Part Number |
Shaft Size d |
Outside Diameter |
Total Width |
Static Load Rating |
Dynamic Load Rating |
Lubrication Type |
O.D. Type |
Seal Type |
CAD |
|---|---|---|---|---|---|---|---|---|---|
| E30KPPB3 | N/A 30 mm | N/A 2.441 in62 mm | N/A 1.906 in48.4 mm | N/A 2530 lbf11300 N | N/A 4850 lbf21600 N | N/A Non-Relubricatable | N/A Spherical OD | N/A Shroud Seal |
N/A
|
| RAE30RRB | N/A 30 mm | N/A 2.441 in62 mm | N/A 1.406 in35.7 mm | N/A 2530 lbf11300 N | N/A 4850 lbf21600 N | N/A Non-Relubricatable | N/A Spherical OD | N/A Molded Shroud |
N/A
|
| E30KRR | N/A 30 mm | N/A 2.441 in62 mm | N/A 1.906 in48.4 mm | N/A 2530 lbf11300 N | N/A 4850 lbf21600 N | N/A Non-Relubricatable | N/A Cylindrical OD | N/A Shroud Seal |
N/A
|
| RAE30RR | N/A 30 mm | N/A 2.441 in62 mm | N/A 1.406 in35.7 mm | N/A 2530 lbf11300 N | N/A 4850 lbf21600 N | N/A Non-Relubricatable | N/A Cylindrical OD | N/A Molded Shroud |
N/A
|
| GE30KRRB | N/A 30 mm | N/A 2.441 in62 mm | N/A 1.906 in48.4 mm | N/A 2530 lbf11300 N | N/A 4850 lbf21600 N | N/A Relubricatable | N/A Spherical OD | N/A Shroud Seal |
N/A
|
| RAE30DD | N/A 30 mm | N/A 2.441 in62 mm | N/A 1.406 in35.72 mm | N/A 2280 lbf10000 N | N/A 4800 lbf21600 N | N/A Non-Relubricatable | N/A Cylindrical OD | N/A |
N/A
|
| GE30KLLB | N/A 30 mm | N/A 2.441 in62 mm | N/A 1.904 in48.36 mm | N/A 2530 lbf11254 N | N/A 4850 lbf21573 N | N/A Relubricatable | N/A Spherical OD | N/A Labyrinth Seal |
N/A
|
| RAL103NPPB | N/A 1 3/16 in | N/A 2.165 in55 mm | N/A 1.031 in26.2 mm | N/A 1560 lbf6950 N | N/A 3350 lbf14600 N | N/A Non-Relubricatable | N/A Spherical OD | N/A |
N/A
|
| G1103KRRB | N/A 1 3/16 in | N/A 2.441 in62 mm | N/A 1.906 in48.4 mm | N/A 2530 lbf11300 N | N/A 4850 lbf21600 N | N/A Relubricatable | N/A Spherical OD | N/A Shroud Seal |
N/A
|
| G1103KLLB | N/A 1 3/16 in | N/A 2.441 in62 mm | N/A 1.906 in48.4 mm | N/A 2530 lbf11300 N | N/A 4850 lbf21600 N | N/A Relubricatable | N/A Spherical OD | N/A Labyrinth Seal |
N/A
|
| G1103KPPB3 | N/A 1 3/16 in | N/A 2.441 in62 mm | N/A 1.906 in48.4 mm | N/A 2530 lbf11300 N | N/A 4850 lbf21600 N | N/A Relubricatable | N/A Spherical OD | N/A Shroud Seal |
N/A
|
| GRA103RRB | N/A 1 3/16 in | N/A 2.441 in62 mm | N/A 1.406 in35.7 mm | N/A 2530 lbf11300 N | N/A 4850 lbf21600 N | N/A Relubricatable | N/A Spherical OD | N/A Molded Shroud |
N/A
|
| G1103KRR | N/A 1 3/16 in | N/A 2.441 in62 mm | N/A 1.906 in48.4 mm | N/A 2530 lbf11300 N | N/A 4850 lbf21600 N | N/A Relubricatable | N/A Cylindrical OD | N/A Shroud Seal |
N/A
|
| G1103KLL | N/A 1 3/16 in | N/A 2.441 in62 mm | N/A 1.906 in48.4 mm | N/A 2530 lbf11300 N | N/A 4850 lbf21600 N | N/A Relubricatable | N/A Cylindrical OD | N/A Labyrinth Seal |
N/A
|
| GRA103RR | N/A 1 3/16 in | N/A 2.441 in62 mm | N/A 1.406 in35.7 mm | N/A 2530 lbf11300 N | N/A 4850 lbf21600 N | N/A Relubricatable | N/A Cylindrical OD | N/A Molded Shroud |
N/A
|
| 1103KRRB | N/A 1 3/16 in | N/A 2.441 in62 mm | N/A 1.906 in48.4 mm | N/A 2530 lbf11300 N | N/A 4850 lbf21600 N | N/A Non-Relubricatable | N/A Spherical OD | N/A Shroud Seal |
N/A
|
| 1103KLLB | N/A 1 3/16 in | N/A 2.441 in62 mm | N/A 1.906 in48.4 mm | N/A 2530 lbf11300 N | N/A 4850 lbf21600 N | N/A Non-Relubricatable | N/A Spherical OD | N/A Labyrinth Seal |
N/A
|
| 1103KPPB3 | N/A 1 3/16 in | N/A 2.441 in62 mm | N/A 1.906 in48.4 mm | N/A 2530 lbf11300 N | N/A 4850 lbf21600 N | N/A Non-Relubricatable | N/A Spherical OD | N/A Shroud Seal |
N/A
|
| RA103RRB | N/A 1 3/16 in | N/A 2.441 in62 mm | N/A 1.406 in35.7 mm | N/A 2530 lbf11300 N | N/A 4850 lbf21600 N | N/A Non-Relubricatable | N/A Spherical OD | N/A Molded Shroud |
N/A
|
| 1103KRR | N/A 1 3/16 in | N/A 2.441 in62 mm | N/A 1.906 in48.4 mm | N/A 2530 lbf11300 N | N/A 4850 lbf21600 N | N/A Non-Relubricatable | N/A Cylindrical OD | N/A Shroud Seal |
N/A
|
| 1103KLL | N/A 1 3/16 in | N/A 2.441 in62 mm | N/A 1.906 in48.4 mm | N/A 2530 lbf11300 N | N/A 4850 lbf21600 N | N/A Non-Relubricatable | N/A Cylindrical OD | N/A Labyrinth Seal |
N/A
|
| RA103RR | N/A 1 3/16 in | N/A 2.441 in62 mm | N/A 1.406 in35.7 mm | N/A 2530 lbf11300 N | N/A 4850 lbf21600 N | N/A Non-Relubricatable | N/A Cylindrical OD | N/A Molded Shroud |
N/A
|
| 1103KR | N/A 1 3/16 in | N/A 2.441 in62 mm | N/A 1.906 in48.4 mm | N/A 2530 lbf11300 N | N/A 4850 lbf21600 N | N/A Non-Relubricatable | N/A Cylindrical OD | N/A Shroud Seal |
N/A
|
| 1103KL | N/A 1 3/16 in | N/A 2.441 in62 mm | N/A 1.906 in48.4 mm | N/A 2530 lbf1100 N | N/A 4850 lbf21600 N | N/A Non-Relubricatable | N/A Cylindrical OD | N/A Labyrinth Seal |
N/A
|
| 1103KRS | N/A 1 3/16 in | N/A 2.441 in62 mm | N/A 1.906 in48.4 mm | N/A 2840 lbf12600 N | N/A 4850 lbf21600 N | N/A Non-Relubricatable | N/A Cylindrical OD | N/A Shroud Seal |
N/A
|