Part Number |
Shaft Size d |
Outside Diameter |
Total Width |
Static Load Rating |
Dynamic Load Rating |
Lubrication Type |
O.D. Type |
Seal Type |
CAD |
|---|---|---|---|---|---|---|---|---|---|
| GN107KRRB | N/A 1 7/16 in | N/A 3.15 in80 mm | N/A 2.031 in51.6 mm | N/A 4120 lbf18300 N | N/A 8340 lbf37100 N | N/A Relubricatable | N/A Spherical OD | N/A Shroud Seal |
N/A
|
| GN107KLLB | N/A 1 7/16 in | N/A 3.15 in80 mm | N/A 2.031 in51.6 mm | N/A 4120 lbf18300 N | N/A 8340 lbf37100 N | N/A Relubricatable | N/A Spherical OD | N/A Labyrinth Seal |
N/A
|
| SMN107K | N/A 1 7/16 in | N/A 3.15 in80 mm | N/A 2.031 in51.59 mm | N/A 4750 lbf21200 N | N/A 9150 lbf40500 N | N/A Non-Relubricatable | N/A Cylindrical OD | N/A |
N/A
|
| SMN107KB | N/A 1 7/16 in | N/A 3.15 in80 mm | N/A 2.031 in51.59 mm | N/A 4750 lbf21200 N | N/A 9150 lbf40500 N | N/A Non-Relubricatable | N/A Spherical OD | N/A |
N/A
|
| SMN107KS | N/A 1 7/16 in | N/A 3.465 in88.000 mm | N/A 2.031 in51.6 mm | N/A 4750 lbf21200 N | N/A 9150 lbf40500 N | N/A Non-Relubricatable | N/A Cylindrical OD | N/A |
N/A
|
| G1108KRRB | N/A 1 1/2 in | N/A 3.15 in80 mm | N/A 2.22 in56.4 mm | N/A 4460 lbf19800 N | N/A 8130 lbf36200 N | N/A Relubricatable | N/A Spherical OD | N/A Shroud Seal |
N/A
|
| G1108KLLB | N/A 1 1/2 in | N/A 3.15 in80 mm | N/A 2.22 in56.4 mm | N/A 4460 lbf19800 N | N/A 8130 lbf36200 N | N/A Relubricatable | N/A Spherical OD | N/A Labyrinth Seal |
N/A
|
| G1108KPPB3 | N/A 1 1/2 in | N/A 3.15 in80 mm | N/A 2.22 in56.4 mm | N/A 4460 lbf19800 N | N/A 8130 lbf36200 N | N/A Relubricatable | N/A Spherical OD | N/A Shroud Seal |
N/A
|
| GRA108RRB | N/A 1 1/2 in | N/A 3.15 in80 mm | N/A 1.72 in43.7 mm | N/A 4460 lbf19800 N | N/A 8130 lbf36200 N | N/A Relubricatable | N/A Spherical OD | N/A Molded Shroud |
N/A
|
| G1108KRR | N/A 1 1/2 in | N/A 3.15 in80 mm | N/A 2.22 in56.4 mm | N/A 4460 lbf19800 N | N/A 8130 lbf36200 N | N/A Relubricatable | N/A Cylindrical OD | N/A Shroud Seal |
N/A
|
| G1108KLL | N/A 1 1/2 in | N/A 3.15 in80 mm | N/A 2.22 in56.4 mm | N/A 4460 lbf19800 N | N/A 8130 lbf36200 N | N/A Relubricatable | N/A Cylindrical OD | N/A Labyrinth Seal |
N/A
|
| GRA108RR | N/A 1 1/2 in | N/A 3.15 in80 mm | N/A 1.72 in43.7 mm | N/A 4460 lbf19800 N | N/A 8130 lbf36200 N | N/A Relubricatable | N/A Cylindrical OD | N/A Molded Shroud |
N/A
|
| 1108KRRB | N/A 1 1/2 in | N/A 3.15 in80 mm | N/A 2.22 in56.4 mm | N/A 4460 lbf19800 N | N/A 8130 lbf36200 N | N/A Non-Relubricatable | N/A Spherical OD | N/A Shroud Seal |
N/A
|
| 1108KLLB | N/A 1 1/2 in | N/A 3.15 in80 mm | N/A 2.22 in56.4 mm | N/A 4460 lbf19800 N | N/A 8130 lbf36200 N | N/A Non-Relubricatable | N/A Spherical OD | N/A Labyrinth Seal |
N/A
|
| 1108KPPB3 | N/A 1 1/2 in | N/A 3.15 in80 mm | N/A 2.22 in56.4 mm | N/A 4460 lbf19800 N | N/A 8130 lbf36200 N | N/A Non-Relubricatable | N/A Spherical OD | N/A Shroud Seal |
N/A
|
| RA108RRB | N/A 1 1/2 in | N/A 3.15 in80 mm | N/A 1.72 in43.7 mm | N/A 4460 lbf19800 N | N/A 8130 lbf36200 N | N/A Non-Relubricatable | N/A Spherical OD | N/A Molded Shroud |
N/A
|
| 1108KRR | N/A 1 1/2 in | N/A 3.15 in80 mm | N/A 2.22 in56.4 mm | N/A 4460 lbf19800 N | N/A 8130 lbf36200 N | N/A Non-Relubricatable | N/A Cylindrical OD | N/A Shroud Seal |
N/A
|
| 1108KLL | N/A 1 1/2 in | N/A 3.15 in80 mm | N/A 2.22 in56.4 mm | N/A 4460 lbf19800 N | N/A 8130 lbf36200 N | N/A Non-Relubricatable | N/A Cylindrical OD | N/A Labyrinth Seal |
N/A
|
| RA108RR | N/A 1 1/2 in | N/A 3.15 in80 mm | N/A 1.72 in43.7 mm | N/A 4460 lbf19800 N | N/A 8130 lbf36200 N | N/A Non-Relubricatable | N/A Cylindrical OD | N/A Molded Shroud |
N/A
|
| 1108KR | N/A 1 1/2 in | N/A 3.15 in80 mm | N/A 2.22 in56.4 mm | N/A 4460 lbf19800 N | N/A 8130 lbf36200 N | N/A Non-Relubricatable | N/A Cylindrical OD | N/A Shroud Seal |
N/A
|
| 1108KL | N/A 1 1/2 in | N/A 3.15 in80 mm | N/A 2.22 in56.4 mm | N/A 4460 lbf1900 N | N/A 8130 lbf36200 N | N/A Non-Relubricatable | N/A Cylindrical OD | N/A Labyrinth Seal |
N/A
|
| 1108KLLG | N/A 1 1/2 in | N/A 3.15 in80 mm | N/A 2.219 in56.4 mm | N/A 4000 lbf17600 N | N/A 8130 lbf36200 N | N/A Non-Relubricatable | N/A Cylindrical OD | N/A Labyrinth Seal |
N/A
|
| SM1108KT | N/A 1 1/2 in | N/A 3.15 in80 mm | N/A 2.219 in56.4 mm | N/A 4400 lbf19600 N | N/A 8150 lbf36000 N | N/A Non-Relubricatable | N/A Cylindrical OD | N/A |
N/A
|
| SM1108KB | N/A 1 1/2 in | N/A 3.15 in80 mm | N/A 2.219 in56.4 mm | N/A 4400 lbf19600 N | N/A 8150 lbf36000 N | N/A Non-Relubricatable | N/A Spherical OD | N/A |
N/A
|
| RA108DD | N/A 1 1/2 in | N/A 3.15 in80 mm | N/A 1.719 in43.66 mm | N/A 4000 lbf17600 N | N/A 8150 lbf36000 N | N/A Non-Relubricatable | N/A Cylindrical OD | N/A |
N/A
|