Part Number |
Shaft Size d |
Outside Diameter |
Total Width |
Static Load Rating |
Dynamic Load Rating |
Lubrication Type |
O.D. Type |
Seal Type |
CAD |
|---|---|---|---|---|---|---|---|---|---|
| SM1202K | N/A 2 1/8 in | N/A 3.9370 in100 mm | N/A 2.813 in71.4 mm | N/A 6400 lbf28500 N | N/A 10800 lbf48000 N | N/A Non-Relubricatable | N/A Cylindrical OD | N/A |
N/A |
| SM1202KB | N/A 2 1/8 in | N/A 3.9370 in100 mm | N/A 2.813 in71.4 mm | N/A 6400 lbf28500 N | N/A 10800 lbf48000 N | N/A Non-Relubricatable | N/A Spherical OD | N/A |
N/A |
| SMN202K | N/A 2 1/8 in | N/A 4.724 in120 mm | N/A 2.875 in73.03 mm | N/A 9800 lbf43600 N | N/A 18000 lbf80000 N | N/A Non-Relubricatable | N/A Cylindrical OD | N/A |
N/A |
| SMN202KB | N/A 2 1/8 in | N/A 4.724 in120 mm | N/A 2.875 in73.03 mm | N/A 9800 lbf43600 N | N/A 18000 lbf80000 N | N/A Non-Relubricatable | N/A Spherical OD | N/A |
N/A |
| GE55KPPB3 | N/A 55 mm | N/A 3.9370 in100 mm | N/A 2.811 in71.4 mm | N/A 6570 lbf29200 N | N/A 10800 lbf48100 N | N/A Relubricatable | N/A Spherical OD | N/A Shroud Seal |
N/A |
| GRAE55RRB | N/A 55 mm | N/A 3.9370 in100 mm | N/A 1.906 in48.4 mm | N/A 6570 lbf29200 N | N/A 10800 lbf48100 N | N/A Relubricatable | N/A Spherical OD | N/A Molded Shroud |
N/A |
| GE55KRR | N/A 55 mm | N/A 3.9370 in100 mm | N/A 2.811 in71.4 mm | N/A 6570 lbf29200 N | N/A 10800 lbf48100 N | N/A Relubricatable | N/A Cylindrical OD | N/A Shroud Seal |
N/A |
| E55KRRB | N/A 55 mm | N/A 3.9370 in100 mm | N/A 2.811 in71.4 mm | N/A 6570 lbf29200 N | N/A 10800 lbf48100 N | N/A Non-Relubricatable | N/A Spherical OD | N/A Shroud Seal |
N/A |
| E55KPPB4 | N/A 55 mm | N/A 3.9370 in100 mm | N/A 2.811 in71.4 mm | N/A 6570 lbf29200 N | N/A 10800 lbf48100 N | N/A Non-Relubricatable | N/A Spherical OD | N/A Shroud Seal |
N/A |
| RAE55RRB | N/A 55 mm | N/A 3.9370 in100 mm | N/A 1.906 in48.4 mm | N/A 6570 lbf29200 N | N/A 10800 lbf48100 N | N/A Non-Relubricatable | N/A Spherical OD | N/A Molded Shroud |
N/A |
| E55KRR | N/A 55 mm | N/A 3.9370 in100 mm | N/A 2.811 in71.4 mm | N/A 6570 lbf29200 N | N/A 10800 lbf48100 N | N/A Non-Relubricatable | N/A Cylindrical OD | N/A Shroud Seal |
N/A |
| RAE55RR | N/A 55 mm | N/A 3.9370 in100 mm | N/A 1.906 in48.4 mm | N/A 6570 lbf29200 N | N/A 10800 lbf48100 N | N/A Non-Relubricatable | N/A Cylindrical OD | N/A Molded Shroud |
N/A |
| GE55KRRB | N/A 55 mm | N/A 3.9370 in100 mm | N/A 2.811 in71.4 mm | N/A 6570 lbf29200 N | N/A 10800 lbf48100 N | N/A Relubricatable | N/A Spherical OD | N/A Shroud Seal |
N/A |
| GE55KPPB4 | N/A 55 mm | N/A 3.9370 in100 mm | N/A 2.811 in71.4 mm | N/A 6570 lbf29200 N | N/A 10800 lbf48100 N | N/A Relubricatable | N/A Spherical OD | N/A Shroud Seal |
N/A |
| G1203KRRB | N/A 2 3/16 in | N/A 3.9370 in100 mm | N/A 2.811 in71.4 mm | N/A 6570 lbf29200 N | N/A 10800 lbf48100 N | N/A Relubricatable | N/A Spherical OD | N/A Shroud Seal |
N/A |
| G1203KLLB | N/A 2 3/16 in | N/A 3.9370 in100 mm | N/A 2.811 in71.4 mm | N/A 6570 lbf29200 N | N/A 10800 lbf48100 N | N/A Relubricatable | N/A Spherical OD | N/A Labyrinth Seal |
N/A |
| G1203KPPB4 | N/A 2 3/16 in | N/A 3.9370 in100 mm | N/A 2.811 in71.4 mm | N/A 6570 lbf29200 N | N/A 10800 lbf48100 N | N/A Relubricatable | N/A Spherical OD | N/A Shroud Seal |
N/A |
| GRA203RRB | N/A 2 3/16 in | N/A 3.9370 in100 mm | N/A 1.906 in48.4 mm | N/A 6570 lbf29200 N | N/A 10800 lbf48100 N | N/A Relubricatable | N/A Spherical OD | N/A Molded Shroud |
N/A |
| G1203KRR | N/A 2 3/16 in | N/A 3.9370 in100 mm | N/A 2.811 in71.4 mm | N/A 6570 lbf29200 N | N/A 10800 lbf48100 N | N/A Relubricatable | N/A Cylindrical OD | N/A Shroud Seal |
N/A |
| G1203KLL | N/A 2 3/16 in | N/A 3.9370 in100 mm | N/A 2.811 in71.4 mm | N/A 6570 lbf29200 N | N/A 10800 lbf48100 N | N/A Relubricatable | N/A Cylindrical OD | N/A Labyrinth Seal |
N/A |
| 1203KRRB | N/A 2 3/16 in | N/A 3.9370 in100 mm | N/A 2.811 in71.4 mm | N/A 6570 lbf29200 N | N/A 10800 lbf48100 N | N/A Non-Relubricatable | N/A Spherical OD | N/A Shroud Seal |
N/A |
| 1203KLLB | N/A 2 3/16 in | N/A 3.9370 in100 mm | N/A 2.811 in71.4 mm | N/A 6570 lbf29200 N | N/A 10800 lbf48100 N | N/A Non-Relubricatable | N/A Spherical OD | N/A Labyrinth Seal |
N/A |
| 1203KPPB4 | N/A 2 3/16 in | N/A 3.9370 in100 mm | N/A 2.811 in71.4 mm | N/A 6570 lbf29200 N | N/A 10800 lbf48100 N | N/A Non-Relubricatable | N/A Spherical OD | N/A Shroud Seal |
N/A |
| RA203RRB | N/A 2 3/16 in | N/A 3.9370 in100 mm | N/A 1.906 in48.4 mm | N/A 6570 lbf29200 N | N/A 10800 lbf48100 N | N/A Non-Relubricatable | N/A Spherical OD | N/A Molded Shroud |
N/A |
| 1203KRR | N/A 2 3/16 in | N/A 3.9370 in100 mm | N/A 2.811 in71.4 mm | N/A 6570 lbf29200 N | N/A 10800 lbf48100 N | N/A Non-Relubricatable | N/A Cylindrical OD | N/A Shroud Seal |
N/A |