Part Number |
Shaft Size d |
Outside Diameter |
Total Width |
Static Load Rating |
Dynamic Load Rating |
Lubrication Type |
O.D. Type |
Seal Type |
CAD |
---|---|---|---|---|---|---|---|---|---|
G1213KRRB | N/A 2 13/16 in | N/A 5.118 in130 mm | N/A 3.626 in92.1 mm | N/A 10100 lbf44800 N | N/A 15500 lbf68900 N | N/A Relubricatable | N/A Spherical OD | N/A Shroud Seal |
N/A ![]() |
SM1213K | N/A 2 13/16 in | N/A 5.118 in130 mm | N/A 3.625 in92.08 mm | N/A 9800 lbf43600 N | N/A 15300 lbf68000 N | N/A Non-Relubricatable | N/A Cylindrical OD | N/A |
N/A ![]() |
SM1213KB | N/A 2 13/16 in | N/A 5.118 in130 mm | N/A 3.625 in92.08 mm | N/A 9800 lbf43600 N | N/A 15300 lbf68000 N | N/A Non-Relubricatable | N/A Spherical OD | N/A |
N/A ![]() |
G1214KRRB | N/A 2.8750 in | N/A 5.118 in130 mm | N/A 3.626 in92.1 mm | N/A 10100 lbf44800 N | N/A 15500 lbf68900 N | N/A Relubricatable | N/A Spherical OD | N/A Shroud Seal |
N/A ![]() |
G1215KRRB | N/A 2 15/16 in | N/A 5.118 in130 mm | N/A 3.626 in92.1 mm | N/A 10100 lbf44800 N | N/A 15500 lbf68900 N | N/A Relubricatable | N/A Spherical OD | N/A Shroud Seal |
N/A ![]() |
G1215KLLB | N/A 2 15/16 in | N/A 5.118 in130 mm | N/A 3.591 in91.2 mm | N/A 10100 lbf44800 N | N/A 15500 lbf68900 N | N/A Relubricatable | N/A Spherical OD | N/A Labyrinth Seal |
N/A ![]() |
1215KRRB | N/A 2 15/16 in | N/A 5.118 in130 mm | N/A 3.626 in92.1 mm | N/A 10100 lbf44800 N | N/A 15500 lbf68900 N | N/A Non-Relubricatable | N/A Spherical OD | N/A Shroud Seal |
N/A ![]() |
1215KLLB | N/A 2 15/16 in | N/A 5.118 in130 mm | N/A 3.591 in91.2 mm | N/A 10100 lbf44800 N | N/A 15500 lbf68900 N | N/A Non-Relubricatable | N/A Spherical OD | N/A Labyrinth Seal |
N/A ![]() |
1215KRR | N/A 2 15/16 in | N/A 5.118 in130 mm | N/A 3.626 in92.1 mm | N/A 10100 lbf44800 N | N/A 15500 lbf68900 N | N/A Non-Relubricatable | N/A Cylindrical OD | N/A Shroud Seal |
N/A ![]() |
1215KLL | N/A 2 15/16 in | N/A 5.118 in130 mm | N/A 3.591 in91.2 mm | N/A 10100 lbf44800 N | N/A 15500 lbf68900 N | N/A Non-Relubricatable | N/A Cylindrical OD | N/A Labyrinth Seal |
N/A ![]() |
1215KRS | N/A 2 15/16 in | N/A 5.118 in130 mm | N/A 3.626 in92.1 mm | N/A 10100 lbf44800 N | N/A 15500 lbf68900 N | N/A Non-Relubricatable | N/A Cylindrical OD | N/A Shroud Seal |
N/A ![]() |
SM1215K | N/A 2 15/16 in | N/A 5.118 in130 mm | N/A 3.625 in92.08 mm | N/A 9800 lbf43600 N | N/A 15300 lbf68000 N | N/A Non-Relubricatable | N/A Cylindrical OD | N/A |
N/A ![]() |
SM1215KB | N/A 2 15/16 in | N/A 5.118 in130 mm | N/A 3.625 in92.08 mm | N/A 9800 lbf43600 N | N/A 15300 lbf68000 N | N/A Non-Relubricatable | N/A Spherical OD | N/A |
N/A ![]() |
SM1215KS | N/A 2 15/16 in | N/A 5.709 in145 mm | N/A 3.625 in92.08 mm | N/A 9800 lbf43600 N | N/A 15300 lbf68000 N | N/A Non-Relubricatable | N/A Cylindrical OD | N/A |
N/A ![]() |
GN215KRRB | N/A 2 15/16 in | N/A 6.299 in160 mm | N/A 3.937 in100 mm | N/A 17300 lbf77000 N | N/A 28300 lbf125800 N | N/A Relubricatable | N/A Spherical OD | N/A Shroud Seal |
N/A ![]() |
GN215KLLB | N/A 2 15/16 in | N/A 6.299 in160 mm | N/A 3.937 in100 mm | N/A 17300 lbf77000 N | N/A 28300 lbf125800 N | N/A Relubricatable | N/A Spherical OD | N/A Labyrinth Seal |
N/A ![]() |
SMN215K | N/A 2 15/16 in | N/A 6.299 in160 mm | N/A 3.938 in100.01 mm | N/A 17000 lbf75700 N | N/A 28500 lbf125000 N | N/A Non-Relubricatable | N/A Cylindrical OD | N/A |
N/A ![]() |
SMN215KB | N/A 2 15/16 in | N/A 6.299 in160 mm | N/A 3.938 in100.01 mm | N/A 17000 lbf75700 N | N/A 28500 lbf125000 N | N/A Non-Relubricatable | N/A Spherical OD | N/A |
N/A ![]() |
SMN215KS | N/A 2 15/16 in | N/A 6.890 in175 mm | N/A 3.938 in100 mm | N/A 17000 lbf75700 N | N/A 28500 lbf125000 N | N/A Non-Relubricatable | N/A Cylindrical OD | N/A |
N/A ![]() |
GE75KRRB | N/A 75 mm | N/A 5.118 in130 mm | N/A 3.626 in92.1 mm | N/A 10100 lbf44800 N | N/A 15500 lbf68900 N | N/A Relubricatable | N/A Spherical OD | N/A Shroud Seal |
N/A ![]() |
E75KRRB | N/A 75 mm | N/A 5.118 in130 mm | N/A 3.626 in92.1 mm | N/A 10100 lbf44800 N | N/A 15500 lbf68900 N | N/A Non-Relubricatable | N/A Spherical OD | N/A Shroud Seal |
N/A ![]() |
E75KRR | N/A 75 mm | N/A 5.118 in130 mm | N/A 3.626 in92.1 mm | N/A 10100 lbf44800 N | N/A 15500 lbf68900 N | N/A Non-Relubricatable | N/A Cylindrical OD | N/A Shroud Seal |
N/A ![]() |
SM1303K | N/A 3 3/16 in | N/A 5.512 in140 mm | N/A 3.938 in100.01 mm | N/A 12000 lbf53400 N | N/A 18000 lbf80000 N | N/A Non-Relubricatable | N/A Cylindrical OD | N/A |
N/A ![]() |
SM1303KB | N/A 3 3/16 in | N/A 5.512 in140 mm | N/A 3.938 in100.01 mm | N/A 12000 lbf53400 N | N/A 18000 lbf80000 N | N/A Non-Relubricatable | N/A Spherical OD | N/A |
N/A ![]() |
SM1303KS | N/A 3 3/16 in | N/A 6.102 in155 mm | N/A 3.938 in100.01 mm | N/A 12000 lbf53400 N | N/A 18000 lbf80000 N | N/A Non-Relubricatable | N/A Cylindrical OD | N/A |
N/A ![]() |