Part Number |
Shaft Size d |
Outside Diameter |
Total Width |
Static Load Rating |
Dynamic Load Rating |
Lubrication Type |
O.D. Type |
Seal Type |
CAD |
|---|---|---|---|---|---|---|---|---|---|
| GY1115KRRB SGT | N/A 1 15/16 in | N/A 3.543 in90 mm | N/A 2.031 in51.59 mm | N/A 5210 lbf23200 N | N/A 8740 lbf38900 N | N/A Relubricatable | N/A Spherical OD | N/A Shroud Seal |
N/A
|
| GYA115RRB | N/A 1 15/16 in | N/A 3.543 in90 mm | N/A 1.744 in44.3 mm | N/A 5210 lbf23200 N | N/A 8740 lbf38900 N | N/A Relubricatable | N/A Spherical OD | N/A Narrow Shroud |
N/A
|
| GYA115RR | N/A 1 15/16 in | N/A 3.543 in90 mm | N/A 1.744 in44.3 mm | N/A 5210 lbf23200 N | N/A 8740 lbf38900 N | N/A Relubricatable | N/A Cylindrical OD | N/A Narrow Shroud |
N/A
|
| YA115RRB | N/A 1 15/16 in | N/A 3.543 in90 mm | N/A 1.744 in44.3 mm | N/A 5210 lbf23200 N | N/A 8740 lbf38900 N | N/A Non-Relubricatable | N/A Spherical OD | N/A Narrow Shroud |
N/A
|
| YA115RR | N/A 1 15/16 in | N/A 3.543 in90 mm | N/A 1.744 in44.3 mm | N/A 5210 lbf23200 N | N/A 8740 lbf38900 N | N/A Non-Relubricatable | N/A Cylindrical OD | N/A Narrow Shroud |
N/A
|
| ER31 | N/A 1 15/16 in | N/A 3.543 in90 mm | N/A 2.031 in51.59 mm | N/A 5210 lbf23132.4 N | N/A 8740 lbf38805.6 N | N/A Relubricatable | N/A Cylindrical OD | N/A Narrow Shroud |
N/A
|
| GYM1115KRRB | N/A 1 15/16 in | N/A 3.937 in100 mm | N/A 2.187 in55.55 mm | N/A 6570 lbf29200 N | N/A 10800 lbf48100 N | N/A Relubricatable | N/A Spherical OD | N/A Shroud Seal |
N/A
|
| GYE50KRRB SGT | N/A 50 mm | N/A 3.543 in90 mm | N/A 2.031 in51.59 mm | N/A 5210 lbf23200 N | N/A 8740 lbf38900 N | N/A Relubricatable | N/A Spherical OD | N/A Shroud Seal |
N/A
|
| GYAE50RRB | N/A 50 mm | N/A 3.543 in90 mm | N/A 1.744 in44.3 mm | N/A 5210 lbf23200 N | N/A 8740 lbf38900 N | N/A Relubricatable | N/A Spherical OD | N/A Narrow Shroud |
N/A
|
| GYAE50RR | N/A 50 mm | N/A 3.543 in90 mm | N/A 1.744 in44.3 mm | N/A 5210 lbf23200 N | N/A 8740 lbf38900 N | N/A Relubricatable | N/A Cylindrical OD | N/A Narrow Shroud |
N/A
|
| YAE50RRB | N/A 50 mm | N/A 3.543 in90 mm | N/A 1.744 in44.3 mm | N/A 5210 lbf23200 N | N/A 8740 lbf38900 N | N/A Non-Relubricatable | N/A Spherical OD | N/A Narrow Shroud |
N/A
|
| YAE50RR | N/A 50 mm | N/A 3.543 in90 mm | N/A 1.744 in44.3 mm | N/A 5210 lbf23200 N | N/A 8740 lbf38900 N | N/A Non-Relubricatable | N/A Cylindrical OD | N/A Narrow Shroud |
N/A
|
| GYA115RRB2 | N/A 2 in | N/A 3.543 in90 mm | N/A 1.744 in44.3 mm | N/A 5210 lbf23200 N | N/A 8740 lbf38900 N | N/A Relubricatable | N/A Spherical OD | N/A Narrow Shroud |
N/A
|
| GYA115RR2 | N/A 2 in | N/A 3.543 in90 mm | N/A 1.744 in44.3 mm | N/A 5210 lbf23200 N | N/A 8740 lbf38900 N | N/A Relubricatable | N/A Cylindrical OD | N/A Narrow Shroud |
N/A
|
| YA115RRB2 | N/A 2 in | N/A 3.543 in90 mm | N/A 1.744 in44.3 mm | N/A 5210 lbf23200 N | N/A 8740 lbf38900 N | N/A Non-Relubricatable | N/A Spherical OD | N/A Narrow Shroud |
N/A
|
| YA115RR2 | N/A 2 in | N/A 3.543 in90 mm | N/A 1.744 in44.3 mm | N/A 5210 lbf23200 N | N/A 8740 lbf38900 N | N/A Non-Relubricatable | N/A Cylindrical OD | N/A Narrow Shroud |
N/A
|
| GY1115KRRB3 | N/A 2 in | N/A 3.543 in90 mm | N/A 2.031 in51.59 mm | N/A 5210 lbf23200 N | N/A 8740 lbf38900 N | N/A Relubricatable | N/A Spherical OD | N/A Shroud Seal |
N/A
|
| GY1200KRRB SGT | N/A 2 in | N/A 3.937 in100 mm | N/A 2.187 in55.55 mm | N/A 6570 lbf29200 N | N/A 10800 lbf48100 N | N/A Relubricatable | N/A Spherical OD | N/A Shroud Seal |
N/A
|
| GYA200RRB | N/A 2 in | N/A 3.937 in100 mm | N/A 1.835 in46.6 mm | N/A 6570 lbf29200 N | N/A 10800 lbf48100 N | N/A Relubricatable | N/A Spherical OD | N/A Narrow Shroud |
N/A
|
| GYA200RR | N/A 2 in | N/A 3.937 in100 mm | N/A 1.835 in46.6 mm | N/A 6570 lbf29200 N | N/A 10800 lbf48100 N | N/A Relubricatable | N/A Cylindrical OD | N/A Narrow Shroud |
N/A
|
| YA200RRB | N/A 2 in | N/A 3.937 in100 mm | N/A 1.835 in46.6 mm | N/A 6570 lbf29200 N | N/A 10800 lbf48100 N | N/A Non-Relubricatable | N/A Spherical OD | N/A Narrow Shroud |
N/A
|
| YA200RR | N/A 2 in | N/A 3.937 in100 mm | N/A 1.835 in46.6 mm | N/A 6570 lbf29200 N | N/A 10800 lbf48100 N | N/A Non-Relubricatable | N/A Cylindrical OD | N/A Narrow Shroud |
N/A
|
| ER32 | N/A 2 in | N/A 3.937 in100 mm | N/A 2.188 in55.560 mm | N/A 6570 lbf29170.8 N | N/A 10800 lbf47952 N | N/A Relubricatable | N/A Cylindrical OD | N/A Narrow Shroud |
N/A
|
| GY1201KRRB | N/A 2.0625 in | N/A 3.937 in100 mm | N/A 2.187 in55.55 mm | N/A 6570 lbf29200 N | N/A 10800 lbf48100 N | N/A Relubricatable | N/A Spherical OD | N/A Shroud Seal |
N/A
|
| GY1202KRRB | N/A 2 1/8 in | N/A 3.937 in100 mm | N/A 2.187 in55.55 mm | N/A 6570 lbf29200 N | N/A 10800 lbf48100 N | N/A Relubricatable | N/A Spherical OD | N/A Shroud Seal |
N/A
|