Print Back
Insert Ball Bearings
Unit of Measure
1 2 3 4 5 »  

Part Number

Shaft Size d

Outside Diameter

Total Width

Static Load Rating

Dynamic Load Rating

Lubrication Type

O.D. Type

Seal Type

CAD

GY1012KRRB TDCF SGT N/A 3/4 in N/A 1.850 in47 mm N/A 1.252 in31.8 mm N/A 1460 lbf6500 N N/A 3190 lbf14200 N N/A Relubricatable N/A Spherical OD N/A Shroud Seal N/A CAD Icon (for items table)
GYE20KRRB TDCF N/A 20 mm N/A 1.850 in47 mm N/A 1.252 in31.8 mm N/A 1460 lbf6500 N N/A 3190 lbf14200 N N/A Relubricatable N/A Spherical OD N/A Shroud Seal N/A CAD Icon (for items table)
GYE20KRRB TDCF SGT N/A 20 mm N/A 1.850 in47 mm N/A 1.252 in31.8 mm N/A 1460 lbf6500 N N/A 3190 lbf14200 N N/A Relubricatable N/A Spherical OD N/A Shroud Seal N/A CAD Icon (for items table)
GY1012KRRB N/A 3/4 in N/A 1.850 in47 mm N/A 1.221 in31.021 mm N/A 1460 lbf6500 N N/A 3190 lbf14200 N N/A Relubricatable N/A Spherical OD N/A Shroud Seal N/A CAD Icon (for items table)
GY1100KRRB TDCF SGT N/A 1 in N/A 2.047 in52 mm N/A 1.372 in34.85 mm N/A 1750 lbf7800 N N/A 3490 lbf15500 N N/A Relubricatable N/A Spherical OD N/A Shroud Seal N/A CAD Icon (for items table)
GYE25KRRB TDCF SGT N/A 25 mm N/A 2.047 in52 mm N/A 1.372 in34.85 mm N/A 1750 lbf7800 N N/A 3490 lbf15500 N N/A Relubricatable N/A Spherical OD N/A Shroud Seal N/A CAD Icon (for items table)
GY1014KRRB N/A 7/8 in N/A 2.047 in52 mm N/A 1.345 in34.171 mm N/A 1750 lbf7800 N N/A 3490 lbf15500 N N/A Relubricatable N/A Spherical OD N/A Shroud Seal N/A CAD Icon (for items table)
GY1015KRRB N/A 15/16 in N/A 2.047 in52 mm N/A 1.345 in34.171 mm N/A 1750 lbf7800 N N/A 3490 lbf15500 N N/A Relubricatable N/A Spherical OD N/A Shroud Seal N/A CAD Icon (for items table)
GY1100KRRB N/A 1 in N/A 2.047 in52 mm N/A 1.345 in34.171 mm N/A 1750 lbf7800 N N/A 3490 lbf15500 N N/A Relubricatable N/A Spherical OD N/A Shroud Seal N/A CAD Icon (for items table)
GYE25KRRB N/A 25 mm N/A 2.047 in52 mm N/A 1.345 in34.171 mm N/A 1750 lbf7800 N N/A 3490 lbf15500 N N/A Relubricatable N/A Spherical OD N/A Shroud Seal N/A CAD Icon (for items table)
GY1102KRRB TDCF N/A 1 1/8 in N/A 2.441 in62 mm N/A 1.539 in39.1 mm N/A 2530 lbf11300 N N/A 4850 lbf21600 N N/A Relubricatable N/A Spherical OD N/A Shroud Seal N/A CAD Icon (for items table)
GY1103KRRB TDCF SGT N/A 1 3/16 in N/A 2.441 in62 mm N/A 1.539 in39.1 mm N/A 2530 lbf11300 N N/A 4850 lbf21600 N N/A Relubricatable N/A Spherical OD N/A Shroud Seal N/A CAD Icon (for items table)
GY1103KRRB3 TDCF N/A 1 1/4 in N/A 2.441 in62 mm N/A 1.539 in39.1 mm N/A 2530 lbf11300 N N/A 4850 lbf21600 N N/A Relubricatable N/A Spherical OD N/A Shroud Seal N/A CAD Icon (for items table)
GYE30KRRB TDCF SGT N/A 30 mm N/A 2.441 in62 mm N/A 1.539 in39.1 mm N/A 2530 lbf11300 N N/A 4850 lbf21600 N N/A Relubricatable N/A Spherical OD N/A Shroud Seal N/A CAD Icon (for items table)
GY1102KRRB N/A 1 1/8 in N/A 2.441 in62 mm N/A 1.5023 in38.158 mm N/A 2530 lbf11300 N N/A 4850 lbf21600 N N/A Relubricatable N/A Spherical OD N/A Shroud Seal N/A CAD Icon (for items table)
GY1103KRRB N/A 1 3/16 in N/A 2.441 in62 mm N/A 1.5023 in38.158 mm N/A 2530 lbf11300 N N/A 4850 lbf21600 N N/A Relubricatable N/A Spherical OD N/A Shroud Seal N/A CAD Icon (for items table)
GYE30KRRB N/A 30 mm N/A 2.441 in62 mm N/A 1.5023 in38.158 mm N/A 2530 lbf11300 N N/A 4850 lbf21600 N N/A Relubricatable N/A Spherical OD N/A Shroud Seal N/A CAD Icon (for items table)
GY1104KRRB TDCF SGT N/A 1 1/4 in N/A 2.835 in72 mm N/A 1.788 in45.41 mm N/A 3440 lbf15300 N N/A 6400 lbf28500 N N/A Relubricatable N/A Spherical OD N/A Shroud Seal N/A CAD Icon (for items table)
GY1107KRRB TDCF SGT N/A 1 7/16 in N/A 2.835 in72 mm N/A 1.788 in45.41 mm N/A 3440 lbf15300 N N/A 6400 lbf28500 N N/A Relubricatable N/A Spherical OD N/A Shroud Seal N/A CAD Icon (for items table)
GYE35KRRB TDCF SGT N/A 35 mm N/A 2.835 in72 mm N/A 1.788 in45.41 mm N/A 3440 lbf15300 N N/A 6400 lbf28500 N N/A Relubricatable N/A Spherical OD N/A Shroud Seal N/A CAD Icon (for items table)
GY1104KRRB N/A 1 1/4 in N/A 2.835 in72 mm N/A 1.69 in42.93 mm N/A 3440 lbf15300 N N/A 6400 lbf28500 N N/A Relubricatable N/A Spherical OD N/A Shroud Seal N/A CAD Icon (for items table)
GY1106KRRB N/A 1 3/8 in N/A 2.835 in72 mm N/A 1.69 in42.93 mm N/A 3440 lbf15300 N N/A 6400 lbf28500 N N/A Relubricatable N/A Spherical OD N/A Shroud Seal N/A CAD Icon (for items table)
GY1107KRRB N/A 1 7/16 in N/A 2.835 in72 mm N/A 1.69 in42.93 mm N/A 3440 lbf15300 N N/A 6400 lbf28500 N N/A Relubricatable N/A Spherical OD N/A Shroud Seal N/A CAD Icon (for items table)
GYE35KRRB N/A 35 mm N/A 2.835 in72 mm N/A 1.69 in42.93 mm N/A 3440 lbf15300 N N/A 6400 lbf28500 N N/A Relubricatable N/A Spherical OD N/A Shroud Seal N/A CAD Icon (for items table)
GY1108KRRB TDCF SGT N/A 1 1/2 in N/A 3.15 in80 mm N/A 1.938 in49.22 mm N/A 4460 lbf19800 N N/A 8130 lbf36200 N N/A Relubricatable N/A Spherical OD N/A Shroud Seal N/A CAD Icon (for items table)
GYE40KRRB TDCF SGT N/A 40 mm N/A 3.15 in80 mm N/A 1.938 in49.22 mm N/A 4460 lbf19800 N N/A 8130 lbf36200 N N/A Relubricatable N/A Spherical OD N/A Shroud Seal N/A CAD Icon (for items table)
GY1108KRRB N/A 1 1/2 in N/A 3.15 in80 mm N/A 1.938 in49.22 mm N/A 4460 lbf19800 N N/A 8130 lbf36200 N N/A Relubricatable N/A Spherical OD N/A Shroud Seal N/A CAD Icon (for items table)
GYE40KRRB N/A 40 mm N/A 3.15 in80 mm N/A 1.938 in49.22 mm N/A 4460 lbf19800 N N/A 8130 lbf36200 N N/A Relubricatable N/A Spherical OD N/A Shroud Seal N/A CAD Icon (for items table)
GY1110KRRB N/A 1 5/8 in N/A 3.346 in85 mm N/A 1.94 in49.22 mm N/A 4600 lbf20500 N N/A 8160 lbf36300 N N/A Relubricatable N/A Spherical OD N/A Shroud Seal N/A CAD Icon (for items table)
GY1111KRRB N/A 1 11/16 in N/A 3.346 in85 mm N/A 1.94 in49.22 mm N/A 4600 lbf20500 N N/A 8160 lbf36300 N N/A Relubricatable N/A Spherical OD N/A Shroud Seal N/A CAD Icon (for items table)
GY1112KRRB N/A 1 3/4 in N/A 3.346 in85 mm N/A 1.94 in49.22 mm N/A 4600 lbf20500 N N/A 8160 lbf36300 N N/A Relubricatable N/A Spherical OD N/A Shroud Seal N/A CAD Icon (for items table)
GYE45KRRB N/A 45 mm N/A 3.346 in85 mm N/A 1.94 in49.22 mm N/A 4600 lbf20500 N N/A 8160 lbf36300 N N/A Relubricatable N/A Spherical OD N/A Shroud Seal N/A CAD Icon (for items table)
GY1115KRRB N/A 1 15/16 in N/A 3.543 in90 mm N/A 2.031 in51.59 mm N/A 5210 lbf23200 N N/A 8740 lbf38900 N N/A Relubricatable N/A Spherical OD N/A Shroud Seal N/A CAD Icon (for items table)
GYE50KRRB N/A 50 mm N/A 3.543 in90 mm N/A 2.031 in51.59 mm N/A 5210 lbf23200 N N/A 8740 lbf38900 N N/A Relubricatable N/A Spherical OD N/A Shroud Seal N/A CAD Icon (for items table)
GY1200KRRB N/A 2 in N/A 3.937 in100 mm N/A 2.187 in55.55 mm N/A 6570 lbf29200 N N/A 10800 lbf48100 N N/A Relubricatable N/A Spherical OD N/A Shroud Seal N/A CAD Icon (for items table)
GY1203KRRB N/A 2 3/16 in N/A 3.937 in100 mm N/A 2.187 in55.55 mm N/A 6570 lbf29200 N N/A 10800 lbf48100 N N/A Relubricatable N/A Spherical OD N/A Shroud Seal N/A CAD Icon (for items table)
GYE55KRRB N/A 55 mm N/A 3.937 in100 mm N/A 2.187 in55.55 mm N/A 6570 lbf29200 N N/A 10800 lbf48100 N N/A Relubricatable N/A Spherical OD N/A Shroud Seal N/A CAD Icon (for items table)
GY1204KRRB N/A 2 1/4 in N/A 4.331 in110 mm N/A 2.562 in65.07 mm N/A 8080 lbf35900 N N/A 13100 lbf58200 N N/A Relubricatable N/A Spherical OD N/A Shroud Seal N/A CAD Icon (for items table)
GY1207KRRB N/A 2 7/16 in N/A 4.331 in110 mm N/A 2.562 in65.07 mm N/A 8080 lbf35900 N N/A 13100 lbf58200 N N/A Relubricatable N/A Spherical OD N/A Shroud Seal N/A CAD Icon (for items table)
GYE60KRRB N/A 60 mm N/A 4.331 in110 mm N/A 2.562 in65.07 mm N/A 8080 lbf35900 N N/A 13100 lbf58200 N N/A Relubricatable N/A Spherical OD N/A Shroud Seal N/A CAD Icon (for items table)
GY1211KRRB SGT N/A 2 11/16 in N/A 4.921 in125 mm N/A 2.75 in69.85 mm N/A 9890 lbf44000 N N/A 15500 lbf69000 N N/A Relubricatable N/A Spherical OD N/A Shroud Seal N/A CAD Icon (for items table)
GYE70KRRB SGT N/A 70 mm N/A 4.921 in125 mm N/A 2.75 in69.85 mm N/A 9890 lbf44000 N N/A 15500 lbf69000 N N/A Relubricatable N/A Spherical OD N/A Shroud Seal N/A CAD Icon (for items table)
GY1215KRRB SGT N/A 2 15/16 in N/A 5.118 in130 mm N/A 3.063 in77.8 mm N/A 10100 lbf44800 N N/A 15500 lbf68900 N N/A Relubricatable N/A Spherical OD N/A Shroud Seal N/A CAD Icon (for items table)
GYE75KRRB SGT N/A 75 mm N/A 5.118 in130 mm N/A 3.063 in77.8 mm N/A 10100 lbf44800 N N/A 15500 lbf68900 N N/A Relubricatable N/A Spherical OD N/A Shroud Seal N/A CAD Icon (for items table)
GY1008KRRB N/A 1/2 in N/A 1.575 in40 mm N/A 1.078 in27.38 mm N/A 1070 lbf4700 N N/A 2380 lbf10700 N N/A Relubricatable N/A Spherical OD N/A Shroud Seal N/A CAD Icon (for items table)
GYA008RRB N/A 1/2 in N/A 1.575 in40 mm N/A 0.937 in23.8 mm N/A 1070 lbf4700 N N/A 2380 lbf10700 N N/A Relubricatable N/A Spherical OD N/A Narrow Shroud N/A CAD Icon (for items table)
GYA008RR N/A 1/2 in N/A 1.575 in40 mm N/A 0.937 in23.8 mm N/A 1070 lbf4700 N N/A 2380 lbf10700 N N/A Relubricatable N/A Cylindrical OD N/A Narrow Shroud N/A CAD Icon (for items table)
YA008RRB N/A 1/2 in N/A 1.575 in40 mm N/A 0.937 in23.8 mm N/A 1070 lbf4700 N N/A 2380 lbf10700 N N/A Non-Relubricatable N/A Spherical OD N/A Narrow Shroud N/A CAD Icon (for items table)
YA008RR N/A 1/2 in N/A 1.575 in40 mm N/A 0.937 in23.8 mm N/A 1070 lbf4700 N N/A 2380 lbf10700 N N/A Non-Relubricatable N/A Cylindrical OD N/A Narrow Shroud N/A CAD Icon (for items table)
ER08 N/A 1/2 in N/A 1.850 in47 mm N/A 1.219 in30.96 mm N/A 1480 lbf6571.2 N N/A 3190 lbf14163.6 N N/A Relubricatable N/A Cylindrical OD N/A Narrow Shroud N/A CAD Icon (for items table)
Unit of Measure
1 2 3 4 5 »