Part Number |
Shaft Size d |
Outside Diameter |
Total Width |
Static Load Rating |
Dynamic Load Rating |
CAD |
|---|---|---|---|---|---|---|
| UC201 | N/A 12 mm | N/A 1.850 in47 mm | N/A 1.22 in31 mm | N/A 1495 lbf6650 N | N/A 2878 lbf12800 N |
N/A
|
| UC201-8 | N/A 1/2 in | N/A 1.850 in47 mm | N/A 1.22 in31 mm | N/A 1495 lbf6650 N | N/A 2878 lbf12800 N |
N/A
|
| UC202 | N/A 15 mm | N/A 1.850 in47 mm | N/A 1.22 in31 mm | N/A 1495 lbf6650 N | N/A 2878 lbf12800 N |
N/A
|
| UC202-10 | N/A 5/8 in | N/A 1.850 in47 mm | N/A 1.22 in31 mm | N/A 1495 lbf6650 N | N/A 2878 lbf12800 N |
N/A
|
| UC203 | N/A 17 mm | N/A 1.850 in47 mm | N/A 1.22 in31 mm | N/A 1495 lbf6650 N | N/A 2878 lbf12800 N |
N/A
|
| UC204-12 | N/A 3/4 in | N/A 1.850 in47 mm | N/A 1.22 in31 mm | N/A 1495 lbf6650 N | N/A 2878 lbf12800 N |
N/A
|
| UC204 | N/A 20 mm | N/A 1.850 in47 mm | N/A 1.22 in31 mm | N/A 1495 lbf6650 N | N/A 2878 lbf12800 N |
N/A
|
| UC205-14 | N/A 7/8 in | N/A 2.047 in52 mm | N/A 1.343 in34.1 mm | N/A 1765 lbf7850 N | N/A 3147 lbf14000 N |
N/A
|
| UC205-15 | N/A 15/16 in | N/A 2.047 in52 mm | N/A 1.343 in34.1 mm | N/A 1765 lbf7850 N | N/A 3147 lbf14000 N |
N/A
|
| UC205 | N/A 25 mm | N/A 2.047 in52 mm | N/A 1.343 in34.1 mm | N/A 1765 lbf7850 N | N/A 3147 lbf14000 N |
N/A
|
| UC205-16 | N/A 1 in | N/A 2.047 in52 mm | N/A 1.343 in34.1 mm | N/A 1765 lbf7850 N | N/A 3147 lbf14000 N |
N/A
|
| UC206-18 | N/A 1 1/8 in | N/A 2.441 in62 mm | N/A 1.5 in38.1 mm | N/A 2540 lbf11300 N | N/A 4385 lbf19500 N |
N/A
|
| UC206 | N/A 30 mm | N/A 2.441 in62 mm | N/A 1.5 in38.1 mm | N/A 2540 lbf11300 N | N/A 4385 lbf19500 N |
N/A
|
| UC206-19 | N/A 1 3/16 in | N/A 2.441 in62 mm | N/A 1.5 in38.1 mm | N/A 2540 lbf11300 N | N/A 4385 lbf19500 N |
N/A
|
| UC206-20 | N/A 1 1/4 in | N/A 2.441 in62 mm | N/A 1.5 in38.1 mm | N/A 2540 lbf11300 N | N/A 4385 lbf19500 N |
N/A
|
| UC207-20 | N/A 1 1/4 in | N/A 2.835 in72 mm | N/A 1.689 in42.9 mm | N/A 3462 lbf15400 N | N/A 5778 lbf25700 N |
N/A
|
| UC207-21 | N/A 1 5/16 in | N/A 2.835 in72 mm | N/A 1.689 in42.9 mm | N/A 3462 lbf15400 N | N/A 5778 lbf25700 N |
N/A
|
| UC207-22 | N/A 1 3/8 in | N/A 2.835 in72 mm | N/A 1.689 in42.9 mm | N/A 3462 lbf15400 N | N/A 5778 lbf25700 N |
N/A
|
| UC207 | N/A 35 mm | N/A 2.835 in72 mm | N/A 1.689 in42.9 mm | N/A 3462 lbf15400 N | N/A 5778 lbf25700 N |
N/A
|
| UC207-23 | N/A 1 7/16 in | N/A 2.835 in72 mm | N/A 1.689 in42.9 mm | N/A 3462 lbf15400 N | N/A 5778 lbf25700 N |
N/A
|
| UC208-24 | N/A 1 1/2 in | N/A 3.15 in80 mm | N/A 1.937 in49.2 mm | N/A 4002 lbf17800 N | N/A 6542 lbf29100 N |
N/A
|
| UC208-25 | N/A 1 9/16 in | N/A 3.15 in80 mm | N/A 1.937 in49.2 mm | N/A 4002 lbf17800 N | N/A 6542 lbf29100 N |
N/A
|
| UC208 | N/A 40 mm | N/A 3.15 in80 mm | N/A 1.937 in49.2 mm | N/A 4002 lbf17800 N | N/A 6542 lbf29100 N |
N/A
|
| UC209-26 | N/A 1 5/8 in | N/A 3.346 in85 mm | N/A 1.937 in49.2 mm | N/A 4788 lbf21300 N | N/A 7666 lbf34100 N |
N/A
|
| UC209-27 | N/A 1 11/16 in | N/A 3.346 in85 mm | N/A 1.937 in49.2 mm | N/A 4788 lbf21300 N | N/A 7666 lbf34100 N |
N/A
|
| UC209-28 | N/A 1 3/4 in | N/A 3.346 in85 mm | N/A 1.937 in49.2 mm | N/A 4788 lbf21300 N | N/A 7666 lbf34100 N |
N/A
|
| UC209 | N/A 45 mm | N/A 3.346 in85 mm | N/A 1.937 in49.2 mm | N/A 4788 lbf21300 N | N/A 7666 lbf34100 N |
N/A
|
| UC210-30 | N/A 1 7/8 in | N/A 3.543 in90 mm | N/A 2.031 in51.6 mm | N/A 5238 lbf23300 N | N/A 7891 lbf35100 N |
N/A
|
| UC210-31 | N/A 1 15/16 in | N/A 3.543 in90 mm | N/A 2.031 in51.6 mm | N/A 5238 lbf23300 N | N/A 7891 lbf35100 N |
N/A
|
| UC210 | N/A 50 mm | N/A 3.543 in90 mm | N/A 2.031 in51.6 mm | N/A 5238 lbf23300 N | N/A 7891 lbf35100 N |
N/A
|
| UC210-32 | N/A 2 in | N/A 3.543 in90 mm | N/A 2.031 in51.6 mm | N/A 5238 lbf23300 N | N/A 7891 lbf35100 N |
N/A
|
| UC211-32 | N/A 2 in | N/A 3.937 in100 mm | N/A 2.189 in55.6 mm | N/A 6609 lbf29400 N | N/A 9757 lbf43400 N |
N/A
|
| UC211-34 | N/A 2 1/8 in | N/A 3.937 in100 mm | N/A 2.189 in55.6 mm | N/A 6609 lbf29400 N | N/A 9757 lbf43400 N |
N/A
|
| UC211 | N/A 55 mm | N/A 3.937 in100 mm | N/A 2.189 in55.6 mm | N/A 6609 lbf29400 N | N/A 9757 lbf43400 N |
N/A
|
| UC211-35 | N/A 2 3/16 in | N/A 3.937 in100 mm | N/A 2.189 in55.6 mm | N/A 6609 lbf29400 N | N/A 9757 lbf43400 N |
N/A
|
| UC212-36 | N/A 2 1/4 in | N/A 4.331 in110 mm | N/A 2.563 in65.1 mm | N/A 8138 lbf36200 N | N/A 11780 lbf52400 N |
N/A
|
| UC212 | N/A 60 mm | N/A 4.331 in110 mm | N/A 2.563 in65.1 mm | N/A 8138 lbf36200 N | N/A 11780 lbf52400 N |
N/A
|
| UC212-38 | N/A 2 3/8 in | N/A 4.331 in110 mm | N/A 2.563 in65.1 mm | N/A 8138 lbf36200 N | N/A 11780 lbf52400 N |
N/A
|
| UC212-39 | N/A 2 7/16 in | N/A 4.331 in110 mm | N/A 2.563 in65.1 mm | N/A 8138 lbf36200 N | N/A 11780 lbf52400 N |
N/A
|
| UC213-40 | N/A 2 1/2 in | N/A 4.724 in120 mm | N/A 2.563 in65.1 mm | N/A 9015 lbf40100 N | N/A 12859 lbf57200 N |
N/A
|
| UC213 | N/A 65 mm | N/A 4.724 in120 mm | N/A 2.563 in65.1 mm | N/A 9015 lbf40100 N | N/A 12859 lbf57200 N |
N/A
|
| UC214-44 | N/A 2 3/4 in | N/A 4.921 in125 mm | N/A 2.937 in74.6 mm | N/A 9914 lbf44100 N | N/A 13983 lbf62200 N |
N/A
|
| UC214 | N/A 70 mm | N/A 4.921 in125 mm | N/A 2.937 in74.6 mm | N/A 9914 lbf44100 N | N/A 13983 lbf62200 N |
N/A
|
| UC215-47 | N/A 2 15/16 in | N/A 5.118 in130 mm | N/A 3.063 in77.8 mm | N/A 10858 lbf48300 N | N/A 15152 lbf67400 N |
N/A
|
| UC215 | N/A 75 mm | N/A 5.118 in130 mm | N/A 3.063 in77.8 mm | N/A 10858 lbf48300 N | N/A 15152 lbf67400 N |
N/A
|
| UC215-48 | N/A 3 in | N/A 5.118 in130 mm | N/A 3.063 in77.8 mm | N/A 10858 lbf48300 N | N/A 15152 lbf67400 N |
N/A
|
| UC216-50 | N/A 3.1250 in | N/A 5.512 in140 mm | N/A 3.252 in82.6 mm | N/A 11915 lbf53000 N | N/A 16344 lbf72700 N |
N/A
|
| UC216 | N/A 80 mm | N/A 5.512 in140 mm | N/A 3.252 in82.6 mm | N/A 11915 lbf53000 N | N/A 16344 lbf72700 N |
N/A
|
| UC217-52 | N/A 3 1/4 in | N/A 5.906 in150 mm | N/A 3.374 in85.7 mm | N/A 13916 lbf61900 N | N/A 18884 lbf84000 N |
N/A
|
| UC217 | N/A 85 mm | N/A 5.906 in150 mm | N/A 3.374 in85.7 mm | N/A 13916 lbf61900 N | N/A 18884 lbf84000 N |
N/A
|