Part Number |
Shaft Size d |
Outside Diameter |
Total Width |
Static Load Rating |
Dynamic Load Rating |
CAD |
|---|---|---|---|---|---|---|
| UC201 | N/A | N/A 1.850 in | N/A 1.22 in | N/A 1495 lbf6650 N | N/A 2878 lbf12800 N |
N/A
|
| UC201-8 | N/A 1/2 in | N/A 1.850 in | N/A 1.22 in | N/A 1495 lbf6650 N | N/A 2878 lbf12800 N |
N/A
|
| UC202 | N/A | N/A 1.850 in | N/A 1.22 in | N/A 1495 lbf6650 N | N/A 2878 lbf12800 N |
N/A
|
| UC202-10 | N/A 5/8 in | N/A 1.850 in | N/A 1.22 in | N/A 1495 lbf6650 N | N/A 2878 lbf12800 N |
N/A
|
| UC203 | N/A | N/A 1.850 in | N/A 1.22 in | N/A 1495 lbf6650 N | N/A 2878 lbf12800 N |
N/A
|
| UC204-12 | N/A 3/4 in | N/A 1.850 in | N/A 1.22 in | N/A 1495 lbf6650 N | N/A 2878 lbf12800 N |
N/A
|
| UC204 | N/A | N/A 1.850 in | N/A 1.22 in | N/A 1495 lbf6650 N | N/A 2878 lbf12800 N |
N/A
|
| UC205-14 | N/A 7/8 in | N/A 2.047 in | N/A 1.343 in | N/A 1765 lbf7850 N | N/A 3147 lbf14000 N |
N/A
|
| UC205-15 | N/A 15/16 in | N/A 2.047 in | N/A 1.343 in | N/A 1765 lbf7850 N | N/A 3147 lbf14000 N |
N/A
|
| UC205 | N/A | N/A 2.047 in | N/A 1.343 in | N/A 1765 lbf7850 N | N/A 3147 lbf14000 N |
N/A
|
| UC205-16 | N/A 1 in | N/A 2.047 in | N/A 1.343 in | N/A 1765 lbf7850 N | N/A 3147 lbf14000 N |
N/A
|
| UC206-18 | N/A 1 1/8 in | N/A 2.441 in | N/A 1.5 in | N/A 2540 lbf11300 N | N/A 4385 lbf19500 N |
N/A
|
| UC206 | N/A | N/A 2.441 in | N/A 1.5 in | N/A 2540 lbf11300 N | N/A 4385 lbf19500 N |
N/A
|
| UC206-19 | N/A 1 3/16 in | N/A 2.441 in | N/A 1.5 in | N/A 2540 lbf11300 N | N/A 4385 lbf19500 N |
N/A
|
| UC206-20 | N/A 1 1/4 in | N/A 2.441 in | N/A 1.5 in | N/A 2540 lbf11300 N | N/A 4385 lbf19500 N |
N/A
|
| UC207-20 | N/A 1 1/4 in | N/A 2.835 in | N/A 1.689 in | N/A 3462 lbf15400 N | N/A 5778 lbf25700 N |
N/A
|
| UC207-21 | N/A 1 5/16 in | N/A 2.835 in | N/A 1.689 in | N/A 3462 lbf15400 N | N/A 5778 lbf25700 N |
N/A
|
| UC207-22 | N/A 1 3/8 in | N/A 2.835 in | N/A 1.689 in | N/A 3462 lbf15400 N | N/A 5778 lbf25700 N |
N/A
|
| UC207 | N/A | N/A 2.835 in | N/A 1.689 in | N/A 3462 lbf15400 N | N/A 5778 lbf25700 N |
N/A
|
| UC207-23 | N/A 1 7/16 in | N/A 2.835 in | N/A 1.689 in | N/A 3462 lbf15400 N | N/A 5778 lbf25700 N |
N/A
|
| UC208-24 | N/A 1 1/2 in | N/A 3.15 in | N/A 1.937 in | N/A 4002 lbf17800 N | N/A 6542 lbf29100 N |
N/A
|
| UC208-25 | N/A 1 9/16 in | N/A 3.15 in | N/A 1.937 in | N/A 4002 lbf17800 N | N/A 6542 lbf29100 N |
N/A
|
| UC208 | N/A | N/A 3.15 in | N/A 1.937 in | N/A 4002 lbf17800 N | N/A 6542 lbf29100 N |
N/A
|
| UC209-26 | N/A 1 5/8 in | N/A 3.346 in | N/A 1.937 in | N/A 4788 lbf21300 N | N/A 7666 lbf34100 N |
N/A
|
| UC209-27 | N/A 1 11/16 in | N/A 3.346 in | N/A 1.937 in | N/A 4788 lbf21300 N | N/A 7666 lbf34100 N |
N/A
|