Part Number | 
                        
                            Bearing Bore | 
                        
                            Major Diameter | 
                        
                            Threads No. per Inch | 
                        
                            Diameter S-3 | 
                        
                            Locknut | 
                        
                            Lockwasher | 
                        
                            CAD | 
                                                        
|---|---|---|---|---|---|---|---|
| N 07-W 07 | N/A 35 mm | N/A 34.95 mm1.376 in | N/A 18 | N/A 31.75 mm1.25 in | N/A N 07 | N/A W 07 | 
                                    
                                                                                            
 N/A                                                         | 
                                                                    
| N 08-W 08 | N/A 40 mm | N/A 39.7 mm1.563 in | N/A 18 | N/A 36.51 mm1.4375 in | N/A N 08 | N/A W 08 | 
                                    
                                                                                            
 N/A                                                         | 
                                                                    
| N 09-W 09 | N/A 45 mm | N/A 44.88 mm1.767 in | N/A 18 | N/A 42.86 mm1.6875 in | N/A N 09 | N/A W 09 | 
                                    
                                                                                            
 N/A                                                         | 
                                                                    
| N 10-W 10 | N/A 50 mm | N/A 49.96 mm1.967 in | N/A 18 | N/A 47.63 mm1.875 in | N/A N 10 | N/A W 10 | 
                                    
                                                                                            
 N/A                                                         | 
                                                                    
| N 11-W 11 | N/A 55 mm | N/A 54.79 mm2.157 in | N/A 18 | N/A 52.39 mm2.0625 in | N/A N 11 | N/A W 11 | 
                                    
                                                                                            
 N/A                                                         | 
                                                                    
| N 12-W 12 | N/A 60 mm | N/A 59.94 mm2.360 in | N/A 18 | N/A 57.15 mm2.25 in | N/A N 12 | N/A W 12 | 
                                    
                                                                                            
 N/A                                                         | 
                                                                    
| N 13-W 13 | N/A 65 mm | N/A 64.72 mm2.548 in | N/A 18 | N/A 61.91 mm2.4375 in | N/A N 13 | N/A W 13 | 
                                    
                                                                                            
 N/A                                                         | 
                                                                    
| N 14-W 14 | N/A 70 mm | N/A 69.88 mm2.751 in | N/A 18 | N/A 66.68 mm2.625 in | N/A N 14 | N/A W 14 | 
                                    
                                                                                            
 N/A                                                         | 
                                                                    
| AN 15-W 15 | N/A 75 mm | N/A 74.5 mm2.933 in | N/A 12 | N/A 71.44 mm2.8125 in | N/A AN 15 | N/A W 15 | 
                                    
                                                                                            
 N/A                                                         | 
                                                                    
| AN 16-W 16 | N/A 80 mm | N/A 79.68 mm3.137 in | N/A 12 | N/A 76.2 mm3 in | N/A AN 16 | N/A W 16 | 
                                    
                                                                                            
 N/A                                                         | 
                                                                    
| AN 17-W 17 | N/A 85 mm | N/A 84.84 mm3.34 in | N/A 12 | N/A 80.96 mm3.1875 in | N/A AN 17 | N/A W 17 | 
                                    
                                                                                            
 N/A                                                         | 
                                                                    
| AN 18-W 18 | N/A 90 mm | N/A 89.59 mm3.527 in | N/A 12 | N/A 85.73 mm3.375 in | N/A AN 18 | N/A W 18 | 
                                    
                                                                                            
 N/A                                                         | 
                                                                    
| AN 19-W 19 | N/A 95 mm | N/A 94.74 mm3.73 in | N/A 12 | N/A 90.49 mm3.5625 in | N/A AN 19 | N/A W 19 | 
                                    
                                                                                            
 N/A                                                         | 
                                                                    
| AN 20-W 20 | N/A 100 mm | N/A 99.52 mm3.918 in | N/A 12 | N/A 96.84 mm3.8125 in | N/A AN 20 | N/A W 20 | 
                                    
                                                                                            
 N/A                                                         | 
                                                                    
| AN 21-W 21 | N/A 105 mm | N/A 104.7 mm4.122 in | N/A 12 | N/A 100.01 mm3.9375 in | N/A AN 21 | N/A W 21 | 
                                    
                                                                                            
 N/A                                                         | 
                                                                    
| AN 22-W 22 | N/A 110 mm | N/A 109.86 mm4.325 in | N/A 12 | N/A 106.36 mm4.1875 in | N/A AN 22 | N/A W 22 | 
                                    
                                                                                            
 N/A                                                         | 
                                                                    
| AN 24-W 24 | N/A 120 mm | N/A 119.79 mm4.716 in | N/A 12 | N/A 115.89 mm4.5625 in | N/A AN 24 | N/A W 24 | 
                                    
                                                                                            
 N/A                                                         | 
                                                                    
| AN 26-W 26 | N/A 130 mm | N/A 129.69 mm5.106 in | N/A 12 | N/A 125.41 mm4.9375 in | N/A AN 26 | N/A W 26 | 
                                    
                                                                                            
 N/A                                                         | 
                                                                    
| AN 28-W 28 | N/A 140 mm | N/A 139.62 mm5.497 in | N/A 12 | N/A 134.94 mm5.3125 in | N/A AN 28 | N/A W 28 | 
                                    
                                                                                            
 N/A                                                         | 
                                                                    
| AN 30-W 30 | N/A 150 mm | N/A 149.56 mm5.888 in | N/A 12 | N/A 146.05 mm5.75 in | N/A AN 30 | N/A W 30 | 
                                    
                                                                                            
 N/A                                                         | 
                                                                    
| AN 32-W 32 | N/A 160 mm | N/A 159.61 mm6.284 in | N/A 8 | N/A 153.99 mm6 1/16 in | N/A AN 32 | N/A W 32 | 
                                    
                                                                                            
 N/A                                                         | 
                                                                    
| AN 34-W 34 | N/A 170 mm | N/A 169.14 mm6.659 in | N/A 8 | N/A 163.51 mm6.4375 in | N/A AN 34 | N/A W 34 | 
                                    
                                                                                            
 N/A                                                         | 
                                                                    
| AN 36-W 36 | N/A 180 mm | N/A 179.48 mm7.066 in | N/A 8 | N/A 174.63 mm6.875 in | N/A AN 36 | N/A W 36 | 
                                    
                                                                                            
 N/A                                                         | 
                                                                    
| AN 38-W 38 | N/A 190 mm | N/A 189.79 mm7.472 in | N/A 8 | N/A 184.15 mm7.25 in | N/A AN 38 | N/A W 38 | 
                                    
                                                                                            
 N/A                                                         | 
                                                                    
| AN 40-W 40 | N/A 200 mm | N/A 199.31 mm7.847 in | N/A 8 | N/A 193.68 mm7.625 in | N/A AN 40 | N/A W 40 | 
                                    
                                                                                            
 N/A                                                         |