Part Number |
d1 |
L |
C |
C1 |
Thread G |
D3 |
Locknut |
Lockwasher and Lockplates |
Appropriate Hydraulic Nut |
CAD |
|---|---|---|---|---|---|---|---|---|---|---|
| H305 | N/A 20 mm | N/A 29 mm | N/A 8 mm | N/A | N/A M25x1.5 | N/A 38 mm | N/A KM5 | N/A MB5 | N/A |
N/A |
| H306 | N/A 25 mm | N/A 31 mm | N/A 8 mm | N/A | N/A M30x1.5 | N/A 45 mm | N/A KM6 | N/A MB6 | N/A |
N/A |
| H307 | N/A 30 mm | N/A 35 mm | N/A 9 mm | N/A | N/A M35x1.5 | N/A 52 mm | N/A KM7 | N/A MB7 | N/A |
N/A |
| H308 | N/A 35 mm | N/A 36 mm | N/A 10 mm | N/A | N/A M40x1.5 | N/A 58 mm | N/A KM8 | N/A MB8 | N/A |
N/A |
| H2308 | N/A 35 mm | N/A 46 mm | N/A 10 mm | N/A | N/A M40x1.5 | N/A 58 mm | N/A KM8 | N/A MB8 | N/A |
N/A |
| H309 | N/A 40 mm | N/A 39 mm | N/A 11 mm | N/A | N/A M45x1.5 | N/A 65 mm | N/A KM9 | N/A MB9 | N/A |
N/A |
| H2309 | N/A 40 mm | N/A 50 mm | N/A 11 mm | N/A | N/A M45x1.5 | N/A 65 mm | N/A KM9 | N/A MB9 | N/A |
N/A |
| H310 | N/A 45 mm | N/A 42 mm | N/A 12 mm | N/A | N/A M50x1.5 | N/A 70 mm | N/A KM10 | N/A MB10 | N/A HMV10 |
N/A |
| H2310 | N/A 45 mm | N/A 55 mm | N/A 12 mm | N/A | N/A M50x1.5 | N/A 70 mm | N/A KM10 | N/A MB10 | N/A HMV10 |
N/A |
| H311 | N/A 50 mm | N/A 45 mm | N/A 12 mm | N/A | N/A M55x2 | N/A 75 mm | N/A KM11 | N/A MB11 | N/A HMV11 |
N/A |
| H2311 | N/A 50 mm | N/A 59 mm | N/A 12 mm | N/A | N/A M55x2 | N/A 75 mm | N/A KM11 | N/A MB11 | N/A HMV11 |
N/A |
| H312 | N/A 55 mm | N/A 47 mm | N/A 13 mm | N/A | N/A M60x2 | N/A 80 mm | N/A KM12 | N/A MB12 | N/A HMV12 |
N/A |
| H2312 | N/A 55 mm | N/A 62 mm | N/A 13 mm | N/A | N/A M60x2 | N/A 80 mm | N/A KM12 | N/A MB12 | N/A HMV12 |
N/A |
| H313 | N/A 60 mm | N/A 50 mm | N/A 14 mm | N/A | N/A M65x2 | N/A 85 mm | N/A KM13 | N/A MB13 | N/A HMV13 |
N/A |
| H314 | N/A 60 mm | N/A 52 mm | N/A 14 mm | N/A | N/A M70x2 | N/A 92 mm | N/A KM14 | N/A MB14 | N/A HMV14 |
N/A |
| H2313 | N/A 60 mm | N/A 65 mm | N/A 14 mm | N/A | N/A M65x2 | N/A 85 mm | N/A KM13 | N/A MB13 | N/A HMV13 |
N/A |
| H2314 | N/A 60 mm | N/A 68 mm | N/A 14 mm | N/A | N/A M70x2 | N/A 92 mm | N/A KM14 | N/A MB14 | N/A HMV14 |
N/A |
| H315 | N/A 65 mm | N/A 55 mm | N/A 15 mm | N/A | N/A M75x2 | N/A 98 mm | N/A KM15 | N/A MB15 | N/A HMV15 |
N/A |
| H2315 | N/A 65 mm | N/A 73 mm | N/A 15 mm | N/A | N/A M75x2 | N/A 98 mm | N/A KM15 | N/A MB15 | N/A HMV15 |
N/A |
| H316 | N/A 70 mm | N/A 59 mm | N/A 17 mm | N/A | N/A M80x2 | N/A 105 mm | N/A KM16 | N/A MB16 | N/A HMV16 |
N/A |
| H2316 | N/A 70 mm | N/A 78 mm | N/A 17 mm | N/A | N/A M80x2 | N/A 105 mm | N/A KM16 | N/A MB16 | N/A HMV16 |
N/A |
| H317 | N/A 75 mm | N/A 63 mm | N/A 18 mm | N/A | N/A M85x2 | N/A 110 mm | N/A KM17 | N/A MB17 | N/A HMV17 |
N/A |
| H2317 | N/A 75 mm | N/A 82 mm | N/A 18 mm | N/A | N/A M85x2 | N/A 110 mm | N/A KM17 | N/A MB17 | N/A HMV17 |
N/A |
| H318 | N/A 80 mm | N/A 65 mm | N/A 18 mm | N/A | N/A M90x2 | N/A 120 mm | N/A KM18 | N/A MB18 | N/A HMV18 |
N/A |
| H2318 | N/A 80 mm | N/A 86 mm | N/A 18 mm | N/A | N/A M90x2 | N/A 120 mm | N/A KM18 | N/A MB18 | N/A HMV18 |
N/A |