COMPANY HEADER
Print Back
  • Safe and effective tapered bore bearing assembly.
  • Includes mounting sleeve, locknut and lockwasher or lockplate.
  • Other dimensions may be available, consult your Timken sales representative.

* Adapters with a C1 dimension use a lockplate as the locking device as shown in the illustration; otherwise, a lockwasher is used as the locking device.
Adapter HU Accessory picture
Line Drawing Accessories Sleeves H Adapters
Unit of Measure
1 2 3 4 5 »  

Part Number

d1

L

C

C1

Thread G

D3

Locknut

Lockwasher and Lockplates

Appropriate Hydraulic Nut

CAD

H3932 N/A 140 mm N/A 78 mm N/A 27.5 mm N/A N/A M160x3 N/A 190 mm N/A KML32 N/A MBL32 N/A HMV32 N/A CAD Icon (for items table)
H3032 N/A 140 mm N/A 93 mm N/A 27.5 mm N/A N/A M160x3 N/A 190 mm N/A KML32 N/A MBL32 N/A HMV32 N/A CAD Icon (for items table)
H3132 N/A 140 mm N/A 119 mm N/A 28 mm N/A N/A M160x3 N/A 210 mm N/A KM32 N/A MB32 N/A HMV32 N/A CAD Icon (for items table)
H2332 N/A 140 mm N/A 147 mm N/A 28 mm N/A N/A M160x3 N/A 210 mm N/A KM32 N/A MB32 N/A HMV32 N/A CAD Icon (for items table)
H3934 N/A 150 mm N/A 79 mm N/A 27.5 mm N/A N/A M170x3 N/A 200 mm N/A KML34 N/A MBL34 N/A HMV34 N/A CAD Icon (for items table)
H3034 N/A 150 mm N/A 101 mm N/A 28.5 mm N/A N/A M170x3 N/A 200 mm N/A KML34 N/A MBL34 N/A HMV34 N/A CAD Icon (for items table)
H3134 N/A 150 mm N/A 122 mm N/A 29 mm N/A N/A M170x3 N/A 220 mm N/A KM34 N/A MB34 N/A HMV34 N/A CAD Icon (for items table)
H2334 N/A 150 mm N/A 154 mm N/A 29 mm N/A N/A M170x3 N/A 220 mm N/A KM34 N/A MB34 N/A HMV34 N/A CAD Icon (for items table)
H3936 N/A 160 mm N/A 87 mm N/A 29.5 mm N/A N/A M180x3 N/A 210 mm N/A KML36 N/A MBL36 N/A HMV36 N/A CAD Icon (for items table)
H3036 N/A 160 mm N/A 109 mm N/A 29.5 mm N/A N/A M180x3 N/A 210 mm N/A KML36 N/A MBL36 N/A HMV36 N/A CAD Icon (for items table)
H3136 N/A 160 mm N/A 131 mm N/A 30 mm N/A N/A M180x3 N/A 230 mm N/A KM36 N/A MB36 N/A HMV36 N/A CAD Icon (for items table)
H2336 N/A 160 mm N/A 161 mm N/A 30 mm N/A N/A M180x3 N/A 230 mm N/A KM36 N/A MB36 N/A HMV36 N/A CAD Icon (for items table)
H3938 N/A 170 mm N/A 89 mm N/A 30.5 mm N/A N/A M190x3 N/A 220 mm N/A KML38 N/A MBL38 N/A HMV38 N/A CAD Icon (for items table)
H3038 N/A 170 mm N/A 112 mm N/A 30.5 mm N/A N/A M190x3 N/A 220 mm N/A KML38 N/A MBL38 N/A HMV38 N/A CAD Icon (for items table)
H3138 N/A 170 mm N/A 141 mm N/A 31 mm N/A N/A M190x3 N/A 240 mm N/A KM38 N/A MB38 N/A HMV38 N/A CAD Icon (for items table)
H2338 N/A 170 mm N/A 169 mm N/A 31 mm N/A N/A M190x3 N/A 240 mm N/A KM38 N/A MB38 N/A HMV38 N/A CAD Icon (for items table)
H3940 N/A 180 mm N/A 98 mm N/A 31.5 mm N/A N/A M200x3 N/A 240 mm N/A KML40 N/A MBL40 N/A HMV40 N/A CAD Icon (for items table)
H3040 N/A 180 mm N/A 120 mm N/A 31.5 mm N/A N/A M200x3 N/A 240 mm N/A KML40 N/A MBL40 N/A HMV40 N/A CAD Icon (for items table)
H3140 N/A 180 mm N/A 150 mm N/A 31.5 mm N/A N/A M200x3 N/A 250 mm N/A KM40 N/A MB40 N/A HMV40 N/A CAD Icon (for items table)
H2340 N/A 180 mm N/A 176 mm N/A 32 mm N/A N/A M200x3 N/A 250 mm N/A KM40 N/A MB40 N/A HMV40 N/A CAD Icon (for items table)
H3944 N/A 200 mm N/A 96 mm N/A 30 mm N/A 41 mm N/A Tr220x4 N/A 260 mm N/A HM3044 N/A MS 3044 N/A HMV44 N/A CAD Icon (for items table)
H3044 N/A 200 mm N/A 126 mm N/A 30 mm N/A 41 mm N/A Tr220x4 N/A 260 mm N/A HM3044 N/A MS 3044 N/A HMV44 N/A CAD Icon (for items table)
H3144 N/A 200 mm N/A 161 mm N/A 35 mm N/A N/A Tr220x4 N/A 280 mm N/A HM44T N/A MB44 N/A HMV44 N/A CAD Icon (for items table)
H2344 N/A 200 mm N/A 186 mm N/A 35 mm N/A N/A Tr220x4 N/A 280 mm N/A HM44T N/A MB44 N/A HMV44 N/A CAD Icon (for items table)
H3948 N/A 220 mm N/A 101 mm N/A 34 mm N/A 46 mm N/A Tr240x4 N/A 290 mm N/A HM3048 N/A MS 3048 N/A HMV48 N/A CAD Icon (for items table)
Unit of Measure
1 2 3 4 5 »