Part Number |
d1 |
L |
C |
C1 |
Thread G |
D3 |
Locknut |
Lockwasher and Lockplates |
Appropriate Hydraulic Nut |
CAD |
|---|---|---|---|---|---|---|---|---|---|---|
| H3048 | N/A 220 mm | N/A 133 mm | N/A 34 mm | N/A 46 mm | N/A Tr240x4 | N/A 290 mm | N/A HM3048 | N/A MS 3048 | N/A HMV48 |
N/A |
| H3148 | N/A 220 mm | N/A 172 mm | N/A 37 mm | N/A | N/A Tr240x4 | N/A 300 mm | N/A HM48T | N/A MB48 | N/A HMV48 |
N/A |
| H2348 | N/A 220 mm | N/A 199 mm | N/A 37 mm | N/A | N/A Tr240x4 | N/A 300 mm | N/A HM48T | N/A MB48 | N/A HMV48 |
N/A |
| H3952 | N/A 240 mm | N/A 116 mm | N/A 34 mm | N/A 46 mm | N/A Tr260x4 | N/A 310 mm | N/A HM3052 | N/A MS 3052 | N/A HMV52 |
N/A |
| H3052 | N/A 240 mm | N/A 145 mm | N/A 34 mm | N/A 46 mm | N/A Tr260x4 | N/A 310 mm | N/A HM3052 | N/A MS 3052 | N/A HMV52 |
N/A |
| H3152 | N/A 240 mm | N/A 190 mm | N/A 39 mm | N/A | N/A Tr260x4 | N/A 330 mm | N/A HM52T | N/A MB52 | N/A HMV52 |
N/A |
| H2352 | N/A 240 mm | N/A 211 mm | N/A 39 mm | N/A | N/A Tr260x4 | N/A 330 mm | N/A HM52T | N/A MB52 | N/A HMV52 |
N/A |
| H3956 | N/A 260 mm | N/A 121 mm | N/A 38 mm | N/A 50 mm | N/A Tr280x4 | N/A 330 mm | N/A HM3056 | N/A MS 3056 | N/A HMV56 |
N/A |
| H3056 | N/A 260 mm | N/A 152 mm | N/A 38 mm | N/A 50 mm | N/A Tr280x4 | N/A 330 mm | N/A HM3056 | N/A MS 3056 | N/A HMV56 |
N/A |
| H3156 | N/A 260 mm | N/A 195 mm | N/A 41 mm | N/A | N/A Tr280x4 | N/A 350 mm | N/A HM56T | N/A MB56 | N/A HMV56 |
N/A |
| H2356 | N/A 260 mm | N/A 224 mm | N/A 41 mm | N/A | N/A Tr280x4 | N/A 350 mm | N/A HM56T | N/A MB56 | N/A HMV56 |
N/A |
| H3960 | N/A 280 mm | N/A 140 mm | N/A 42 mm | N/A 54 mm | N/A Tr300x4 | N/A 360 mm | N/A HM3060 | N/A MS 3060 | N/A HMV60 |
N/A |
| H3060 | N/A 280 mm | N/A 168 mm | N/A 42 mm | N/A 54 mm | N/A Tr300x4 | N/A 360 mm | N/A HM3060 | N/A MS 3060 | N/A HMV60 |
N/A |
| H3160 | N/A 280 mm | N/A 208 mm | N/A 40 mm | N/A 53 mm | N/A Tr300x4 | N/A 380 mm | N/A HM3160 | N/A MS 3160 | N/A HMV60 |
N/A |
| H3260 | N/A 280 mm | N/A 240 mm | N/A 40 mm | N/A 53 mm | N/A Tr300x4 | N/A 380 mm | N/A HM3160 | N/A MS 3160 | N/A HMV60 |
N/A |
| H3964 | N/A 300 mm | N/A 140 mm | N/A 42 mm | N/A 55 mm | N/A Tr320x5 | N/A 380 mm | N/A HM3064 | N/A MS 3064 | N/A HMV64 |
N/A |
| H3064 | N/A 300 mm | N/A 171 mm | N/A 42 mm | N/A 55 mm | N/A Tr320x5 | N/A 380 mm | N/A HM3064 | N/A MS 3064 | N/A HMV64 |
N/A |
| H3164 | N/A 300 mm | N/A 226 mm | N/A 42 mm | N/A 56 mm | N/A Tr320x5 | N/A 400 mm | N/A HM3164 | N/A MS 3164 | N/A HMV64 |
N/A |
| H3264 | N/A 300 mm | N/A 258 mm | N/A 42 mm | N/A 56 mm | N/A Tr320x5 | N/A 400 mm | N/A HM3164 | N/A MS 3164 | N/A HMV64 |
N/A |
| H3968 | N/A 320 mm | N/A 144 mm | N/A 45 mm | N/A 58 mm | N/A Tr340x5 | N/A 400 mm | N/A HM3068 | N/A MS 3068 | N/A HMV68 |
N/A |
| H3068 | N/A 320 mm | N/A 187 mm | N/A 45 mm | N/A 58 mm | N/A Tr340x5 | N/A 400 mm | N/A HM3068 | N/A MS 3068 | N/A HMV68 |
N/A |
| H3168 | N/A 320 mm | N/A 254 mm | N/A 55 mm | N/A 72 mm | N/A Tr340x5 | N/A 440 mm | N/A HM3168 | N/A MS 3168 | N/A HMV68 |
N/A |
| H3268 | N/A 320 mm | N/A 288 mm | N/A 55 mm | N/A 72 mm | N/A Tr340x5 | N/A 440 mm | N/A HM3168 | N/A MS 3168 | N/A HMV68 |
N/A |
| H3972 | N/A 340 mm | N/A 144 mm | N/A 45 mm | N/A 58 mm | N/A Tr360x5 | N/A 420 mm | N/A HM3072 | N/A MS 3072 | N/A HMV72 |
N/A |
| H3072 | N/A 340 mm | N/A 188 mm | N/A 45 mm | N/A 58 mm | N/A Tr360x5 | N/A 420 mm | N/A HM3072 | N/A MS 3072 | N/A HMV72 |
N/A |