Part Number |
d1 |
L |
C |
C1 |
Thread G |
D3 |
Locknut |
Lockwasher and Lockplates |
Appropriate Hydraulic Nut |
CAD |
|---|---|---|---|---|---|---|---|---|---|---|
| H3172 | N/A 340 mm | N/A 259 mm | N/A 58 mm | N/A 75 mm | N/A Tr360x5 | N/A 460 mm | N/A HM3172 | N/A MS 3172 | N/A HMV72 |
N/A |
| H3272 | N/A 340 mm | N/A 299 mm | N/A 58 mm | N/A 75 mm | N/A Tr360x5 | N/A 460 mm | N/A HM3172 | N/A MS 3172 | N/A HMV72 |
N/A |
| H3976 | N/A 360 mm | N/A 164 mm | N/A 48 mm | N/A 62 mm | N/A Tr380x5 | N/A 450 mm | N/A HM3076 | N/A MS 3076 | N/A HMV76 |
N/A |
| H3076 | N/A 360 mm | N/A 193 mm | N/A 48 mm | N/A 62 mm | N/A Tr380x5 | N/A 450 mm | N/A HM3076 | N/A MS 3076 | N/A HMV76 |
N/A |
| H3176 | N/A 360 mm | N/A 264 mm | N/A 60 mm | N/A 77 mm | N/A Tr380x5 | N/A 490 mm | N/A HM3176 | N/A MS 3176 | N/A HMV76 |
N/A |
| H3276 | N/A 360 mm | N/A 310 mm | N/A 60 mm | N/A 77 mm | N/A Tr380x5 | N/A 490 mm | N/A HM3176 | N/A MS 3176 | N/A HMV76 |
N/A |
| H3980 | N/A 380 mm | N/A 168 mm | N/A 52 mm | N/A 66 mm | N/A Tr400x5 | N/A 470 mm | N/A HM3080 | N/A MS 3080 | N/A HMV80 |
N/A |
| H3080 | N/A 380 mm | N/A 210 mm | N/A 52 mm | N/A 66 mm | N/A Tr400x5 | N/A 470 mm | N/A HM3080 | N/A MS 3080 | N/A HMV80 |
N/A |
| H3180 | N/A 380 mm | N/A 272 mm | N/A 62 mm | N/A 82 mm | N/A Tr400x5 | N/A 520 mm | N/A HM3180 | N/A MS 3180 | N/A HMV80 |
N/A |
| H3280 | N/A 380 mm | N/A 328 mm | N/A 62 mm | N/A 82 mm | N/A Tr400x5 | N/A 520 mm | N/A HM3180 | N/A MS 3180 | N/A HMV80 |
N/A |
| H3984 | N/A 400 mm | N/A 168 mm | N/A 52 mm | N/A 66 mm | N/A Tr420x5 | N/A 490 mm | N/A HM3084 | N/A MS 3084 | N/A HMV84 |
N/A |
| H3084 | N/A 400 mm | N/A 212 mm | N/A 52 mm | N/A 66 mm | N/A Tr420x5 | N/A 490 mm | N/A HM3084 | N/A MS 3084 | N/A HMV84 |
N/A |
| H3184 | N/A 400 mm | N/A 304 mm | N/A 70 mm | N/A 90 mm | N/A Tr420x5 | N/A 540 mm | N/A HM3184 | N/A MS 3184 | N/A HMV84 |
N/A |
| H3284 | N/A 400 mm | N/A 352 mm | N/A 70 mm | N/A 90 mm | N/A Tr420x5 | N/A 540 mm | N/A HM3184 | N/A MS 3184 | N/A HMV84 |
N/A |
| H3988 | N/A 410 mm | N/A 189 mm | N/A 60 mm | N/A 77 mm | N/A Tr440x5 | N/A 520 mm | N/A HM3088 | N/A MS 3088 | N/A HMV88 |
N/A |
| H3088 | N/A 410 mm | N/A 228 mm | N/A 60 mm | N/A 77 mm | N/A Tr440x5 | N/A 520 mm | N/A HM3088 | N/A MS 3088 | N/A HMV88 |
N/A |
| H3188 | N/A 410 mm | N/A 307 mm | N/A 70 mm | N/A 90 mm | N/A Tr440x5 | N/A 560 mm | N/A HM3188 | N/A MS 3188 | N/A HMV88 |
N/A |
| H3288 | N/A 410 mm | N/A 361 mm | N/A 70 mm | N/A 90 mm | N/A Tr440x5 | N/A 560 mm | N/A HM3188 | N/A MS 3188 | N/A HMV88 |
N/A |
| H3992 | N/A 430 mm | N/A 189 mm | N/A 60 mm | N/A 77 mm | N/A Tr460x5 | N/A 540 mm | N/A HM3092 | N/A MS 3092 | N/A HMV92 |
N/A |
| H3192 | N/A 430 mm | N/A 326 mm | N/A 75 mm | N/A 95 mm | N/A Tr460x5 | N/A 580 mm | N/A HM3192 | N/A MS 3192 | N/A HMV92 |
N/A |
| H3292 | N/A 430 mm | N/A 382 mm | N/A 75 mm | N/A 95 mm | N/A Tr460x5 | N/A 580 mm | N/A HM3192 | N/A MS 3192 | N/A HMC92 |
N/A |
| H3996 | N/A 450 mm | N/A 200 mm | N/A 60 mm | N/A 77 mm | N/A Tr480x5 | N/A 560 mm | N/A HM3096 | N/A MS 3096 | N/A HMV96 |
N/A |
| H3296 | N/A 450 mm | N/A 397 mm | N/A 75 mm | N/A 95 mm | N/A Tr480x5 | N/A 620 mm | N/A HM3196 | N/A MS 3196 | N/A HMV96 |
N/A |
| H2305 | N/A 20 mm | N/A 35 mm | N/A 8 mm | N/A | N/A M25x1.5 | N/A 38 mm | N/A KM5 | N/A MB5 | N/A |
N/A |
| H2306 | N/A 25 mm | N/A 38 mm | N/A 8 mm | N/A | N/A M30x1.5 | N/A 45 mm | N/A KM6 | N/A MB6 | N/A |
N/A |