Part Number | 
                        
                            d1 | 
                        
                            L | 
                        
                            D3 | 
                        
                            Locknut | 
                        
                            Lockwasher and Lockplates | 
                        
                            Appropriate Hydraulic Nut | 
                        
                            CAD | 
                                                        
|---|---|---|---|---|---|---|---|
| HA3040 | N/A 7.1875 in182.56 mm | N/A 120 mm | N/A 240 mm | N/A KML40 | N/A MBL40 | N/A HMV 40 | 
                                    
                                                                                            
 N/A                                                         | 
                                                                    
| HA3140 | N/A 7.1875 in182.56 mm | N/A 150 mm | N/A 250 mm | N/A KM40 | N/A MB40 | N/A HMV 40 | 
                                    
                                                                                            
 N/A                                                         | 
                                                                    
| HA2340 | N/A 7.1875 in182.56 mm | N/A 176 mm | N/A 250 mm | N/A KM40 | N/A MB40 | N/A HMV 40 | 
                                    
                                                                                            
 N/A                                                         | 
                                                                    
| HA3044 | N/A 7.9375 in201.61 mm | N/A 126 mm | N/A 260 mm | N/A HM 3044 | N/A MS 3044 | N/A HMV 44 | 
                                    
                                                                                            
 N/A                                                         | 
                                                                    
| HA3144 | N/A 7.9375 in201.61 mm | N/A 161 mm | N/A 280 mm | N/A HM44T | N/A MB 44 | N/A HMV 44 | 
                                    
                                                                                            
 N/A                                                         | 
                                                                    
| HA3048 | N/A 8 15/16 in227.01 mm | N/A 133 mm | N/A 290 mm | N/A HM 3048 | N/A MS 3048 | N/A HMV 48 | 
                                    
                                                                                            
 N/A                                                         | 
                                                                    
| HA3052 | N/A 9 7/16 in239.71 mm | N/A 145 mm | N/A 310 mm | N/A HM 3052 | N/A MS 3052 | N/A HMV 52 | 
                                    
                                                                                            
 N/A                                                         | 
                                                                    
| HA3056 | N/A 10 7/16 in265.11 mm | N/A 152 mm | N/A 330 mm | N/A HM 3056 | N/A MS 3056 | N/A HMV 56 | 
                                    
                                                                                            
 N/A                                                         | 
                                                                    
| HA3060 | N/A 10 15/16 in277.81 mm | N/A 168 mm | N/A 360 mm | N/A HM 3060 | N/A MS 3060 | N/A HMV 60 | 
                                    
                                                                                            
 N/A                                                         | 
                                                                    
| HA3064 | N/A 11 15/16 in303.21 mm | N/A 171 mm | N/A 380 mm | N/A HM 3064 | N/A MS 3064 | N/A HMV 64 | 
                                    
                                                                                            
 N/A                                                         | 
                                                                    
| HA3068 | N/A 12 7/16 in315.91 mm | N/A 187 mm | N/A 400 mm | N/A HM 3068 | N/A MS 3068 | N/A HMV 68 | 
                                    
                                                                                            
 N/A                                                         | 
                                                                    
| HA3072 | N/A 13 7/16 in341.31 mm | N/A 188 mm | N/A 420 mm | N/A HM 3072 | N/A MS 3072 | N/A HMV 72 | 
                                    
                                                                                            
 N/A                                                         | 
                                                                    
| HA3076 | N/A 13 15/16 in354.01 mm | N/A 193 mm | N/A 450 mm | N/A HM 3076 | N/A MS 3076 | N/A HMV 76 | 
                                    
                                                                                            
 N/A                                                         |