COMPANY HEADER
Print Back
  • Safe and effective tapered bore bearing assembly.
  • Includes mounting sleeve, locknut and lockwasher or lockplate.
  • Other dimensions may be available, consult your Timken sales representative.
HE311 Sleeve-Tapered Sleeve Adapter Assembly-A
Line Drawing Accessories Sleeves H Adapters
Unit of Measure
1 2 3 

Part Number

d1

L

D3

Locknut

Lockwasher and Lockplates

Appropriate Hydraulic Nut

CAD

HE2319 N/A 3.25 in N/A N/A N/A KM19 N/A MB19 N/A HMV 19 N/A CAD Icon (for items table)
HE320 N/A 3.5 in N/A N/A N/A KM20 N/A MB20 N/A HMV 20 N/A CAD Icon (for items table)
HE3120 N/A 3.5 in N/A N/A N/A KM20 N/A MB20 N/A HMV 20 N/A CAD Icon (for items table)
HE2320 N/A 3.5 in N/A N/A N/A KM20 N/A MB20 N/A HMV 20 N/A CAD Icon (for items table)
HE322 N/A 4 in N/A N/A N/A KM22 N/A MB22 N/A HMV 22 N/A CAD Icon (for items table)
HE3122 N/A 4 in N/A N/A N/A KM22 N/A MB22 N/A HMV 22 N/A CAD Icon (for items table)
HE2322 N/A 4 in N/A N/A N/A KM22 N/A MB22 N/A HMV 22 N/A CAD Icon (for items table)
HE3024 N/A 4.25 in N/A N/A N/A KML24 N/A MBL24 N/A HMV 24 N/A CAD Icon (for items table)
HE3124 N/A 4.25 in N/A N/A N/A KM24 N/A MB24 N/A HMV 24 N/A CAD Icon (for items table)
HE2324 N/A 4.25 in N/A N/A N/A KM24 N/A MB24 N/A HMV 24 N/A CAD Icon (for items table)
HE3026 N/A 4.5 in N/A N/A N/A KML26 N/A MBL26 N/A HMV 26 N/A CAD Icon (for items table)
HE3126 N/A 4.5 in N/A N/A N/A KM26 N/A MB26 N/A HMV 26 N/A CAD Icon (for items table)
HE2326 N/A 4.5 in N/A N/A N/A KM26 N/A MB26 N/A HMV 26 N/A CAD Icon (for items table)
HE3028 N/A 5 in N/A N/A N/A KML28 N/A MBL28 N/A HMV 28 N/A CAD Icon (for items table)
HE3128 N/A 5 in N/A N/A N/A KM28 N/A MB28 N/A HMV 28 N/A CAD Icon (for items table)
HE2328 N/A 5 in N/A N/A N/A KM28 N/A MB28 N/A HMV 28 N/A CAD Icon (for items table)
HE3030 N/A 5.25 in N/A N/A N/A KML30 N/A MBL30 N/A HMV 30 N/A CAD Icon (for items table)
HE3130 N/A 5.25 in N/A N/A N/A KM30 N/A MB30 N/A HMV 30 N/A CAD Icon (for items table)
HE2330 N/A 5.25 in N/A N/A N/A KM30 N/A MB30 N/A HMV 30 N/A CAD Icon (for items table)
HE3032 N/A 5.5 in N/A N/A N/A KML32 N/A MBL32 N/A HMV 32 N/A CAD Icon (for items table)
HE3132 N/A 5.5 in N/A N/A N/A KM32 N/A MB32 N/A HMV 32 N/A CAD Icon (for items table)
HE2332 N/A 5.5 in N/A N/A N/A KM32 N/A MB32 N/A HMV 32 N/A CAD Icon (for items table)
HE3034 N/A 6 in N/A N/A N/A KML34 N/A MBL34 N/A HMV 34 N/A CAD Icon (for items table)
HE3134 N/A 6 in N/A N/A N/A KM34 N/A MB34 N/A HMV 34 N/A CAD Icon (for items table)
HE2334 N/A 6 in N/A N/A N/A KM34 N/A MB34 N/A HMV 34 N/A CAD Icon (for items table)
Unit of Measure
1 2 3