COMPANY HEADER
Print Back
Introduction
  • Designed to install and remove tapered bore bearings with minimal effort.
  • Allow better control of the bearing internal clearance reduction without damaging the bearing or other components.
  • Substantially reduces downtime during installation or removal of tapered bore bearings.

Description
  • Consist of a female threaded ring and a male ring with two O-ring seals.
  • All hydraulic nuts are supplied with:
    • Quick connection fittings (male G 1/4 in. and female 3/8 in. N.P.T.).
    • Two pipe plugs G 1/4 in.
    • One set of spare O-rings.

  • HMV-10 through HMV-40 have a Metric ISO fine thread profile.
  • HMV-41 through HMV-236 have a Metric ISO trapezoidal thread.
Metric HMV Hydraulic Nut
Metric-HMV-Hydraulic-Nuts-Line-Drawing
Unit of Measure
1 2 3 4 

Part Number

Threads B

C

D

E

Piston Length of Travel

Piston Area

CAD

HMV-38 N/A M190x3 N/A N/A N/A N/A N/A N/A CAD Icon (for items table)
HMV-40 N/A M200x3 N/A N/A N/A N/A N/A N/A CAD Icon (for items table)
HMV-41 N/A Tr205x4 N/A N/A N/A N/A N/A N/A CAD Icon (for items table)
HMV-42 N/A Tr210x4 N/A N/A N/A N/A N/A N/A CAD Icon (for items table)
HMV-43 N/A Tr215x4 N/A N/A N/A N/A N/A N/A CAD Icon (for items table)
HMV-44 N/A Tr220x4 N/A N/A N/A N/A N/A N/A CAD Icon (for items table)
HMV-45 N/A Tr225x4 N/A N/A N/A N/A N/A N/A CAD Icon (for items table)
HMV-46 N/A Tr230x4 N/A N/A N/A N/A N/A N/A CAD Icon (for items table)
HMV-47 N/A Tr235x4 N/A N/A N/A N/A N/A N/A CAD Icon (for items table)
HMV-48 N/A Tr240x4 N/A N/A N/A N/A N/A N/A CAD Icon (for items table)
HMV-50 N/A Tr250x4 N/A N/A N/A N/A N/A N/A CAD Icon (for items table)
HMV-52 N/A Tr260x4 N/A N/A N/A N/A N/A N/A CAD Icon (for items table)
HMV-54 N/A Tr270x4 N/A N/A N/A N/A N/A N/A CAD Icon (for items table)
HMV-56 N/A Tr280x4 N/A N/A N/A N/A N/A N/A CAD Icon (for items table)
HMV-58 N/A Tr290x4 N/A N/A N/A N/A N/A N/A CAD Icon (for items table)
HMV-60 N/A Tr300x4 N/A N/A N/A N/A N/A N/A CAD Icon (for items table)
HMV-62 N/A Tr310x5 N/A N/A N/A N/A N/A N/A CAD Icon (for items table)
HMV-64 N/A Tr320x5 N/A N/A N/A N/A N/A N/A CAD Icon (for items table)
HMV-66 N/A Tr330x5 N/A N/A N/A N/A N/A N/A CAD Icon (for items table)
HMV-68 N/A Tr340x5 N/A N/A N/A N/A N/A N/A CAD Icon (for items table)
HMV-69 N/A Tr345x5 N/A N/A N/A N/A N/A N/A CAD Icon (for items table)
HMV-70 N/A Tr350x5 N/A N/A N/A N/A N/A N/A CAD Icon (for items table)
HMV-72 N/A Tr360x5 N/A N/A N/A N/A N/A N/A CAD Icon (for items table)
HMV-73 N/A Tr365x5 N/A N/A N/A N/A N/A N/A CAD Icon (for items table)
HMV-74 N/A Tr370x5 N/A N/A N/A N/A N/A N/A CAD Icon (for items table)
Unit of Measure
1 2 3 4