Part Number |
Threads B |
C |
D |
E |
Piston Length of Travel |
Piston Area |
CAD |
|---|---|---|---|---|---|---|---|
| HMV-76 | N/A Tr380x5 | N/A 500 mm | N/A 58 mm | N/A 491 mm | N/A 16 mm | N/A 336 cm² |
N/A
|
| HMV-77 | N/A Tr385x5 | N/A 505 mm | N/A 58 mm | N/A 491 mm | N/A 16 mm | N/A 347 cm² |
N/A
|
| HMV-80 | N/A Tr400x5 | N/A 525 mm | N/A 60 mm | N/A 516 mm | N/A 17 mm | N/A 367 cm² |
N/A
|
| HMV-82 | N/A Tr410x5 | N/A 535 mm | N/A 61 mm | N/A 520 mm | N/A 17 mm | N/A 383 cm² |
N/A
|
| HMV-84 | N/A Tr420x5 | N/A 545 mm | N/A 61 mm | N/A 530 mm | N/A 17 mm | N/A 400 cm² |
N/A
|
| HMV-86 | N/A Tr430x5 | N/A 555 mm | N/A 62 mm | N/A 541 mm | N/A 17 mm | N/A 408 cm² |
N/A
|
| HMV-88 | N/A Tr440x5 | N/A 565 mm | N/A 62 mm | N/A 551 mm | N/A 17 mm | N/A 425 cm² |
N/A
|
| HMV-90 | N/A Tr450x5 | N/A 580 mm | N/A 64 mm | N/A 564 mm | N/A 17 mm | N/A 441 cm² |
N/A
|
| HMV-92 | N/A Tr460x5 | N/A 590 mm | N/A 64 mm | N/A 575 mm | N/A 17 mm | N/A 450 cm² |
N/A
|
| HMV-94 | N/A Tr470x5 | N/A 600 mm | N/A 65 mm | N/A 585 mm | N/A 18 mm | N/A 469 cm² |
N/A
|
| HMV-96 | N/A Tr480x5 | N/A 612 mm | N/A 65 mm | N/A 597 mm | N/A 19 mm | N/A 485 cm² |
N/A
|
| HMV-98 | N/A Tr490x5 | N/A 625 mm | N/A 66 mm | N/A 608 mm | N/A 19 mm | N/A 498 cm² |
N/A
|
| HMV-100 | N/A Tr500x5 | N/A 635 mm | N/A 67 mm | N/A 619 mm | N/A 19 mm | N/A 520 cm² |
N/A
|
| HMV-102 | N/A Tr510x6 | N/A 645 mm | N/A 68 mm | N/A 630 mm | N/A 20 mm | N/A 533 cm² |
N/A
|
| HMV-104 | N/A Tr520x6 | N/A 657 mm | N/A 68 mm | N/A 641 mm | N/A 20 mm | N/A 542 cm² |
N/A
|
| HMV-106 | N/A Tr530x6 | N/A 670 mm | N/A 69 mm | N/A 653 mm | N/A 21 mm | N/A 562 cm² |
N/A
|
| HMV-108 | N/A Tr540x6 | N/A 680 mm | N/A 69 mm | N/A 664 mm | N/A 21 mm | N/A 582 cm² |
N/A
|
| HMV-110 | N/A Tr550x6 | N/A 692 mm | N/A 70 mm | N/A 675 mm | N/A 21 mm | N/A 592 cm² |
N/A
|
| HMV-112 | N/A Tr560x6 | N/A 705 mm | N/A 71 mm | N/A 687 mm | N/A 22 mm | N/A 612 cm² |
N/A
|
| HMV-114 | N/A Tr570x6 | N/A 715 mm | N/A 72 mm | N/A 697 mm | N/A 23 mm | N/A 632 cm² |
N/A
|
| HMV-116 | N/A Tr580x6 | N/A 725 mm | N/A 72 mm | N/A 707 mm | N/A 23 mm | N/A 642 cm² |
N/A
|
| HMV-120 | N/A Tr600x6 | N/A 750 mm | N/A 73 mm | N/A 731 mm | N/A 23 mm | N/A 674 cm² |
N/A
|
| HMV-126 | N/A Tr630x6 | N/A 780 mm | N/A 74 mm | N/A 762 mm | N/A 23 mm | N/A 729 cm² |
N/A
|
| HMV-130 | N/A Tr650x6 | N/A 805 mm | N/A 75 mm | N/A 785 mm | N/A 23 mm | N/A 762 cm² |
N/A
|
| HMV-134 | N/A Tr670x6 | N/A 825 mm | N/A 76 mm | N/A 806 mm | N/A 24 mm | N/A 795 cm² |
N/A
|