COMPANY HEADER
Print Back
Introduction
  • Designed to install and remove tapered bore bearings with minimal effort.
  • Allow better control of the bearing internal clearance reduction without damaging the bearing or other components.
  • Substantially reduces downtime during installation or removal of tapered bore bearings.

Description
  • Consist of a female threaded ring and a male ring with two O-ring seals.
  • All hydraulic nuts are supplied with:
    • Quick connection fittings (male G 1/4 in. and female 3/8 in. N.P.T.).
    • Two pipe plugs G 1/4 in.
    • One set of spare O-rings.

  • HMV-10 through HMV-40 have a Metric ISO fine thread profile.
  • HMV-41 through HMV-236 have a Metric ISO trapezoidal thread.
Metric HMV Hydraulic Nut
Metric-HMV-Hydraulic-Nuts-Line-Drawing
Unit of Measure
1 2 3 4 

Part Number

Threads B

C

D

E

Piston Length of Travel

Piston Area

CAD

HMV-76 N/A Tr380x5 N/A N/A N/A N/A N/A N/A CAD Icon (for items table)
HMV-77 N/A Tr385x5 N/A N/A N/A N/A N/A N/A CAD Icon (for items table)
HMV-80 N/A Tr400x5 N/A N/A N/A N/A N/A N/A CAD Icon (for items table)
HMV-82 N/A Tr410x5 N/A N/A N/A N/A N/A N/A CAD Icon (for items table)
HMV-84 N/A Tr420x5 N/A N/A N/A N/A N/A N/A CAD Icon (for items table)
HMV-86 N/A Tr430x5 N/A N/A N/A N/A N/A N/A CAD Icon (for items table)
HMV-88 N/A Tr440x5 N/A N/A N/A N/A N/A N/A CAD Icon (for items table)
HMV-90 N/A Tr450x5 N/A N/A N/A N/A N/A N/A CAD Icon (for items table)
HMV-92 N/A Tr460x5 N/A N/A N/A N/A N/A N/A CAD Icon (for items table)
HMV-94 N/A Tr470x5 N/A N/A N/A N/A N/A N/A CAD Icon (for items table)
HMV-96 N/A Tr480x5 N/A N/A N/A N/A N/A N/A CAD Icon (for items table)
HMV-98 N/A Tr490x5 N/A N/A N/A N/A N/A N/A CAD Icon (for items table)
HMV-100 N/A Tr500x5 N/A N/A N/A N/A N/A N/A CAD Icon (for items table)
HMV-102 N/A Tr510x6 N/A N/A N/A N/A N/A N/A CAD Icon (for items table)
HMV-104 N/A Tr520x6 N/A N/A N/A N/A N/A N/A CAD Icon (for items table)
HMV-106 N/A Tr530x6 N/A N/A N/A N/A N/A N/A CAD Icon (for items table)
HMV-108 N/A Tr540x6 N/A N/A N/A N/A N/A N/A CAD Icon (for items table)
HMV-110 N/A Tr550x6 N/A N/A N/A N/A N/A N/A CAD Icon (for items table)
HMV-112 N/A Tr560x6 N/A N/A N/A N/A N/A N/A CAD Icon (for items table)
HMV-114 N/A Tr570x6 N/A N/A N/A N/A N/A N/A CAD Icon (for items table)
HMV-116 N/A Tr580x6 N/A N/A N/A N/A N/A N/A CAD Icon (for items table)
HMV-120 N/A Tr600x6 N/A N/A N/A N/A N/A N/A CAD Icon (for items table)
HMV-126 N/A Tr630x6 N/A N/A N/A N/A N/A N/A CAD Icon (for items table)
HMV-130 N/A Tr650x6 N/A N/A N/A N/A N/A N/A CAD Icon (for items table)
HMV-134 N/A Tr670x6 N/A N/A N/A N/A N/A N/A CAD Icon (for items table)
Unit of Measure
1 2 3 4