Part Number |
d1 |
L |
D3 |
Locknut |
Lockwasher and Lockplates |
Appropriate Hydraulic Nut |
---|---|---|---|---|---|---|
OH3152H | N/A 240 mm | N/A 190 mm | N/A 330 mm | N/A HM52T | N/A MB52 | N/A HMV 52 |
OH2352H | N/A 240 mm | N/A 211 mm | N/A 330 mm | N/A HM52T | N/A MB52 | N/A HMV 52 |
OH3956H | N/A 260 mm | N/A 121 mm | N/A 330 mm | N/A HM3056 | N/A MS3056 | N/A HMV 56 |
OH3056H | N/A 260 mm | N/A 152 mm | N/A 330 mm | N/A HM3056 | N/A MS3056 | N/A HMV 56 |
OH3156H | N/A 260 mm | N/A 195 mm | N/A 350 mm | N/A HM56T | N/A MB56 | N/A HMV 56 |
OH2356H | N/A 260 mm | N/A 224 mm | N/A 350 mm | N/A HM56T | N/A MB56 | N/A HMV 56 |
OH3960H | N/A 280 mm | N/A 140 mm | N/A 360 mm | N/A HM3060 | N/A MS3060 | N/A HMV 60 |
OH3060H | N/A 280 mm | N/A 168 mm | N/A 360 mm | N/A HM3060 | N/A MS3060 | N/A HMV 60 |
OH3160H | N/A 280 mm | N/A 208 mm | N/A 380 mm | N/A HM3160 | N/A MS3160 | N/A HMV 60 |
OH3260H | N/A 280 mm | N/A 240 mm | N/A 380 mm | N/A HM3160 | N/A MS3160 | N/A HMV 60 |
OH3964H | N/A 300 mm | N/A 140 mm | N/A 380 mm | N/A HM3064 | N/A MS3064 | N/A HMV 64 |
OH3064H | N/A 300 mm | N/A 171 mm | N/A 380 mm | N/A HM3064 | N/A MS3064 | N/A HMV 64 |
OH3164H | N/A 300 mm | N/A 226 mm | N/A 400 mm | N/A HM3164 | N/A MS3164 | N/A HMV 64 |
OH3264H | N/A 300 mm | N/A 258 mm | N/A 400 mm | N/A HM3164 | N/A MS3164 | N/A HMV 64 |
OH3968H | N/A 320 mm | N/A 144 mm | N/A 400 mm | N/A HM3068 | N/A MS3068 | N/A HMV 68 |
OH3068H | N/A 320 mm | N/A 187 mm | N/A 400 mm | N/A HM3068 | N/A MS3068 | N/A HMV 68 |
OH3168H | N/A 320 mm | N/A 254 mm | N/A 440 mm | N/A HM3168 | N/A MS3168 | N/A HMV 68 |
OH3268H | N/A 320 mm | N/A 288 mm | N/A 440 mm | N/A HM3168 | N/A MS3168 | N/A HMV 68 |
OH3972H | N/A 340 mm | N/A 144 mm | N/A 420 mm | N/A HM3072 | N/A MS3072 | N/A HMV 72 |
OH3072H | N/A 340 mm | N/A 188 mm | N/A 420 mm | N/A HM3072 | N/A MS3072 | N/A HMV 72 |
OH3172H | N/A 340 mm | N/A 259 mm | N/A 460 mm | N/A HM3172 | N/A MS3172 | N/A HMV 72 |
OH3272H | N/A 340 mm | N/A 299 mm | N/A 460 mm | N/A HM3172 | N/A MS3172 | N/A HMV 72 |
OH3976H | N/A 360 mm | N/A 164 mm | N/A 450 mm | N/A HM3076 | N/A MS3076 | N/A HMV 76 |
OH3076H | N/A 360 mm | N/A 193 mm | N/A 450 mm | N/A HM3076 | N/A MS3076 | N/A HMV 76 |
OH3176H | N/A 360 mm | N/A 264 mm | N/A 490 mm | N/A HM3176 | N/A MS3176 | N/A HMV 76 |