Part Number | 
                        
                            d1 | 
                        
                            L | 
                        
                            D3 | 
                        
                            Locknut | 
                        
                            Lockwasher and Lockplates | 
                        
                            Appropriate Hydraulic Nut | 
                                                        
|---|---|---|---|---|---|---|
| OH31/530H | N/A 500 mm | N/A 364 mm | N/A 670 mm | N/A HM31/530 | N/A MS31/530 | N/A HMV 106 | 
| OH32/530H | N/A 500 mm | N/A 447 mm | N/A 670 mm | N/A HM31/530 | N/A MS31/530 | N/A HMV 106 | 
| OH39/560H | N/A 530 mm | N/A 227 mm | N/A 650 mm | N/A HM30/560 | N/A MS30/560 | N/A HMV 112 | 
| OH31/560H | N/A 530 mm | N/A 377 mm | N/A 710 mm | N/A HM31/560 | N/A MS31/560 | N/A HMV 112 | 
| OH32/560H | N/A 530 mm | N/A 462 mm | N/A 710 mm | N/A HM31/560 | N/A MS31/560 | N/A HMV 112 | 
| OH39/600H | N/A 560 mm | N/A 239 mm | N/A 700 mm | N/A HM30/600 | N/A MS30/600 | N/A HMV 120 | 
| OH30/600H | N/A 560 mm | N/A 289 mm | N/A 700 mm | N/A HM30/600 | N/A MS30/600 | N/A HMV 120 | 
| OH31/600H | N/A 560 mm | N/A 399 mm | N/A 750 mm | N/A HM31/600 | N/A MS31/600 | N/A HMV 120 | 
| OH32/600H | N/A 560 mm | N/A 487 mm | N/A 750 mm | N/A HM31/600 | N/A MS31/600 | N/A HMV 120 | 
| OH39/630H | N/A 600 mm | N/A 254 mm | N/A 730 mm | N/A HM30/630 | N/A MS30/630 | N/A HMV 126 | 
| OH30/630H | N/A 600 mm | N/A 301 mm | N/A 730 mm | N/A HM30/630 | N/A MS30/630 | N/A HMV 126 | 
| OH31/630H | N/A 600 mm | N/A 424 mm | N/A 800 mm | N/A HM31/630 | N/A MS31/630 | N/A HMV 126 | 
| OH32/630H | N/A 600 mm | N/A 521 mm | N/A 800 mm | N/A HM31/630 | N/A MS31/630 | N/A HMV 126 | 
| OH39/670H | N/A 630 mm | N/A 264 mm | N/A 780 mm | N/A HM30/670 | N/A MS30/670 | N/A HMV 134 | 
| OH30/670H | N/A 630 mm | N/A 324 mm | N/A 780 mm | N/A HM30/670 | N/A MS30/670 | N/A HMV 134 | 
| OH31/670H | N/A 630 mm | N/A 456 mm | N/A 850 mm | N/A HM31/670 | N/A MS31/670 | N/A HMV 134 | 
| OH32/670H | N/A 630 mm | N/A 558 mm | N/A 850 mm | N/A HM31/670 | N/A MS31/670 | N/A HMV 134 | 
| OH39/710H | N/A 670 mm | N/A 286 mm | N/A 830 mm | N/A HM30/710 | N/A MS30/710 | N/A HMV 142 | 
| OH30/710H | N/A 670 mm | N/A 342 mm | N/A 830 mm | N/A HM30/710 | N/A MS30/710 | N/A HMV 142 | 
| OH31/710H | N/A 670 mm | N/A 467 mm | N/A 900 mm | N/A HM31/710 | N/A MS31/710 | N/A HMV 142 | 
| OH32/710H | N/A 670 mm | N/A 572 mm | N/A 900 mm | N/A HM31/710 | N/A MS31/710 | N/A HMV 142 | 
| OH39/750H | N/A 710 mm | N/A 291 mm | N/A 870 mm | N/A HM30/750 | N/A MS30/750 | N/A HMV 150 | 
| OH30/750H | N/A 710 mm | N/A 356 mm | N/A 870 mm | N/A HM30/750 | N/A MS30/750 | N/A HMV 150 | 
| OH31/750H | N/A 710 mm | N/A 493 mm | N/A 950 mm | N/A HM31/750 | N/A MS31/750 | N/A HMV 150 | 
| OH32/750H | N/A 710 mm | N/A 603 mm | N/A 950 mm | N/A HM31/750 | N/A MS31/750 | N/A HMV 150 |