Part Number |
d1 |
L |
b |
Thread D1 |
Appropriate Withdrawal Nut No. |
Appropriate Hydraulic Nut |
CAD |
|---|---|---|---|---|---|---|---|
| AOH3044G | N/A 200 mm | N/A 111 mm | N/A 20 mm | N/A Tr230x4 | N/A HM 46T | N/A HMV 46 |
N/A |
| AOH2244 | N/A 200 mm | N/A 130 mm | N/A 20 mm | N/A Tr240x4 | N/A HM 3048 | N/A HMV 48 |
N/A |
| AOH24044 | N/A 200 mm | N/A 138 mm | N/A 20 mm | N/A Tr230x4 | N/A HM 46T | N/A HMV 46 |
N/A |
| AOH3144 | N/A 200 mm | N/A 145 mm | N/A 23 mm | N/A Tr240x4 | N/A HM 3048 | N/A HMV 48 |
N/A |
| AOH24144 | N/A 200 mm | N/A 170 mm | N/A 20 mm | N/A Tr230x4 | N/A HM 46T | N/A HMV 46 |
N/A |
| AOH2344 | N/A 200 mm | N/A 181 mm | N/A 30 mm | N/A Tr240x4 | N/A HM 3048 | N/A HMV 48 |
N/A |
| AOH3948 | N/A 220 mm | N/A 77 mm | N/A 16 mm | N/A Tr250x4 | N/A HM 50 | N/A HMV 50 |
N/A |
| AOH3048 | N/A 220 mm | N/A 116 mm | N/A 21 mm | N/A Tr260x4 | N/A HM 3052 | N/A HMV 52 |
N/A |
| AOH24048 | N/A 220 mm | N/A 138 mm | N/A 20 mm | N/A Tr250x4 | N/A HM 50T | N/A HMV 50 |
N/A |
| AOH3148 | N/A 220 mm | N/A 154 mm | N/A 25 mm | N/A Tr260x4 | N/A HM 3052 | N/A HMV 52 |
N/A |
| AOH24148 | N/A 220 mm | N/A 180 mm | N/A 20 mm | N/A Tr260x4 | N/A HM 3052 | N/A HMV 52 |
N/A |
| AOH2348 | N/A 220 mm | N/A 189 mm | N/A 30 mm | N/A Tr260x4 | N/A HM 3052 | N/A HMV 52 |
N/A |
| AOH3952 | N/A 240 mm | N/A 94 mm | N/A 18 mm | N/A Tr270x4 | N/A HM 54 | N/A HMV 54 |
N/A |
| AOH3052 | N/A 240 mm | N/A 128 mm | N/A 23 mm | N/A Tr280x4 | N/A HM 3056 | N/A HMV 56 |
N/A |
| AOH2252G | N/A 240 mm | N/A 155 mm | N/A 23 mm | N/A Tr280x4 | N/A HM 3056 | N/A HMV 56 |
N/A |
| AOH24052G | N/A 240 mm | N/A 162 mm | N/A 22 mm | N/A Tr280x4 | N/A HM 3056 | N/A HMV 56 |
N/A |
| AOH3152G | N/A 240 mm | N/A 172 mm | N/A 26 mm | N/A Tr280x4 | N/A HM 3056 | N/A HMV 56 |
N/A |
| AOH24152 | N/A 240 mm | N/A 202 mm | N/A 22 mm | N/A Tr280x4 | N/A HM 3056 | N/A HMV 56 |
N/A |
| AOH2352G | N/A 240 mm | N/A 205 mm | N/A 30 mm | N/A Tr280x4 | N/A HM 3056 | N/A HMV 56 |
N/A |
| AOH3956 | N/A 260 mm | N/A 94 mm | N/A 18 mm | N/A Tr290x4 | N/A HM 58 | N/A HMV 58 |
N/A |
| AOH3056 | N/A 260 mm | N/A 131 mm | N/A 24 mm | N/A Tr300x4 | N/A HM 3060 | N/A HMV 60 |
N/A |
| AOH2256G | N/A 260 mm | N/A 155 mm | N/A 24 mm | N/A Tr300x4 | N/A HM 3160 | N/A HMV 60 |
N/A |
| AOH24056G | N/A 260 mm | N/A 162 mm | N/A 22 mm | N/A Tr300x4 | N/A HM 3160 | N/A HMV 60 |
N/A |
| AOH3156G | N/A 260 mm | N/A 175 mm | N/A 28 mm | N/A Tr300x4 | N/A HM 3160 | N/A HMV 60 |
N/A |
| AOH24156 | N/A 260 mm | N/A 202 mm | N/A 22 mm | N/A Tr300x4 | N/A HM 3160 | N/A HMV 60 |
N/A |