Part Number | 
                        
                            d1 | 
                        
                            L | 
                        
                            b | 
                        
                            Thread D1 | 
                        
                            Appropriate Withdrawal Nut No. | 
                        
                            Appropriate Hydraulic Nut | 
                        
                            CAD | 
                                                        
|---|---|---|---|---|---|---|---|
| AOH2356G | N/A 260 mm | N/A 212 mm | N/A 30 mm | N/A Tr300x4 | N/A HM 3160 | N/A HMV 60 | 
                                    
                                                                                            
 N/A                                                         | 
                                                                    
| AOH3960 | N/A 280 mm | N/A 112 mm | N/A 21 mm | N/A Tr310x5 | N/A HM 62 | N/A HMV 62 | 
                                    
                                                                                            
 N/A                                                         | 
                                                                    
| AOH3060 | N/A 280 mm | N/A 145 mm | N/A 26 mm | N/A Tr320x5 | N/A HM 3064 | N/A HMV 64 | 
                                    
                                                                                            
 N/A                                                         | 
                                                                    
| AOH2260G | N/A 280 mm | N/A 170 mm | N/A 26 mm | N/A Tr320x5 | N/A HM 3164 | N/A HMV 64 | 
                                    
                                                                                            
 N/A                                                         | 
                                                                    
| AOH24060G | N/A 280 mm | N/A 184 mm | N/A 24 mm | N/A Tr320x5 | N/A HM 3164 | N/A HMV 64 | 
                                    
                                                                                            
 N/A                                                         | 
                                                                    
| AOH3160G | N/A 280 mm | N/A 192 mm | N/A 30 mm | N/A Tr320x5 | N/A HM 3164 | N/A HMV 64 | 
                                    
                                                                                            
 N/A                                                         | 
                                                                    
| AOH24160 | N/A 280 mm | N/A 224 mm | N/A 24 mm | N/A Tr320x5 | N/A HM 3164 | N/A HMV 64 | 
                                    
                                                                                            
 N/A                                                         | 
                                                                    
| AOH3260G | N/A 280 mm | N/A 228 mm | N/A 34 mm | N/A Tr320x5 | N/A HM 3164 | N/A HMV 64 | 
                                    
                                                                                            
 N/A                                                         | 
                                                                    
| AOH3964 | N/A 300 mm | N/A 112 mm | N/A 21 mm | N/A Tr330x5 | N/A HM 66 | N/A HMV 66 | 
                                    
                                                                                            
 N/A                                                         | 
                                                                    
| AOH3064G | N/A 300 mm | N/A 149 mm | N/A 27 mm | N/A Tr340x5 | N/A HM 3068 | N/A HMV 68 | 
                                    
                                                                                            
 N/A                                                         | 
                                                                    
| AOH2264G | N/A 300 mm | N/A 180 mm | N/A 27 mm | N/A Tr340x5 | N/A HM 3168 | N/A HMV 68 | 
                                    
                                                                                            
 N/A                                                         | 
                                                                    
| AOH24064G | N/A 300 mm | N/A 184 mm | N/A 24 mm | N/A Tr340x5 | N/A HM 3168 | N/A HMV 68 | 
                                    
                                                                                            
 N/A                                                         | 
                                                                    
| AOH3164G | N/A 300 mm | N/A 209 mm | N/A 31 mm | N/A Tr340x5 | N/A HM 3168 | N/A HMV 68 | 
                                    
                                                                                            
 N/A                                                         | 
                                                                    
| AOH24164 | N/A 300 mm | N/A 242 mm | N/A 24 mm | N/A Tr340x5 | N/A HM 3168 | N/A HMV 68 | 
                                    
                                                                                            
 N/A                                                         | 
                                                                    
| AOH3264G | N/A 300 mm | N/A 246 mm | N/A 36 mm | N/A Tr340x5 | N/A HM 3168 | N/A HMV 68 | 
                                    
                                                                                            
 N/A                                                         | 
                                                                    
| AOH3968 | N/A 320 mm | N/A 112 mm | N/A 21 mm | N/A Tr360x5 | N/A HM L72 | N/A HMV 72 | 
                                    
                                                                                            
 N/A                                                         | 
                                                                    
| AOH3068G | N/A 320 mm | N/A 162 mm | N/A 28 mm | N/A Tr360x5 | N/A HM 3072 | N/A HMV 72 | 
                                    
                                                                                            
 N/A                                                         | 
                                                                    
| AOH24068 | N/A 320 mm | N/A 206 mm | N/A 26 mm | N/A Tr360x5 | N/A HM 3172 | N/A HMV 72 | 
                                    
                                                                                            
 N/A                                                         | 
                                                                    
| AOH3168G | N/A 320 mm | N/A 225 mm | N/A 33 mm | N/A Tr360x5 | N/A HM 3172 | N/A HMV 72 | 
                                    
                                                                                            
 N/A                                                         | 
                                                                    
| AOH3268G | N/A 320 mm | N/A 264 mm | N/A 38 mm | N/A Tr360x5 | N/A HM 3172 | N/A HMV 72 | 
                                    
                                                                                            
 N/A                                                         | 
                                                                    
| AOH24168 | N/A 320 mm | N/A 269 mm | N/A 26 mm | N/A Tr360x5 | N/A HM 3172 | N/A HMV 72 | 
                                    
                                                                                            
 N/A                                                         | 
                                                                    
| AOH3972 | N/A 340 mm | N/A 112 mm | N/A 21 mm | N/A Tr380x5 | N/A HM L76 | N/A HMV 76 | 
                                    
                                                                                            
 N/A                                                         | 
                                                                    
| AOH3072G | N/A 340 mm | N/A 167 mm | N/A 30 mm | N/A Tr380x5 | N/A HM 3076 | N/A HMV 76 | 
                                    
                                                                                            
 N/A                                                         | 
                                                                    
| AOH24072 | N/A 340 mm | N/A 206 mm | N/A 26 mm | N/A Tr380x5 | N/A HM 3176 | N/A HMV 76 | 
                                    
                                                                                            
 N/A                                                         | 
                                                                    
| AOH3172G | N/A 340 mm | N/A 229 mm | N/A 35 mm | N/A Tr380x5 | N/A HM 3176 | N/A HMV 76 | 
                                    
                                                                                            
 N/A                                                         |