Part Number |
d1 |
L |
b |
Thread D1 |
Appropriate Withdrawal Nut No. |
Appropriate Hydraulic Nut |
CAD |
|---|---|---|---|---|---|---|---|
| AOH31/560 | N/A 530 mm | N/A 335 mm | N/A 55 mm | N/A Tr600x6 | N/A HM 31/600 | N/A HMV 120 |
N/A |
| AOH241/560G | N/A 530 mm | N/A 393 mm | N/A 38 mm | N/A Tr600x6 | N/A HM 31/600 | N/A HMV 120 |
N/A |
| AOH30/600 | N/A 560 mm | N/A 245 mm | N/A 45 mm | N/A Tr630x6 | N/A HM 30/630 | N/A HMV 126 |
N/A |
| AOH31/600 | N/A 560 mm | N/A 355 mm | N/A 55 mm | N/A Tr630x6 | N/A HM 31/630 | N/A HMV 126 |
N/A |
| AOH241/600 | N/A 560 mm | N/A 413 mm | N/A 38 mm | N/A Tr630x6 | N/A HM 31/630 | N/A HMV 126 |
N/A |
| AOH32/600G | N/A 560 mm | N/A 445 mm | N/A 55 mm | N/A Tr630x6 | N/A HM 31/630 | N/A HMV 126 |
N/A |
| AOH30/630 | N/A 600 mm | N/A 258 mm | N/A 45 mm | N/A Tr670x6 | N/A HM 30/670 | N/A HMV 134 |
N/A |
| AOH31/630 | N/A 600 mm | N/A 375 mm | N/A 60 mm | N/A Tr670x6 | N/A HM 31/670 | N/A HMV 134 |
N/A |
| AOH241/630G | N/A 600 mm | N/A 440 mm | N/A 40 mm | N/A Tr670x6 | N/A HM 31/670 | N/A HMV 134 |
N/A |
| AOH32/630G | N/A 600 mm | N/A 475 mm | N/A 63 mm | N/A Tr670x6 | N/A HM 31/670 | N/A HMV 134 |
N/A |
| AOH30/670 | N/A 630 mm | N/A 280 mm | N/A 50 mm | N/A Tr710x7 | N/A HM 30/710 | N/A HMV 142 |
N/A |
| AOH241/670 | N/A 630 mm | N/A 452 mm | N/A 40 mm | N/A Tr710x7 | N/A HM 31/710 | N/A HMV 142 |
N/A |
| AOH32/670G | N/A 630 mm | N/A 500 mm | N/A 62 mm | N/A Tr710x7 | N/A HM 31/710 | N/A HMV 142 |
N/A |
| AOH32/710G | N/A 670 mm | N/A 515 mm | N/A 65 mm | N/A Tr750x7 | N/A HM 31/750 | N/A HMV 150 |
N/A |
| AOH30/750 | N/A 710 mm | N/A 300 mm | N/A 50 mm | N/A Tr800x7 | N/A HM 30/800 | N/A HMV 160 |
N/A |
| AOH31/750 | N/A 710 mm | N/A 425 mm | N/A 60 mm | N/A Tr800x7 | N/A HM 31/800 | N/A HMV 160 |
N/A |
| AOH32/750 | N/A 710 mm | N/A 540 mm | N/A 65 mm | N/A Tr800x7 | N/A HM 31/800 | N/A HMV 160 |
N/A |
| AOH30/800 | N/A 750 mm | N/A 308 mm | N/A 50 mm | N/A Tr850x7 | N/A HM 30/850 | N/A HMV 170 |
N/A |
| AOH31/800 | N/A 750 mm | N/A 438 mm | N/A 63 mm | N/A Tr850x7 | N/A HM 31/850 | N/A HMV 170 |
N/A |
| AOH32/800G | N/A 750 mm | N/A 550 mm | N/A 67 mm | N/A Tr850x7 | N/A HM 31/850 | N/A HMV 170 |
N/A |
| AOH30/850 | N/A 800 mm | N/A 325 mm | N/A 53 mm | N/A Tr900x7 | N/A HM 30/900 | N/A HMV 180 |
N/A |
| AOH31/850 | N/A 800 mm | N/A 462 mm | N/A 62 mm | N/A Tr900x7 | N/A HM 31/900 | N/A HMV 180 |
N/A |
| AOH32/850 | N/A 800 mm | N/A 585 mm | N/A 70 mm | N/A Tr900x7 | N/A HM 31/900 | N/A HMV 180 |
N/A |
| AOH30/900 | N/A 850 mm | N/A 335 mm | N/A 55 mm | N/A Tr950x8 | N/A HM 30/950 | N/A HMV 190 |
N/A |
| AOH240/900 | N/A 850 mm | N/A 430 mm | N/A 55 mm | N/A Tr950x8 | N/A HM 31/950 | N/A HMV 190 |
N/A |