Print Back
HU Accessories Locknut 2 image
Metric Locknut
Unit of Measure
 1 2 3 4 5 »  

Part Number

Thread D1

D3

D4

Bn

Lockwasher

Suitable Lockplate No

CAD

KM36 N/A M180x3 N/A 230 mm N/A 203 mm N/A 27 mm N/A MB 36 N/A N/A CAD
KML36 N/A M180x3 N/A 210 mm N/A 200 mm N/A 27 mm N/A MBL 36 N/A N/A CAD
KM38 N/A M190x3 N/A 240 mm N/A 214 mm N/A 28 mm N/A MB 38 N/A N/A CAD
KML38 N/A M190x3 N/A 220 mm N/A 210 mm N/A 28 mm N/A MBL 38 N/A N/A CAD
KM40 N/A M200x3 N/A 250 mm N/A 226 mm N/A 29 mm N/A MB 40 N/A N/A CAD
KML40 N/A M200x3 N/A 240 mm N/A 222 mm N/A 29 mm N/A MBL 40 N/A N/A CAD
KM4 N/A M20x1 N/A 32 mm N/A 26 mm N/A 6 mm N/A MB 04 N/A N/A CAD
KM5 N/A M25x1.5 N/A 38 mm N/A 32 mm N/A 7 mm N/A MB 05 N/A N/A CAD
KM6 N/A M30x1.5 N/A 45 mm N/A 38 mm N/A 7 mm N/A MB 06 N/A N/A CAD
KM7 N/A M35x1.5 N/A 52 mm N/A 44 mm N/A 8 mm N/A MB 07 N/A N/A CAD
KM8 N/A M40x1.5 N/A 58 mm N/A 50 mm N/A 9 mm N/A MB 08 N/A N/A CAD
KM9 N/A M45x1.5 N/A 65 mm N/A 56 mm N/A 10 mm N/A MB 09 N/A N/A CAD
KM10 N/A M50x1.5 N/A 70.000 mm N/A 61 mm N/A 11 mm N/A MB 10 N/A N/A CAD
KM11 N/A M55x2 N/A 75 mm N/A 67 mm N/A 11 mm N/A MB 11 N/A N/A CAD
KM12 N/A M60x2 N/A 80 mm N/A 73 mm N/A 11 mm N/A MB 12 N/A N/A CAD
KM13 N/A M65x2 N/A 85 mm N/A 79 mm N/A 12 mm N/A MB 13 N/A N/A CAD
KM14 N/A M70x2 N/A 92 mm N/A 85 mm N/A 12 mm N/A MB 14 N/A N/A CAD
KM15 N/A M75x2 N/A 98 mm N/A 90 mm N/A 13 mm N/A MB 15 N/A N/A CAD
KM16 N/A M80x2 N/A 105 mm N/A 95 mm N/A 15 mm N/A MB 16 N/A N/A CAD
KM17 N/A M85x2 N/A 110 mm N/A 102 mm N/A 16 mm N/A MB 17 N/A N/A CAD
KM18 N/A M90x2 N/A 120 mm N/A 108 mm N/A 16 mm N/A MB 18 N/A N/A CAD
KM19 N/A M95x2 N/A 125 mm N/A 113 mm N/A 17 mm N/A MB 19 N/A N/A CAD
HM30/1000 N/A Tr1000x8 N/A 1140 mm N/A 1085 mm N/A 100 mm N/A N/A MS 30/1000 N/A CAD
HM31/1000 N/A Tr1000x8 N/A 1240 mm N/A 1140 mm N/A 125 mm N/A N/A MS 31/1000 N/A CAD
HM30/1060 N/A Tr1060x8 N/A 1200 mm N/A 1145 mm N/A 100 mm N/A N/A MS 30/1060 N/A CAD
Unit of Measure
 1 2 3 4 5 »