Print Back
HU Accessories Locknut 2 image
Metric Locknut
Unit of Measure
1 2 3 

Part Number

Thread D1

D3

D4

Bn

Lockwasher

Suitable Lockplate No

CAD

HM31/1060 N/A Tr1060x8 N/A 1300 mm N/A 1210 mm N/A 125 mm N/A N/A MS 31/1060 N/A CAD Icon (for items table)
HML41T N/A Tr205x4 N/A 250 mm N/A 232 mm N/A 30 mm N/A N/A N/A CAD Icon (for items table)
HM42T N/A Tr210x4 N/A 270 mm N/A 238 mm N/A 30 mm N/A N/A N/A CAD Icon (for items table)
HML43T N/A Tr215x4 N/A 260 mm N/A 242 mm N/A 30 mm N/A N/A N/A CAD Icon (for items table)
HM3144 N/A Tr220x4 N/A 280 mm N/A 250 mm N/A 32 mm N/A N/A MS3144 N/A CAD Icon (for items table)
HM3044 N/A Tr220x4 N/A 260 mm N/A 242 mm N/A 30 mm N/A N/A MS3044 N/A CAD Icon (for items table)
HM44T N/A Tr220x4 N/A 280 mm N/A 250 mm N/A 32 mm N/A N/A N/A CAD Icon (for items table)
HM46T N/A Tr230x4 N/A 290 mm N/A 260 mm N/A 34 mm N/A N/A N/A CAD Icon (for items table)
HML47T N/A Tr235x4 N/A 280 mm N/A 262 mm N/A 34 mm N/A N/A N/A CAD Icon (for items table)
HM3148 N/A Tr240x4 N/A 300 mm N/A 270 mm N/A 34 mm N/A N/A MS3148 N/A CAD Icon (for items table)
HM3048 N/A Tr240x4 N/A 290 mm N/A 270 mm N/A 34 mm N/A N/A MS3048 N/A CAD Icon (for items table)
HM48T N/A Tr240x4 N/A 300 mm N/A 270 mm N/A 34 mm N/A N/A N/A CAD Icon (for items table)
HM50T N/A Tr250x4 N/A 320 mm N/A 290 mm N/A 35 mm N/A N/A N/A CAD Icon (for items table)
HM3152 N/A Tr260x4 N/A 330 mm N/A 300 mm N/A 36 mm N/A N/A MS3152 N/A CAD Icon (for items table)
HM3052 N/A Tr260x4 N/A 310 mm N/A 290 mm N/A 34 mm N/A N/A MS3052 N/A CAD Icon (for items table)
HML52T N/A Tr260x4 N/A 310 mm N/A 290 mm N/A 30 mm N/A N/A N/A CAD Icon (for items table)
HM52T N/A Tr260x4 N/A 330 mm N/A 300 mm N/A 36 mm N/A N/A N/A CAD Icon (for items table)
HM54T N/A Tr270x4 N/A 340 mm N/A 310 mm N/A 36 mm N/A N/A N/A CAD Icon (for items table)
HM3156 N/A Tr280x4 N/A 350 mm N/A 320 mm N/A 38 mm N/A N/A MS3156 N/A CAD Icon (for items table)
HM3056 N/A Tr280x4 N/A 330 mm N/A 310 mm N/A 38 mm N/A N/A MS3056 N/A CAD Icon (for items table)
HML56T N/A Tr280x4 N/A 330 mm N/A 310 mm N/A 30 mm N/A N/A N/A CAD Icon (for items table)
HM56T N/A Tr280x4 N/A 350 mm N/A 320 mm N/A 38 mm N/A N/A N/A CAD Icon (for items table)
HM58T N/A Tr290x4 N/A 365 mm N/A 335 mm N/A 36 mm N/A N/A N/A CAD Icon (for items table)
HM3160 N/A Tr300x4 N/A 380 mm N/A 340 mm N/A 40 mm N/A N/A MS3160 N/A CAD Icon (for items table)
HM3060 N/A Tr300x4 N/A 360 mm N/A 336 mm N/A 42 mm N/A N/A MS3060 N/A CAD Icon (for items table)
HM60T N/A Tr300x4 N/A 370 mm N/A 340 mm N/A 36 mm N/A N/A N/A CAD Icon (for items table)
HML60T N/A Tr300x4 N/A 360 mm N/A 336 mm N/A 31 mm N/A N/A N/A CAD Icon (for items table)
HM62T N/A Tr310x5 N/A 380 mm N/A 350 mm N/A 36 mm N/A N/A N/A CAD Icon (for items table)
HM3164 N/A Tr320x5 N/A 400 mm N/A 360 mm N/A 42 mm N/A N/A MS3164 N/A CAD Icon (for items table)
HM3064 N/A Tr320x5 N/A 380 mm N/A 356 mm N/A 42 mm N/A N/A MS3064 N/A CAD Icon (for items table)
HM64T N/A Tr320x5 N/A 380 mm N/A 356 mm N/A 32 mm N/A N/A N/A CAD Icon (for items table)
HML64T N/A Tr320x5 N/A 380 mm N/A 356 mm N/A 32 mm N/A N/A N/A CAD Icon (for items table)
HM66T N/A Tr330x5 N/A 410 mm N/A 380 mm N/A 40 mm N/A N/A N/A CAD Icon (for items table)
HM3168 N/A Tr340x5 N/A 440 mm N/A 400 mm N/A 55 mm N/A N/A MS3168 N/A CAD Icon (for items table)
HM3068 N/A Tr340x5 N/A 400 mm N/A 376 mm N/A 45 mm N/A N/A MS3068 N/A CAD Icon (for items table)
HM68T N/A Tr340x5 N/A 420 mm N/A 390 mm N/A 42 mm N/A N/A N/A CAD Icon (for items table)
HML69T N/A Tr345x5 N/A 410 mm N/A 384 mm N/A 33 mm N/A N/A N/A CAD Icon (for items table)
HM70T N/A Tr350x5 N/A 430 mm N/A 400 mm N/A 42 mm N/A N/A N/A CAD Icon (for items table)
HM3172 N/A Tr360x5 N/A 460 mm N/A 420 mm N/A 58 mm N/A N/A MS3172 N/A CAD Icon (for items table)
HM3072 N/A Tr360x5 N/A 420 mm N/A 394 mm N/A 45 mm N/A N/A MS3072 N/A CAD Icon (for items table)
HM72T N/A Tr360x5 N/A 440 mm N/A 410 mm N/A 45 mm N/A N/A N/A CAD Icon (for items table)
HML72T N/A Tr360x5 N/A 420 mm N/A 394 mm N/A 35 mm N/A N/A N/A CAD Icon (for items table)
HML73T N/A Tr365x5 N/A 430 mm N/A 404 mm N/A 35 mm N/A N/A N/A CAD Icon (for items table)
HM74T N/A Tr370x5 N/A 450 mm N/A 420 mm N/A 45 mm N/A N/A N/A CAD Icon (for items table)
HM3176 N/A Tr380x5 N/A 490 mm N/A 440 mm N/A 60 mm N/A N/A MS3176 N/A CAD Icon (for items table)
HM3076 N/A Tr380x5 N/A 450 mm N/A 422 mm N/A 48 mm N/A N/A MS3076 N/A CAD Icon (for items table)
HM76T N/A Tr380x5 N/A 470 mm N/A 430 mm N/A 45 mm N/A N/A N/A CAD Icon (for items table)
HML76T N/A Tr380x5 N/A 445 mm N/A 417 mm N/A 37 mm N/A N/A N/A CAD Icon (for items table)
HML77T N/A Tr385x5 N/A 450 mm N/A 422 mm N/A 37 mm N/A N/A N/A CAD Icon (for items table)
HM3180 N/A Tr400x5 N/A 520 mm N/A 460 mm N/A 62 mm N/A N/A MS3180 N/A CAD Icon (for items table)
Unit of Measure
1 2 3