Part Number |
Thread D1 |
D3 |
D4 |
Bn |
Lockwasher |
Suitable Lockplate No |
CAD |
|---|---|---|---|---|---|---|---|
| HM31/1060 | N/A Tr1060x8 | N/A 1300 mm | N/A 1210 mm | N/A 125 mm | N/A | N/A MS 31/1060 |
N/A
|
| HML41T | N/A Tr205x4 | N/A 250 mm | N/A 232 mm | N/A 30 mm | N/A | N/A |
N/A
|
| HM42T | N/A Tr210x4 | N/A 270 mm | N/A 238 mm | N/A 30 mm | N/A | N/A |
N/A
|
| HML43T | N/A Tr215x4 | N/A 260 mm | N/A 242 mm | N/A 30 mm | N/A | N/A |
N/A
|
| HM3144 | N/A Tr220x4 | N/A 280 mm | N/A 250 mm | N/A 32 mm | N/A | N/A MS3144 |
N/A
|
| HM3044 | N/A Tr220x4 | N/A 260 mm | N/A 242 mm | N/A 30 mm | N/A | N/A MS3044 |
N/A
|
| HM44T | N/A Tr220x4 | N/A 280 mm | N/A 250 mm | N/A 32 mm | N/A | N/A |
N/A
|
| HM46T | N/A Tr230x4 | N/A 290 mm | N/A 260 mm | N/A 34 mm | N/A | N/A |
N/A
|
| HML47T | N/A Tr235x4 | N/A 280 mm | N/A 262 mm | N/A 34 mm | N/A | N/A |
N/A
|
| HM3148 | N/A Tr240x4 | N/A 300 mm | N/A 270 mm | N/A 34 mm | N/A | N/A MS3148 |
N/A
|
| HM3048 | N/A Tr240x4 | N/A 290 mm | N/A 270 mm | N/A 34 mm | N/A | N/A MS3048 |
N/A
|
| HM48T | N/A Tr240x4 | N/A 300 mm | N/A 270 mm | N/A 34 mm | N/A | N/A |
N/A
|
| HM50T | N/A Tr250x4 | N/A 320 mm | N/A 290 mm | N/A 35 mm | N/A | N/A |
N/A
|
| HM3152 | N/A Tr260x4 | N/A 330 mm | N/A 300 mm | N/A 36 mm | N/A | N/A MS3152 |
N/A
|
| HM3052 | N/A Tr260x4 | N/A 310 mm | N/A 290 mm | N/A 34 mm | N/A | N/A MS3052 |
N/A
|
| HML52T | N/A Tr260x4 | N/A 310 mm | N/A 290 mm | N/A 30 mm | N/A | N/A |
N/A
|
| HM52T | N/A Tr260x4 | N/A 330 mm | N/A 300 mm | N/A 36 mm | N/A | N/A |
N/A
|
| HM54T | N/A Tr270x4 | N/A 340 mm | N/A 310 mm | N/A 36 mm | N/A | N/A |
N/A
|
| HM3156 | N/A Tr280x4 | N/A 350 mm | N/A 320 mm | N/A 38 mm | N/A | N/A MS3156 |
N/A
|
| HM3056 | N/A Tr280x4 | N/A 330 mm | N/A 310 mm | N/A 38 mm | N/A | N/A MS3056 |
N/A
|
| HML56T | N/A Tr280x4 | N/A 330 mm | N/A 310 mm | N/A 30 mm | N/A | N/A |
N/A
|
| HM56T | N/A Tr280x4 | N/A 350 mm | N/A 320 mm | N/A 38 mm | N/A | N/A |
N/A
|
| HM58T | N/A Tr290x4 | N/A 365 mm | N/A 335 mm | N/A 36 mm | N/A | N/A |
N/A
|
| HM3160 | N/A Tr300x4 | N/A 380 mm | N/A 340 mm | N/A 40 mm | N/A | N/A MS3160 |
N/A
|
| HM3060 | N/A Tr300x4 | N/A 360 mm | N/A 336 mm | N/A 42 mm | N/A | N/A MS3060 |
N/A
|