Part Number |
t1 |
S |
S1 |
i |
L3 |
CAD |
Appropriate Locknut No. |
|---|---|---|---|---|---|---|---|
| MS30/950 | N/A 7 mm | N/A 60 mm | N/A 22 mm | N/A 46 mm | N/A 60 mm |
N/A |
N/A HM 30/950 |
| MS31/950 | N/A 7 mm | N/A 70 mm | N/A 26 mm | N/A 78 mm | N/A 92 mm |
N/A |
N/A HM 31/950 |
| MS30/1000 | N/A 7 mm | N/A 60 mm | N/A 22 mm | N/A 51 mm | N/A 65 mm |
N/A |
N/A HM 30/1000 |
| MS31/1000 | N/A 7 mm | N/A 70 mm | N/A 26 mm | N/A 88 mm | N/A 102 mm |
N/A |
N/A HM 31/1000 |