Part Number |
t1 |
S |
S1 |
i |
L3 |
CAD |
Appropriate Locknut No. |
|---|---|---|---|---|---|---|---|
| MS3084 | N/A 5 mm | N/A 32 mm | N/A 12 mm | N/A 24 mm | N/A 34 mm |
N/A |
N/A HM3084 |
| MS3088 | N/A 5 mm | N/A 32 mm | N/A 14 mm | N/A 28 mm | N/A 38 mm |
N/A |
N/A HM3088 |
| MS3092 | N/A 5 mm | N/A 32 mm | N/A 14 mm | N/A 28 mm | N/A 38 mm |
N/A |
N/A HM3092 |
| MS3096 | N/A 5 mm | N/A 36 mm | N/A 14 mm | N/A 28 mm | N/A 38 mm |
N/A |
N/A HM3096 |
| MS30/500 | N/A 5 mm | N/A 36 mm | N/A 14 mm | N/A 28 mm | N/A 38 mm |
N/A |
N/A HM30/500 |
| MS30/530 | N/A 7 mm | N/A 40 mm | N/A 18 mm | N/A 34 mm | N/A 48 mm |
N/A |
N/A HM 30/530 |
| MS31/530 | N/A 7 mm | N/A 40 mm | N/A 22 mm | N/A 51 mm | N/A 65 mm |
N/A |
N/A HM 31/530 |
| MS30/560 | N/A 7 mm | N/A 40 mm | N/A 18 mm | N/A 29 mm | N/A 43 mm |
N/A |
N/A HM 30/560 |
| MS31/560 | N/A 7 mm | N/A 45 mm | N/A 22 mm | N/A 54 mm | N/A 68 mm |
N/A |
N/A HM 31/560 |
| MS30/600 | N/A 7 mm | N/A 40 mm | N/A 18 mm | N/A 34 mm | N/A 48 mm |
N/A |
N/A HM 30/600 |
| MS31/600 | N/A 7 mm | N/A 45 mm | N/A 22 mm | N/A 54 mm | N/A 68 mm |
N/A |
N/A HM 31/600 |
| MS30/630 | N/A 7 mm | N/A 45 mm | N/A 18 mm | N/A 34 mm | N/A 48 mm |
N/A |
N/A HM 30/630 |
| MS31/630 | N/A 7 mm | N/A 50 mm | N/A 22 mm | N/A 61 mm | N/A 75 mm |
N/A |
N/A HM 31/630 |
| MS30/670 | N/A 7 mm | N/A 45 mm | N/A 18 mm | N/A 39 mm | N/A 53 mm |
N/A |
N/A HM 30/670 |
| MS31/670 | N/A 7 mm | N/A 50 mm | N/A 22 mm | N/A 66 mm | N/A 80 mm |
N/A |
N/A HM 31/670 |
| MS30/710 | N/A 7 mm | N/A 50 mm | N/A 18 mm | N/A 39 mm | N/A 53 mm |
N/A |
N/A HM 30/710 |
| MS31/710 | N/A 7 mm | N/A 55 mm | N/A 26 mm | N/A 69 mm | N/A 83 mm |
N/A |
N/A HM 31/710 |
| MS30/750 | N/A 7 mm | N/A 55 mm | N/A 18 mm | N/A 39 mm | N/A 53 mm |
N/A |
N/A HM 30/750 |
| MS31/750 | N/A 7 mm | N/A 60 mm | N/A 26 mm | N/A 70 mm | N/A 84 mm |
N/A |
N/A HM 31/750 |
| MS30/800 | N/A 7 mm | N/A 55 mm | N/A 18 mm | N/A 39 mm | N/A 53 mm |
N/A |
N/A HM 30/800 |
| MS31/800 | N/A 7 mm | N/A 60 mm | N/A 26 mm | N/A 70 mm | N/A 84 mm |
N/A |
N/A HM 31/800 |
| MS30/850 | N/A 7 mm | N/A 60 mm | N/A 22 mm | N/A 44 mm | N/A 58 mm |
N/A |
N/A HM 30/850 |
| MS31/850 | N/A 7 mm | N/A 70 mm | N/A 26 mm | N/A 71 mm | N/A 85 mm |
N/A |
N/A HM 31/850 |
| MS30/900 | N/A 7 mm | N/A 60 mm | N/A 22 mm | N/A 44 mm | N/A 58 mm |
N/A |
N/A HM 30/900 |
| MS31/900 | N/A 7 mm | N/A 70 mm | N/A 26 mm | N/A 76 mm | N/A 90 mm |
N/A |
N/A HM 31/900 |