Part Number |
D1 |
k |
D4 |
D5 |
Number of Tangs |
Locknut Number |
CAD |
|---|---|---|---|---|---|---|---|
| MB25 | N/A 125 mm | N/A 120 mm | N/A 148 mm | N/A 170 mm | N/A 19 | N/A KM 25 |
N/A |
| MB26 | N/A 130 mm | N/A 125 mm | N/A 149 mm | N/A 175 mm | N/A 19 | N/A KM 26 |
N/A |
| MB27 | N/A 135 mm | N/A 130 mm | N/A 160 mm | N/A 185 mm | N/A 19 | N/A KM 27 |
N/A |
| MB28 | N/A 140 mm | N/A 135 mm | N/A 160 mm | N/A 192 mm | N/A 19 | N/A KM 28 |
N/A |
| MB29 | N/A 145 mm | N/A 140 mm | N/A 172 mm | N/A 202 mm | N/A 19 | N/A KM 29 |
N/A |
| MB30 | N/A 150 mm | N/A 145 mm | N/A 171 mm | N/A 205 mm | N/A 19 | N/A KM 30 |
N/A |
| MB31 | N/A 155 mm | N/A 147.5 mm | N/A 182 mm | N/A 212 mm | N/A 19 | N/A KM 31 |
N/A |
| MB32 | N/A 160 mm | N/A 154 mm | N/A 182 mm | N/A 217 mm | N/A 19 | N/A KM 32 |
N/A |
| MB33 | N/A 165 mm | N/A 157.5 mm | N/A 193 mm | N/A 222 mm | N/A 19 | N/A KM 33 |
N/A |
| MB34 | N/A 170 mm | N/A 164 mm | N/A 193 mm | N/A 232 mm | N/A 19 | N/A KM 34 |
N/A |
| MB36 | N/A 180 mm | N/A 174 mm | N/A 203 mm | N/A 242 mm | N/A 19 | N/A KM 36 |
N/A |
| MB38 | N/A 190 mm | N/A 184 mm | N/A 214 mm | N/A 252 mm | N/A 19 | N/A KM 38 |
N/A |
| MB40 | N/A 200 mm | N/A 194 mm | N/A 226 mm | N/A 262 mm | N/A 19 | N/A KM 40 |
N/A |
| MB44 | N/A 220 mm | N/A 213 mm | N/A 250 mm | N/A 292 mm | N/A 19 | N/A HM44T |
N/A |
| MB48 | N/A 240 mm | N/A 233 mm | N/A 270 mm | N/A 312 mm | N/A 19 | N/A HM48T |
N/A |
| MB52 | N/A 260 mm | N/A 253 mm | N/A 300 mm | N/A 342 mm | N/A 23 | N/A HM52T |
N/A |
| MB56 | N/A 280 mm | N/A 273 mm | N/A 320 mm | N/A 362 mm | N/A 23 | N/A HM56T |
N/A |
| MBL24 | N/A 120 mm | N/A 115 mm | N/A 135 mm | N/A 151 mm | N/A 19 | N/A KML24 |
N/A |
| MBL26 | N/A 130 mm | N/A 125 mm | N/A 145 mm | N/A 161 mm | N/A 19 | N/A KML26 |
N/A |
| MBL28 | N/A 140 mm | N/A 135 mm | N/A 155 mm | N/A 171 mm | N/A 19 | N/A KML28 |
N/A |
| MBL30 | N/A 150 mm | N/A 145 mm | N/A 170 mm | N/A 188 mm | N/A 19 | N/A KML30 |
N/A |
| MBL32 | N/A 160 mm | N/A 154 mm | N/A 180 mm | N/A 199 mm | N/A 19 | N/A KML32 |
N/A |
| MBL34 | N/A 170 mm | N/A 164 mm | N/A 190 mm | N/A 211 mm | N/A 19 | N/A KML34 |
N/A |
| MBL36 | N/A 180 mm | N/A 174 mm | N/A 200 mm | N/A 221 mm | N/A 19 | N/A KML36 |
N/A |
| MBL38 | N/A 190 mm | N/A 184 mm | N/A 210 mm | N/A 231 mm | N/A 19 | N/A KML38 |
N/A |