COMPANY HEADER
Print Back
HU Accessories Lockwasher 2 image
Line Drawing Accessories Metric Lockwasher
Unit of Measure
1 2 3 

Part Number

D1

k

D4

D5

Number of Tangs

Locknut Number

CAD

MB25 N/A 125 mm N/A 120 mm N/A 148 mm N/A 170 mm N/A 19 N/A KM 25 N/A CAD Icon (for items table)
MB26 N/A 130 mm N/A 125 mm N/A 149 mm N/A 175 mm N/A 19 N/A KM 26 N/A CAD Icon (for items table)
MB27 N/A 135 mm N/A 130 mm N/A 160 mm N/A 185 mm N/A 19 N/A KM 27 N/A CAD Icon (for items table)
MB28 N/A 140 mm N/A 135 mm N/A 160 mm N/A 192 mm N/A 19 N/A KM 28 N/A CAD Icon (for items table)
MB29 N/A 145 mm N/A 140 mm N/A 172 mm N/A 202 mm N/A 19 N/A KM 29 N/A CAD Icon (for items table)
MB30 N/A 150 mm N/A 145 mm N/A 171 mm N/A 205 mm N/A 19 N/A KM 30 N/A CAD Icon (for items table)
MB31 N/A 155 mm N/A 147.5 mm N/A 182 mm N/A 212 mm N/A 19 N/A KM 31 N/A CAD Icon (for items table)
MB32 N/A 160 mm N/A 154 mm N/A 182 mm N/A 217 mm N/A 19 N/A KM 32 N/A CAD Icon (for items table)
MB33 N/A 165 mm N/A 157.5 mm N/A 193 mm N/A 222 mm N/A 19 N/A KM 33 N/A CAD Icon (for items table)
MB34 N/A 170 mm N/A 164 mm N/A 193 mm N/A 232 mm N/A 19 N/A KM 34 N/A CAD Icon (for items table)
MB36 N/A 180 mm N/A 174 mm N/A 203 mm N/A 242 mm N/A 19 N/A KM 36 N/A CAD Icon (for items table)
MB38 N/A 190 mm N/A 184 mm N/A 214 mm N/A 252 mm N/A 19 N/A KM 38 N/A CAD Icon (for items table)
MB40 N/A 200 mm N/A 194 mm N/A 226 mm N/A 262 mm N/A 19 N/A KM 40 N/A CAD Icon (for items table)
MB44 N/A 220 mm N/A 213 mm N/A 250 mm N/A 292 mm N/A 19 N/A HM44T N/A CAD Icon (for items table)
MB48 N/A 240 mm N/A 233 mm N/A 270 mm N/A 312 mm N/A 19 N/A HM48T N/A CAD Icon (for items table)
MB52 N/A 260 mm N/A 253 mm N/A 300 mm N/A 342 mm N/A 23 N/A HM52T N/A CAD Icon (for items table)
MB56 N/A 280 mm N/A 273 mm N/A 320 mm N/A 362 mm N/A 23 N/A HM56T N/A CAD Icon (for items table)
MBL24 N/A 120 mm N/A 115 mm N/A 135 mm N/A 151 mm N/A 19 N/A KML24 N/A CAD Icon (for items table)
MBL26 N/A 130 mm N/A 125 mm N/A 145 mm N/A 161 mm N/A 19 N/A KML26 N/A CAD Icon (for items table)
MBL28 N/A 140 mm N/A 135 mm N/A 155 mm N/A 171 mm N/A 19 N/A KML28 N/A CAD Icon (for items table)
MBL30 N/A 150 mm N/A 145 mm N/A 170 mm N/A 188 mm N/A 19 N/A KML30 N/A CAD Icon (for items table)
MBL32 N/A 160 mm N/A 154 mm N/A 180 mm N/A 199 mm N/A 19 N/A KML32 N/A CAD Icon (for items table)
MBL34 N/A 170 mm N/A 164 mm N/A 190 mm N/A 211 mm N/A 19 N/A KML34 N/A CAD Icon (for items table)
MBL36 N/A 180 mm N/A 174 mm N/A 200 mm N/A 221 mm N/A 19 N/A KML36 N/A CAD Icon (for items table)
MBL38 N/A 190 mm N/A 184 mm N/A 210 mm N/A 231 mm N/A 19 N/A KML38 N/A CAD Icon (for items table)
Unit of Measure
1 2 3