COMPANY HEADER
Print Back
HU Accessories Lockwasher 2 image
Line Drawing Accessories Metric Lockwasher
Unit of Measure
1 2 3 

Part Number

D1

k

D4

D5

Number of Tangs

Locknut Number

CAD

MB25 N/A N/A N/A N/A N/A 19 N/A KM 25 N/A CAD Icon (for items table)
MB26 N/A N/A N/A N/A N/A 19 N/A KM 26 N/A CAD Icon (for items table)
MB27 N/A N/A N/A N/A N/A 19 N/A KM 27 N/A CAD Icon (for items table)
MB28 N/A N/A N/A N/A N/A 19 N/A KM 28 N/A CAD Icon (for items table)
MB29 N/A N/A N/A N/A N/A 19 N/A KM 29 N/A CAD Icon (for items table)
MB30 N/A N/A N/A N/A N/A 19 N/A KM 30 N/A CAD Icon (for items table)
MB31 N/A N/A N/A N/A N/A 19 N/A KM 31 N/A CAD Icon (for items table)
MB32 N/A N/A N/A N/A N/A 19 N/A KM 32 N/A CAD Icon (for items table)
MB33 N/A N/A N/A N/A N/A 19 N/A KM 33 N/A CAD Icon (for items table)
MB34 N/A N/A N/A N/A N/A 19 N/A KM 34 N/A CAD Icon (for items table)
MB36 N/A N/A N/A N/A N/A 19 N/A KM 36 N/A CAD Icon (for items table)
MB38 N/A N/A N/A N/A N/A 19 N/A KM 38 N/A CAD Icon (for items table)
MB40 N/A N/A N/A N/A N/A 19 N/A KM 40 N/A CAD Icon (for items table)
MB44 N/A N/A N/A N/A N/A 19 N/A HM44T N/A CAD Icon (for items table)
MB48 N/A N/A N/A N/A N/A 19 N/A HM48T N/A CAD Icon (for items table)
MB52 N/A N/A N/A N/A N/A 23 N/A HM52T N/A CAD Icon (for items table)
MB56 N/A N/A N/A N/A N/A 23 N/A HM56T N/A CAD Icon (for items table)
MBL24 N/A N/A N/A N/A N/A 19 N/A KML24 N/A CAD Icon (for items table)
MBL26 N/A N/A N/A N/A N/A 19 N/A KML26 N/A CAD Icon (for items table)
MBL28 N/A N/A N/A N/A N/A 19 N/A KML28 N/A CAD Icon (for items table)
MBL30 N/A N/A N/A N/A N/A 19 N/A KML30 N/A CAD Icon (for items table)
MBL32 N/A N/A N/A N/A N/A 19 N/A KML32 N/A CAD Icon (for items table)
MBL34 N/A N/A N/A N/A N/A 19 N/A KML34 N/A CAD Icon (for items table)
MBL36 N/A N/A N/A N/A N/A 19 N/A KML36 N/A CAD Icon (for items table)
MBL38 N/A N/A N/A N/A N/A 19 N/A KML38 N/A CAD Icon (for items table)
Unit of Measure
1 2 3