Part Number | 
                        
                            d1 | 
                        
                            L | 
                        
                            L1 | 
                        
                            b | 
                        
                            Thread D1 | 
                        
                            Appropriate Withdrawal Nut No. | 
                        
                            Appropriate Hydraulic Nut | 
                        
                            CAD | 
                                                        
|---|---|---|---|---|---|---|---|---|
| AHX3120 | N/A 95 mm | N/A 64 mm | N/A 68 mm | N/A 11 mm | N/A M110x2 | N/A KM22 | N/A HMV 22 | 
                                    
                                                                                            
 N/A                                                         | 
                                                                    
| AHX3220 | N/A 95 mm | N/A 73 mm | N/A 77 mm | N/A 11 mm | N/A M110x2 | N/A KM22 | N/A HMV 22 | 
                                    
                                                                                            
 N/A                                                         | 
                                                                    
| AHX2320 | N/A 95 mm | N/A 90 mm | N/A 94 mm | N/A 16 mm | N/A M110x2 | N/A KM22 | N/A HMV 22 | 
                                    
                                                                                            
 N/A                                                         | 
                                                                    
| AHX322 | N/A 105 mm | N/A 63 mm | N/A 67 mm | N/A 12 mm | N/A M120x2 | N/A KM24 | N/A HMV 24 | 
                                    
                                                                                            
 N/A                                                         | 
                                                                    
| AHX3122 | N/A 105 mm | N/A 68 mm | N/A 72 mm | N/A 11 mm | N/A M120x2 | N/A KM24 | N/A HMV 24 | 
                                    
                                                                                            
 N/A                                                         | 
                                                                    
| AH24122 | N/A 105 mm | N/A 82 mm | N/A 91 mm | N/A 13 mm | N/A M115x2 | N/A KM23 | N/A HMV 23 | 
                                    
                                                                                            
 N/A                                                         | 
                                                                    
| AHX3222G | N/A 105 mm | N/A 82 mm | N/A 86 mm | N/A 11 mm | N/A M120x2 | N/A KM24 | N/A HMV 24 | 
                                    
                                                                                            
 N/A                                                         | 
                                                                    
| AHX2322G | N/A 105 mm | N/A 98 mm | N/A 102 mm | N/A 16 mm | N/A M120x2 | N/A KM24 | N/A HMV 24 | 
                                    
                                                                                            
 N/A                                                         | 
                                                                    
| AHX3024 | N/A 115 mm | N/A 60 mm | N/A 64 mm | N/A 13 mm | N/A M130x2 | N/A KM26 | N/A HMV 26 | 
                                    
                                                                                            
 N/A                                                         | 
                                                                    
| AH24024 | N/A 115 mm | N/A 73 mm | N/A 82 mm | N/A 13 mm | N/A M125x2 | N/A KM25 | N/A HMV 25 | 
                                    
                                                                                            
 N/A                                                         | 
                                                                    
| AHX3124 | N/A 115 mm | N/A 75 mm | N/A 79 mm | N/A 12 mm | N/A M130x2 | N/A KM26 | N/A HMV 26 | 
                                    
                                                                                            
 N/A                                                         | 
                                                                    
| AHX3224G | N/A 115 mm | N/A 90 mm | N/A 94 mm | N/A 13 mm | N/A M130x2 | N/A KM26 | N/A HMV 26 | 
                                    
                                                                                            
 N/A                                                         | 
                                                                    
| AH24124 | N/A 115 mm | N/A 93 mm | N/A 102 mm | N/A 13 mm | N/A M130x2 | N/A KM26 | N/A HMV 26 | 
                                    
                                                                                            
 N/A                                                         | 
                                                                    
| AHX2324G | N/A 115 mm | N/A 105 mm | N/A 109 mm | N/A 17 mm | N/A M130x2 | N/A KM26 | N/A HMV 26 | 
                                    
                                                                                            
 N/A                                                         | 
                                                                    
| AHX3026 | N/A 125 mm | N/A 67 mm | N/A 71 mm | N/A 14 mm | N/A M140x2 | N/A KM28 | N/A HMV 28 | 
                                    
                                                                                            
 N/A                                                         | 
                                                                    
| AHX3126 | N/A 125 mm | N/A 78 mm | N/A 82 mm | N/A 12 mm | N/A M140x2 | N/A KM28 | N/A HMV 28 | 
                                    
                                                                                            
 N/A                                                         | 
                                                                    
| AH24026 | N/A 125 mm | N/A 83 mm | N/A 93 mm | N/A 14 mm | N/A M135x2 | N/A KM27 | N/A HMV 27 | 
                                    
                                                                                            
 N/A                                                         | 
                                                                    
| AH24126 | N/A 125 mm | N/A 94 mm | N/A 104 mm | N/A 14 mm | N/A M140x2 | N/A KM28 | N/A HMV 28 | 
                                    
                                                                                            
 N/A                                                         | 
                                                                    
| AHX3226G | N/A 125 mm | N/A 98 mm | N/A 102 mm | N/A 15 mm | N/A M140x2 | N/A KM28 | N/A HMV 28 | 
                                    
                                                                                            
 N/A                                                         | 
                                                                    
| AHX2326G | N/A 125 mm | N/A 115 mm | N/A 119 mm | N/A 19 mm | N/A M140x2 | N/A KM28 | N/A HMV 28 | 
                                    
                                                                                            
 N/A                                                         | 
                                                                    
| AHX3028 | N/A 135 mm | N/A 68 mm | N/A 73 mm | N/A 14 mm | N/A M150x2 | N/A KM30 | N/A HMV 30 | 
                                    
                                                                                            
 N/A                                                         | 
                                                                    
| AH24028 | N/A 135 mm | N/A 83 mm | N/A 93 mm | N/A 14 mm | N/A M145x2 | N/A KM29 | N/A HMV 29 | 
                                    
                                                                                            
 N/A                                                         | 
                                                                    
| AHX3128 | N/A 135 mm | N/A 83 mm | N/A 88 mm | N/A 14 mm | N/A M150x2 | N/A KM30 | N/A HMV 30 | 
                                    
                                                                                            
 N/A                                                         | 
                                                                    
| AH24128 | N/A 135 mm | N/A 99 mm | N/A 109 mm | N/A 14 mm | N/A M150x2 | N/A KM30 | N/A HMV 30 | 
                                    
                                                                                            
 N/A                                                         | 
                                                                    
| AHX3228G | N/A 135 mm | N/A 104 mm | N/A 109 mm | N/A 15 mm | N/A M150x2 | N/A KM30 | N/A HMV 30 | 
                                    
                                                                                            
 N/A                                                         |