Part Number |
d1 |
L |
L1 |
b |
Thread D1 |
Appropriate Withdrawal Nut No. |
Appropriate Hydraulic Nut |
CAD |
|---|---|---|---|---|---|---|---|---|
| AH308 | N/A 35 mm | N/A 29 mm | N/A 32 mm | N/A 6 mm | N/A M45x1.5 | N/A KM9 | N/A |
N/A |
| AH2308 | N/A 35 mm | N/A 40 mm | N/A 43 mm | N/A 7 mm | N/A M45x1.5 | N/A KM9 | N/A |
N/A |
| AH309 | N/A 40 mm | N/A 31 mm | N/A 34 mm | N/A 6 mm | N/A M50x1.5 | N/A KM10 | N/A HMV 10 |
N/A |
| AH2309 | N/A 40 mm | N/A 44 mm | N/A 47 mm | N/A 7 mm | N/A M50x1.5 | N/A KM10 | N/A HMV 10 |
N/A |
| AHX310 | N/A 45 mm | N/A 35 mm | N/A 38 mm | N/A 7 mm | N/A M55x2 | N/A KM11 | N/A HMV 11 |
N/A |
| AHX2310 | N/A 45 mm | N/A 50 mm | N/A 53 mm | N/A 9 mm | N/A M55x2 | N/A KM11 | N/A HMV 11 |
N/A |
| AHX311 | N/A 50 mm | N/A 37 mm | N/A 40 mm | N/A 7 mm | N/A M60x2 | N/A KM12 | N/A HMV 12 |
N/A |
| AHX2311 | N/A 50 mm | N/A 54 mm | N/A 57 mm | N/A 10 mm | N/A M60x2 | N/A KM12 | N/A HMV 12 |
N/A |
| AHX312 | N/A 55 mm | N/A 40 mm | N/A 43 mm | N/A 8 mm | N/A M65x2 | N/A KM13 | N/A HMV 13 |
N/A |
| AHX2312 | N/A 55 mm | N/A 58 mm | N/A 61 mm | N/A 11 mm | N/A M65x2 | N/A KM13 | N/A HMV 13 |
N/A |
| AH313G | N/A 60 mm | N/A 42 mm | N/A 45 mm | N/A 8 mm | N/A M70x2 | N/A KM14 | N/A HMV 14 |
N/A |
| AH314G | N/A 65 mm | N/A 43 mm | N/A 47 mm | N/A 8 mm | N/A M75x2 | N/A KM15 | N/A HMV 15 |
N/A |
| AHX2314G | N/A 65 mm | N/A 64 mm | N/A 68 mm | N/A 12 mm | N/A M75x2 | N/A KM15 | N/A HMV 15 |
N/A |
| AH315G | N/A 70 mm | N/A 45 mm | N/A 49 mm | N/A 8 mm | N/A M80x2 | N/A KM16 | N/A HMV 16 |
N/A |
| AHX2315G | N/A 70 mm | N/A 68 mm | N/A 72 mm | N/A 12 mm | N/A M80x2 | N/A KM16 | N/A HMV 16 |
N/A |
| AH316 | N/A 75 mm | N/A 48 mm | N/A 52 mm | N/A 8 mm | N/A M90x2 | N/A KM18 | N/A HMV 18 |
N/A |
| AHX2316 | N/A 75 mm | N/A 71 mm | N/A 75 mm | N/A 12 mm | N/A M90x2 | N/A KM18 | N/A HMV 18 |
N/A |
| AHX317 | N/A 80 mm | N/A 52 mm | N/A 56 mm | N/A 9 mm | N/A M95x2 | N/A KM19 | N/A HMV 19 |
N/A |
| AHX2317 | N/A 80 mm | N/A 74 mm | N/A 78 mm | N/A 13 mm | N/A M95x2 | N/A KM19 | N/A HMV 19 |
N/A |
| AHX318 | N/A 85 mm | N/A 53 mm | N/A 57 mm | N/A 9 mm | N/A M100x2 | N/A KM20 | N/A HMV 20 |
N/A |
| AHX3218 | N/A 85 mm | N/A 63 mm | N/A 67 mm | N/A 10 mm | N/A M100x2 | N/A KM20 | N/A HMV 20 |
N/A |
| AHX2318 | N/A 85 mm | N/A 79 mm | N/A 83 mm | N/A 14 mm | N/A M100x2 | N/A KM20 | N/A HMV 20 |
N/A |
| AHX319 | N/A 90 mm | N/A 57 mm | N/A 61 mm | N/A 10 mm | N/A M105x2 | N/A KM21 | N/A HMV 21 |
N/A |
| AHX2319 | N/A 90 mm | N/A 85 mm | N/A 89 mm | N/A 16 mm | N/A M105x2 | N/A KM21 | N/A HMV 21 |
N/A |
| AHX320 | N/A 95 mm | N/A 59 mm | N/A 63 mm | N/A 10 mm | N/A M110x2 | N/A KM22 | N/A HMV 22 |
N/A |