COMPANY HEADER
Print Back
  • Sleeves used in the dismounting of tapered bore bearing from shaft.
  • Safe and effective dismounting.
  • Other dimensions may be available, consult your Timken sales representative.
HU Accessories AH Withdrawal Sleeve image
Line Drawing Accessories Sleeves AH
Unit of Measure
1 2 3 4 5 »  

Part Number

d1

L

L1

b

Thread D1

Appropriate Withdrawal Nut No.

Appropriate Hydraulic Nut

CAD

AHX3120 N/A N/A N/A N/A N/A M110x2 N/A KM22 N/A HMV 22 N/A CAD Icon (for items table)
AHX3220 N/A N/A N/A N/A N/A M110x2 N/A KM22 N/A HMV 22 N/A CAD Icon (for items table)
AHX2320 N/A N/A N/A N/A N/A M110x2 N/A KM22 N/A HMV 22 N/A CAD Icon (for items table)
AHX322 N/A N/A N/A N/A N/A M120x2 N/A KM24 N/A HMV 24 N/A CAD Icon (for items table)
AHX3122 N/A N/A N/A N/A N/A M120x2 N/A KM24 N/A HMV 24 N/A CAD Icon (for items table)
AH24122 N/A N/A N/A N/A N/A M115x2 N/A KM23 N/A HMV 23 N/A CAD Icon (for items table)
AHX3222G N/A N/A N/A N/A N/A M120x2 N/A KM24 N/A HMV 24 N/A CAD Icon (for items table)
AHX2322G N/A N/A N/A N/A N/A M120x2 N/A KM24 N/A HMV 24 N/A CAD Icon (for items table)
AHX3024 N/A N/A N/A N/A N/A M130x2 N/A KM26 N/A HMV 26 N/A CAD Icon (for items table)
AH24024 N/A N/A N/A N/A N/A M125x2 N/A KM25 N/A HMV 25 N/A CAD Icon (for items table)
AHX3124 N/A N/A N/A N/A N/A M130x2 N/A KM26 N/A HMV 26 N/A CAD Icon (for items table)
AHX3224G N/A N/A N/A N/A N/A M130x2 N/A KM26 N/A HMV 26 N/A CAD Icon (for items table)
AH24124 N/A N/A N/A N/A N/A M130x2 N/A KM26 N/A HMV 26 N/A CAD Icon (for items table)
AHX2324G N/A N/A N/A N/A N/A M130x2 N/A KM26 N/A HMV 26 N/A CAD Icon (for items table)
AHX3026 N/A N/A N/A N/A N/A M140x2 N/A KM28 N/A HMV 28 N/A CAD Icon (for items table)
AHX3126 N/A N/A N/A N/A N/A M140x2 N/A KM28 N/A HMV 28 N/A CAD Icon (for items table)
AH24026 N/A N/A N/A N/A N/A M135x2 N/A KM27 N/A HMV 27 N/A CAD Icon (for items table)
AH24126 N/A N/A N/A N/A N/A M140x2 N/A KM28 N/A HMV 28 N/A CAD Icon (for items table)
AHX3226G N/A N/A N/A N/A N/A M140x2 N/A KM28 N/A HMV 28 N/A CAD Icon (for items table)
AHX2326G N/A N/A N/A N/A N/A M140x2 N/A KM28 N/A HMV 28 N/A CAD Icon (for items table)
AHX3028 N/A N/A N/A N/A N/A M150x2 N/A KM30 N/A HMV 30 N/A CAD Icon (for items table)
AH24028 N/A N/A N/A N/A N/A M145x2 N/A KM29 N/A HMV 29 N/A CAD Icon (for items table)
AHX3128 N/A N/A N/A N/A N/A M150x2 N/A KM30 N/A HMV 30 N/A CAD Icon (for items table)
AH24128 N/A N/A N/A N/A N/A M150x2 N/A KM30 N/A HMV 30 N/A CAD Icon (for items table)
AHX3228G N/A N/A N/A N/A N/A M150x2 N/A KM30 N/A HMV 30 N/A CAD Icon (for items table)
Unit of Measure
1 2 3 4 5 »