Part Number |
d1 |
L |
L1 |
b |
Thread D1 |
Appropriate Withdrawal Nut No. |
Appropriate Hydraulic Nut |
CAD |
|---|---|---|---|---|---|---|---|---|
| AH3140 | N/A 190 mm | N/A 134 mm | N/A 140 mm | N/A 21 mm | N/A Tr220x4 | N/A HM3044 | N/A HMV 44 |
N/A
|
| AH3240 | N/A 190 mm | N/A 153 mm | N/A 160 mm | N/A 25 mm | N/A Tr220x4 | N/A HM3044 | N/A HMV 44 |
N/A
|
| AH24140 | N/A 190 mm | N/A 158 mm | N/A 171 mm | N/A 18 mm | N/A Tr210x4 | N/A HM42T | N/A HMV 42 |
N/A
|
| AH3044G | N/A 200 mm | N/A 111 mm | N/A 117 mm | N/A 20 mm | N/A Tr230x4 | N/A HM 46 T | N/A HMV 46 |
N/A
|
| AH24044 | N/A 200 mm | N/A 138 mm | N/A 152 mm | N/A 20 mm | N/A Tr230x4 | N/A HM46 T | N/A HMV 46 |
N/A
|
| AH3144 | N/A 200 mm | N/A 145 mm | N/A 151 mm | N/A 23 mm | N/A Tr240x4 | N/A HM48 | N/A HMV 48 |
N/A
|
| AH24144 | N/A 200 mm | N/A 170 mm | N/A 184 mm | N/A 20 mm | N/A Tr230x4 | N/A HM46 | N/A HMV 46 |
N/A
|
| AH3948 | N/A 220 mm | N/A 77 mm | N/A 83 mm | N/A 16 mm | N/A Tr250x4 | N/A HM50 | N/A HMV 50 |
N/A
|
| AH3048 | N/A 220 mm | N/A 116 mm | N/A 123 mm | N/A 21 mm | N/A Tr260x4 | N/A HML52 | N/A HMV 52 |
N/A
|
| AH24048 | N/A 220 mm | N/A 138 mm | N/A 153 mm | N/A 20 mm | N/A Tr250x4 | N/A HM50 | N/A HMV 50 |
N/A
|
| AH3148 | N/A 220 mm | N/A 154 mm | N/A 161 mm | N/A 25 mm | N/A Tr260x4 | N/A HM52 | N/A HMV 52 |
N/A
|
| AH24148 | N/A 220 mm | N/A 180 mm | N/A 195 mm | N/A 20 mm | N/A Tr260x4 | N/A HM52 | N/A HMV 52 |
N/A
|
| AH3952 | N/A 240 mm | N/A 94 mm | N/A 100 mm | N/A 18 mm | N/A Tr270x4 | N/A HM54 | N/A HMV 54 |
N/A
|
| AH3052 | N/A 240 mm | N/A 128 mm | N/A 135 mm | N/A 23 mm | N/A Tr280x4 | N/A HML56 | N/A HMV 56 |
N/A
|
| AH3152G | N/A 240 mm | N/A 172 mm | N/A 179 mm | N/A 26 mm | N/A Tr280x4 | N/A HM 56 T | N/A HMV 56 |
N/A
|
| AH24152 | N/A 240 mm | N/A 202 mm | N/A 218 mm | N/A 22 mm | N/A Tr280x4 | N/A HM56 | N/A HMV 56 |
N/A
|
| AH3956 | N/A 260 mm | N/A 94 mm | N/A 100 mm | N/A 18 mm | N/A Tr290x4 | N/A HM58 | N/A HMV 58 |
N/A
|
| AH3056 | N/A 260 mm | N/A 131 mm | N/A 139 mm | N/A 24 mm | N/A Tr300x4 | N/A MB 52 | N/A HMV 52 |
N/A
|
| AH3156G | N/A 260 mm | N/A 175 mm | N/A 183 mm | N/A 28 mm | N/A Tr300x4 | N/A HM 3160 | N/A HMV 60 |
N/A
|
| AH24156 | N/A 260 mm | N/A 202 mm | N/A 219 mm | N/A 22 mm | N/A Tr300x4 | N/A HM60 | N/A HMV 60 |
N/A
|
| AH3960 | N/A 280 mm | N/A 112 mm | N/A 119 mm | N/A 21 mm | N/A Tr310x5 | N/A HM62 | N/A HMV 62 |
N/A
|
| AH3060 | N/A 280 mm | N/A 145 mm | N/A 153 mm | N/A 26 mm | N/A Tr320x5 | N/A HML64 | N/A HMV 64 |
N/A
|
| AH3160G | N/A 280 mm | N/A 192 mm | N/A 200 mm | N/A 30 mm | N/A Tr320x5 | N/A HM 3164 | N/A HMV 64 |
N/A
|
| AH24160 | N/A 280 mm | N/A 224 mm | N/A 242 mm | N/A 24 mm | N/A Tr320x5 | N/A HM64 | N/A HMV 64 |
N/A
|
| AH3260G | N/A 280 mm | N/A 228 mm | N/A 236 mm | N/A 34 mm | N/A Tr320x5 | N/A HM 3164 | N/A HMV 64 |
N/A
|