Print Back
  • The table below shows dimensions for adapter assemblies and components used in the mounting of tapered bore bearings on shafts.
  • SNW assembly consists of a sleeve, locknut and lockwasher.
  • SNP assembly consists of a sleeve, locknut and lockplate.
SNW SNP – Pull-Type Sleeve Locknut Lockwasher
SNW/SNP – Pull-Type Sleeve, Locknut, Lockwasher/Lockplate Assemblies2
Unit of Measure
1 2 3 4 5 »  

Part Number

Diameter d

B2

Bearing Number

Sleeve

Locknut

Lockwasher and Lockplates

CAD

SNW-07 x 1 3/16 N/A 1.1875 in N/A 1.449 in N/A 22207K N/A S-07 N/A N 07 N/A W 07 N/A CAD
SNW-08 x 1 5/16 N/A 1 5/16 in N/A 1.494 in N/A 22208K N/A S-08 N/A N 08 N/A W 08 N/A CAD
SNW-108 x 1 5/16 N/A 1 5/16 in N/A 2.005 in N/A 22308K N/A S-108 N/A N 08 N/A W 08 N/A CAD
SNW-09 x 1 3/8 N/A 1.375 in N/A 1.574 in N/A 22208K N/A S-09 x 1 3/8 N/A N 09 N/A W 09 N/A CAD
SNW-09 x 1 7/16 N/A 1.4375 in N/A 1.574 in N/A 22209K N/A S-09 N/A N 09 N/A W 09 N/A CAD
SNW-109 x 1 7/16 N/A 1.4375 in N/A 2.123 in N/A 22309K N/A S-109 N/A N 09 N/A W 09 N/A CAD
SNW-09 x 1 1/2 N/A 1.5 in N/A 1.574 in N/A 22209K N/A S-09 x 1 1/2 N/A N 09 N/A W 09 N/A CAD
SNW-10 x 1 5/8 N/A 1.625 in N/A 1.755 in N/A 22210K N/A S-10 x 1 5/8 N/A N 10 N/A W 10 N/A CAD
SNW-10 x 1 11/16 N/A 1.6875 in N/A 1.755 in N/A 22210K N/A S-10 N/A N 10 N/A W 10 N/A CAD
SNW-110 x 1 11/16 N/A 1.6875 in N/A 2.384 in N/A 22310K N/A S-110 N/A N 10 N/A W 10 N/A CAD
SNW-10 x 1 3/4 N/A 1.75 in N/A 1.755 in N/A 22210K N/A S-10 x 1 3/4 N/A N 10 N/A W 10 N/A CAD
SNW-11 x 1 7/8 N/A 1.875 in N/A 1.835 in N/A 22211K N/A S-11 x 1 7/8 N/A N 11 N/A W 11 N/A CAD
SNW-11 x 1 15/16 N/A 1.9375 in N/A 1.835 in N/A 22211K N/A S-11 N/A N 11 N/A W 11 N/A CAD
SNW-111 x 1 15/16 N/A 1.9375 in N/A 2.506 in N/A 22311K N/A S-111 N/A N 11 N/A W 11 N/A CAD
SNW-11 x 2 N/A 2 in N/A 1.835 in N/A 22211K N/A S-11 x 2 N/A N 11 N/A W 11 N/A CAD
SNW-12 x 2 1/16 N/A 2.0625 in N/A 1.979 in N/A 22212K N/A S-12 N/A N 12 N/A W 12 N/A CAD
SNW-112 x 2 1/16 N/A 2.0625 in N/A 2.649 in N/A 22312K N/A S-112 N/A N 12 N/A W 12 N/A CAD
SNW-13 x 2 1/8 N/A 2.125 in N/A 2.1 in N/A 22212K N/A S-13 x 2 1/8 N/A N 13 N/A W 13 N/A CAD
SNW-13 x 2 3/16 N/A 2.1875 in N/A 2.1 in N/A 22213K N/A S-13 N/A N 13 N/A W 13 N/A CAD
SNW-113 x 2 3/16 N/A 2.1875 in N/A 2.761 in N/A 22313K N/A S-113 N/A N 13 N/A W 13 N/A CAD
SNW-13 x 2 1/4 N/A 2.25 in N/A 2.1 in N/A 22213K N/A S-13 x 2 1/4 N/A N 13 N/A W 13 N/A CAD
SNW-14 x 2 5/16 N/A 2.3125 in N/A 2.264 in N/A 22214K N/A S-14 N/A N 14 N/A W 14 N/A CAD
SNW-114 x 2 5/16 N/A 2.3125 in N/A 2.935 in N/A 22314K N/A S-114 N/A N 14 N/A W 14 N/A CAD
SNW-15 x 2 3/8 N/A 2.375 in N/A 2.286 in N/A 22214K N/A S-15 x 2 3/8 N/A AN 15 N/A W 15 N/A CAD
SNW-115 x 2 3/8 N/A 2.375 in N/A 3.074 in N/A 22314K N/A S-115 x 2 3/8 N/A AN 15 N/A W 15 N/A CAD
Unit of Measure
1 2 3 4 5 »