Part Number |
Description |
Material |
Set Screw Size |
Outside Diameter |
Overall Length |
Max. Bore - No Keyway (Dim. ID1 & ID2) |
Static Breaking Torque |
Main Pin Height (Dimension E) |
CAD |
|---|---|---|---|---|---|---|---|---|---|
| 68514417285 | N/A LOJ6-UJ-SOLIDXSOLID | N/A Steel | N/A No Setscrew | N/A 0.750 in | N/A 2.940 in | N/A 0.620 in11.00 mm | N/A 840.00 in-lb | N/A 1.350 in |
N/A
|
| 68514417299 | N/A LOJ8-UJ-SOLIDXSOLID | N/A Steel | N/A No Setscrew | N/A 1.000 in | N/A 3.680 in | N/A 0.750 in14.00 mm | N/A 1500.00 in-lb | N/A 1.690 in |
N/A
|
| 68514425795 | N/A LOJ10-UJ-SOLIDXSOLID | N/A Steel | N/A No Setscrew | N/A 1.250 in | N/A 3.75 in | N/A 1.000 in19.00 mm | N/A 3480.00 in-lb | N/A 1.690 in | N/A |