Part Number |
Description |
Bore A & B |
Material |
Set Screw Size |
Keyway A & B (W x D) |
Outside Diameter |
Overall Length |
Bore Depth (Dimension C) |
Static Breaking Torque |
Main Pin Height (Dimension E) |
CAD |
|---|---|---|---|---|---|---|---|---|---|---|---|
| 68514417294 | N/A LOJ6B-UJ-1/2X1/2-NKW NSS BE | N/A 1/2 in | N/A Steel | N/A No Setscrew | N/A No Keyway | N/A 0.750 in | N/A 2.940 in | N/A 0.750 in | N/A 840.00 in-lb | N/A 1.350 in |
N/A
|
| 68514417306 | N/A LOJ8B-UJ-5/8X5/8-NKW NSS BE | N/A 5/8 in | N/A Steel | N/A No Setscrew | N/A No Keyway | N/A 1.000 in | N/A 3.680 in | N/A 0.910 in | N/A 1500.00 in-lb | N/A 1.690 in |
N/A
|
| 68514417315 | N/A LOJ10B-UJ-3/4X3/4-NKW NSS BE | N/A 3/4 in | N/A Steel | N/A No Setscrew | N/A No Keyway | N/A 1.250 in | N/A 3.75 in | N/A 1.000 in | N/A 3480.00 in-lb | N/A 1.690 in | N/A |