COMPANY HEADER
Print Back
  • Body - Low carbon steel - protective coated for corrosion resistance.
  • Ball - Alloy steel - heat treated, hard chrome plated.
  • Race - Low carbon steel - protective coated for corrosion resistance - PTFE Lined.
  • Indentation on bottom of shank identifies metric thread.
MM-MT & MB-MT Image
MM-MT & MB-MT Dimensional Drawing
Unit of Measure
1 2 

Part Number

Thread Type

Thread Size

Ultimate Radial Static Load Capacity

CAD

MB-M16T N/A Left Hand N/A M16 x 2.0 N/A 32,223 N N/A CAD Icon (for items table)
MM-M18T N/A Right Hand N/A M18 x 1.5 N/A 41,303 N N/A CAD Icon (for items table)
MB-M18T N/A Left Hand N/A M18 x 1.5 N/A 41,303 N N/A CAD Icon (for items table)
MMF-M20T N/A Right Hand N/A M20 x 1.5 N/A 50,952 N N/A CAD Icon (for items table)
MBF-M20T N/A Left Hand N/A M20 x 1.5 N/A 50,952 N N/A CAD Icon (for items table)
MM-M20T N/A Right Hand N/A M20 x 2.5 N/A 50,952 N N/A CAD Icon (for items table)
MB-M20T N/A Left Hand N/A M20 x 2.5 N/A 50,952 N N/A CAD Icon (for items table)
MM-M22T N/A Right Hand N/A M22 x 1.5 N/A 56,238 N N/A CAD Icon (for items table)
MB-M22T N/A Left Hand N/A M22 x 1.5 N/A 56,238 N N/A CAD Icon (for items table)
MM-M25T N/A Right Hand N/A M24 x 2.0 N/A 104,435 N N/A CAD Icon (for items table)
MB-M25T N/A Left Hand N/A M24 x 2.0 N/A 104,435 N N/A CAD Icon (for items table)
MM-M30T N/A Right Hand N/A M30 x 2.0 N/A 147,238 N N/A CAD Icon (for items table)
MB-M30T N/A Left Hand N/A M30 x 2.0 N/A 147,238 N N/A CAD Icon (for items table)
Unit of Measure
1 2