COMPANY HEADER
Print Back
  • Body - Low carbon steel - protective coated for corrosion resistance.
  • Ball - Alloy steel - heat treated, hard chrome plated.
  • Race - Low carbon steel - protective coated for corrosion resistance - PTFE Lined.
  • Indentation on bottom of shank identifies metric thread.
MM-MT & MB-MT Image
MM-MT & MB-MT Dimensional Drawing
Unit of Measure
1 2 

Part Number

Thread Type

Thread Size

Ultimate Radial Static Load Capacity

CAD

MM-M3T N/A Right Hand N/A M3 x 0.5 N/A 1,775 N N/A CAD Icon (for items table)
MB-M3T N/A Left Hand N/A M3 x 0.5 N/A 1,775 N N/A CAD Icon (for items table)
MM-M5T N/A Right Hand N/A M5 x 0.8 N/A 5,168 N N/A CAD Icon (for items table)
MB-M5T N/A Left Hand N/A M5 x 0.8 N/A 5,168 N N/A CAD Icon (for items table)
MM-M6T N/A Right Hand N/A M6 x 1.0 N/A 7,296 N N/A CAD Icon (for items table)
MB-M6T N/A Left Hand N/A M6 x 1.0 N/A 7,296 N N/A CAD Icon (for items table)
MMF-M8T N/A Right Hand N/A M8 x 1.0 N/A 13,591 N N/A CAD Icon (for items table)
MBF-M8T N/A Left Hand N/A M8 x 1.0 N/A 13,591 N N/A CAD Icon (for items table)
MM-M8T N/A Right Hand N/A M8 x 1.25 N/A 13,591 N N/A CAD Icon (for items table)
MB-M8T N/A Left Hand N/A M8 x 1.25 N/A 13,591 N N/A CAD Icon (for items table)
MMF-M10T N/A Right Hand N/A M10 x 1.25 N/A 20,603 N N/A CAD Icon (for items table)
MBF-M10T N/A Left Hand N/A M10 x 1.25 N/A 20,603 N N/A CAD Icon (for items table)
MM-M10T N/A Right Hand N/A M10 x 1.5 N/A 20,603 N N/A CAD Icon (for items table)
MB-M10T N/A Left Hand N/A M10 x 1.5 N/A 20,603 N N/A CAD Icon (for items table)
MMF-M12T N/A Right Hand N/A M12 x 1.25 N/A 18,215 N N/A CAD Icon (for items table)
MBF-M12T N/A Left Hand N/A M12 x 1.25 N/A 18,215 N N/A CAD Icon (for items table)
MM-M12T N/A Right Hand N/A M12 x 1.75 N/A 18,215 N N/A CAD Icon (for items table)
MB-M12T N/A Left Hand N/A M12 x 1.75 N/A 18,215 N N/A CAD Icon (for items table)
MMF-M14T N/A Right Hand N/A M14 x 1.5 N/A 29,840 N N/A CAD Icon (for items table)
MBF-M14T N/A Left Hand N/A M14 x 1.5 N/A 29,840 N N/A CAD Icon (for items table)
MM-M14T N/A Right Hand N/A M14 x 2.0 N/A 29,840 N N/A CAD Icon (for items table)
MB-M14T N/A Left Hand N/A M14 x 2.0 N/A 29,840 N N/A CAD Icon (for items table)
MMF-M16T N/A Right Hand N/A M16 x 1.5 N/A 32,223 N N/A CAD Icon (for items table)
MBF-M16T N/A Left Hand N/A M16 x 1.5 N/A 32,223 N N/A CAD Icon (for items table)
MM-M16T N/A Right Hand N/A M16 x 2.0 N/A 32,223 N N/A CAD Icon (for items table)
Unit of Measure
1 2