COMPANY HEADER
Print Back
  • Body -Alloy steel - heat treated - protective coated for corrosion resistance.
  • Ball - Alloy steel - heat treated, hard chrome plated.
  • Race -Alloy steel - heat treated - protective coated for corrosion resistance - PTFE Lined.
  • Indentation on bottom of shank identifies metric thread.
MM-MT & MB-MT Image
MM-MT & MB-MT Dimensional Drawing
Unit of Measure
1 2 

Part Number

Thread Type

Thread Size

Ultimate Radial Static Load Capacity

CAD

AM-M3T N/A Right Hand N/A M3 x 0.5 N/A 4,344 N N/A CAD Icon (for items table)
AB-M3T N/A Left Hand N/A M3 x 0.5 N/A 4,344 N N/A CAD Icon (for items table)
AM-M5T N/A Right Hand N/A M5 x 0.8 N/A 12,611 N N/A CAD Icon (for items table)
AB-M5T N/A Left Hand N/A M5 x 0.8 N/A 12,611 N N/A CAD Icon (for items table)
AM-M6T N/A Right Hand N/A M6 x 1.0 N/A 17,720 N N/A CAD Icon (for items table)
AB-M6T N/A Left Hand N/A M6 x 1.0 N/A 17,720 N N/A CAD Icon (for items table)
AMF-M8T N/A Right Hand N/A M8 x 1.0 N/A 33,135 N N/A CAD Icon (for items table)
ABF-M8T N/A Left Hand N/A M8 x 1.0 N/A 33,135 N N/A CAD Icon (for items table)
AM-M8T N/A Right Hand N/A M8 x 1.25 N/A 33,135 N N/A CAD Icon (for items table)
AB-M8T N/A Left Hand N/A M8 x 1.25 N/A 33,135 N N/A CAD Icon (for items table)
AMF-M10T N/A Right Hand N/A M10 x 1.25 N/A 50,227 N N/A CAD Icon (for items table)
ABF-M10T N/A Left Hand N/A M10 x 1.25 N/A 50,227 N N/A CAD Icon (for items table)
AM-M10T N/A Right Hand N/A M10 x 1.5 N/A 50,227 N N/A CAD Icon (for items table)
AB-M10T N/A Left Hand N/A M10 x 1.5 N/A 50,227 N N/A CAD Icon (for items table)
AMF-M12T N/A Right Hand N/A M12 x 1.25 N/A 44,490 N N/A CAD Icon (for items table)
ABF-M12T N/A Left Hand N/A M12 x 1.25 N/A 44,490 N N/A CAD Icon (for items table)
AM-M12T N/A Right Hand N/A M12 x 1.75 N/A 44,490 N N/A CAD Icon (for items table)
AB-M12T N/A Left Hand N/A M12 x 1.75 N/A 44,490 N N/A CAD Icon (for items table)
AMF-M14T N/A Right Hand N/A M14 x 1.5 N/A 71,741 N N/A CAD Icon (for items table)
ABF-M14T N/A Left Hand N/A M14 x 1.5 N/A 71,741 N N/A CAD Icon (for items table)
AM-M14T N/A Right Hand N/A M14 x 2.0 N/A 71,741 N N/A CAD Icon (for items table)
AB-M14T N/A Left Hand N/A M14 x 2.0 N/A 71,741 N N/A CAD Icon (for items table)
AMF-M16T N/A Right Hand N/A M16 x 1.5 N/A 76,291 N N/A CAD Icon (for items table)
ABF-M16T N/A Left Hand N/A M16 x 1.5 N/A 76,291 N N/A CAD Icon (for items table)
AM-M16T N/A Right Hand N/A M16 x 2.0 N/A 76,291 N N/A CAD Icon (for items table)
Unit of Measure
1 2