COMPANY HEADER
Print Back
  • Body -Alloy steel - heat treated - protective coated for corrosion resistance.
  • Ball - Alloy steel - heat treated, hard chrome plated.
  • Race -Alloy steel - heat treated - protective coated for corrosion resistance - PTFE Lined.
  • Indentation on bottom of shank identifies metric thread.
MM-MT & MB-MT Image
MM-MT & MB-MT Dimensional Drawing
Unit of Measure
1 2 

Part Number

Thread Type

Thread Size

Ultimate Radial Static Load Capacity

CAD

AB-M16T N/A Left Hand N/A M16 x 2.0 N/A 76,291 N N/A CAD Icon (for items table)
AM-M18T N/A Right Hand N/A M18 x 1.5 N/A 100,738 N N/A CAD Icon (for items table)
AB-M18T N/A Left Hand N/A M18 x 1.5 N/A 100,738 N N/A CAD Icon (for items table)
AMF-M20T N/A Right Hand N/A M20 x 1.5 N/A 120,212 N N/A CAD Icon (for items table)
ABF-M20T N/A Left Hand N/A M20 x 1.5 N/A 120,212 N N/A CAD Icon (for items table)
AM-M20T N/A Right Hand N/A M20 x 2.5 N/A 120,212 N N/A CAD Icon (for items table)
AB-M20T N/A Left Hand N/A M20 x 2.5 N/A 120,212 N N/A CAD Icon (for items table)
AM-M22T N/A Right Hand N/A M22 x 1.5 N/A 137,099 N N/A CAD Icon (for items table)
AB-M22T N/A Left Hand N/A M22 x 1.5 N/A 137,099 N N/A CAD Icon (for items table)
AM-M25T N/A Right Hand N/A M24 x 2.0 N/A 251,780 N N/A CAD Icon (for items table)
AB-M25T N/A Left Hand N/A M24 x 2.0 N/A 251,780 N N/A CAD Icon (for items table)
AM-M30T N/A Right Hand N/A M30 x 2.0 N/A 289,331 N N/A CAD Icon (for items table)
AB-M30T N/A Left Hand N/A M30 x 2.0 N/A 289,331 N N/A CAD Icon (for items table)
Unit of Measure
1 2