Print Back
  • Body -Alloy steel - heat treated - protective coated for corrosion resistance.
  • Ball - Alloy steel - heat treated, hard chrome plated.
  • Race -Alloy steel - heat treated - protective coated for corrosion resistance - PTFE Lined.
  • Indentation on bottom of shank identifies metric thread.
MM-MT & MB-MT Image
MM-MT & MB-MT Dimensional Drawing
Unit of Measure
1 

Part Number

Thread Type

B - Ball Bore

W - Ball Width

H - Head Width

A - Base to Center

D - Head Diameter

C - Thread Length

Thread Size

Ultimate Radial Static Load Capacity

CAD

AM-M3T N/A Right Hand N/A 3.000 mm N/A 6.00 mm N/A 4.75 mm N/A 27.00 mm N/A 12.50 mm N/A 15.00 mm N/A M3 x 0.5 N/A 4,344 N N/A CAD Icon (for items table)
AB-M3T N/A Left Hand N/A 3.000 mm N/A 6.00 mm N/A 4.75 mm N/A 27.00 mm N/A 12.50 mm N/A 15.00 mm N/A M3 x 0.5 N/A 4,344 N N/A CAD Icon (for items table)
AM-M5T N/A Right Hand N/A 5.000 mm N/A 8.00 mm N/A 6.25 mm N/A 33.00 mm N/A 16.00 mm N/A 20.00 mm N/A M5 x 0.8 N/A 12,611 N N/A CAD Icon (for items table)
AB-M5T N/A Left Hand N/A 5.000 mm N/A 8.00 mm N/A 6.25 mm N/A 33.00 mm N/A 16.00 mm N/A 20.00 mm N/A M5 x 0.8 N/A 12,611 N N/A CAD Icon (for items table)
AM-M6T N/A Right Hand N/A 6.000 mm N/A 9.00 mm N/A 7.00 mm N/A 36.00 mm N/A 19.00 mm N/A 22.00 mm N/A M6 x 1.0 N/A 17,720 N N/A CAD Icon (for items table)
AB-M6T N/A Left Hand N/A 6.000 mm N/A 9.00 mm N/A 7.00 mm N/A 36.00 mm N/A 19.00 mm N/A 22.00 mm N/A M6 x 1.0 N/A 17,720 N N/A CAD Icon (for items table)
AMF-M8T N/A Right Hand N/A 8.000 mm N/A 12.00 mm N/A 8.75 mm N/A 42.00 mm N/A 22.25 mm N/A 25.00 mm N/A M8 x 1.0 N/A 33,135 N N/A CAD Icon (for items table)
ABF-M8T N/A Left Hand N/A 8.000 mm N/A 12.00 mm N/A 8.75 mm N/A 42.00 mm N/A 22.25 mm N/A 25.00 mm N/A M8 x 1.0 N/A 33,135 N N/A CAD Icon (for items table)
AM-M8T N/A Right Hand N/A 8.000 mm N/A 12.00 mm N/A 8.75 mm N/A 42.00 mm N/A 22.25 mm N/A 25.00 mm N/A M8 x 1.25 N/A 33,135 N N/A CAD Icon (for items table)
AB-M8T N/A Left Hand N/A 8.000 mm N/A 12.00 mm N/A 8.75 mm N/A 42.00 mm N/A 22.25 mm N/A 25.00 mm N/A M8 x 1.25 N/A 33,135 N N/A CAD Icon (for items table)
AMF-M10T N/A Right Hand N/A 10.000 mm N/A 14.00 mm N/A 10.50 mm N/A 48.00 mm N/A 27.00 mm N/A 29.00 mm N/A M10 x 1.25 N/A 50,227 N N/A CAD Icon (for items table)
ABF-M10T N/A Left Hand N/A 10.000 mm N/A 14.00 mm N/A 10.50 mm N/A 48.00 mm N/A 27.00 mm N/A 29.00 mm N/A M10 x 1.25 N/A 50,227 N N/A CAD Icon (for items table)
AM-M10T N/A Right Hand N/A 10.000 mm N/A 14.00 mm N/A 10.50 mm N/A 48.00 mm N/A 27.00 mm N/A 29.00 mm N/A M10 x 1.5 N/A 50,227 N N/A CAD Icon (for items table)
AB-M10T N/A Left Hand N/A 10.000 mm N/A 14.00 mm N/A 10.50 mm N/A 48.00 mm N/A 27.00 mm N/A 29.00 mm N/A M10 x 1.5 N/A 50,227 N N/A CAD Icon (for items table)
AMF-M12T N/A Right Hand N/A 12.000 mm N/A 16.00 mm N/A 12.00 mm N/A 54.00 mm N/A 30.00 mm N/A 33.00 mm N/A M12 x 1.25 N/A 44,490 N N/A CAD Icon (for items table)
ABF-M12T N/A Left Hand N/A 12.000 mm N/A 16.00 mm N/A 12.00 mm N/A 54.00 mm N/A 30.00 mm N/A 33.00 mm N/A M12 x 1.25 N/A 44,490 N N/A CAD Icon (for items table)
AM-M12T N/A Right Hand N/A 12.000 mm N/A 16.00 mm N/A 12.00 mm N/A 54.00 mm N/A 30.00 mm N/A 33.00 mm N/A M12 x 1.75 N/A 44,490 N N/A CAD Icon (for items table)
AB-M12T N/A Left Hand N/A 12.000 mm N/A 16.00 mm N/A 12.00 mm N/A 54.00 mm N/A 30.00 mm N/A 33.00 mm N/A M12 x 1.75 N/A 44,490 N N/A CAD Icon (for items table)
AMF-M14T N/A Right Hand N/A 14.000 mm N/A 19.00 mm N/A 13.50 mm N/A 60.00 mm N/A 34.75 mm N/A 36.00 mm N/A M14 x 1.5 N/A 71,741 N N/A CAD Icon (for items table)
ABF-M14T N/A Left Hand N/A 14.000 mm N/A 19.00 mm N/A 13.50 mm N/A 60.00 mm N/A 34.75 mm N/A 36.00 mm N/A M14 x 1.5 N/A 71,741 N N/A CAD Icon (for items table)
AM-M14T N/A Right Hand N/A 14.000 mm N/A 19.00 mm N/A 13.50 mm N/A 60.00 mm N/A 34.75 mm N/A 36.00 mm N/A M14 x 2.0 N/A 71,741 N N/A CAD Icon (for items table)
AB-M14T N/A Left Hand N/A 14.000 mm N/A 19.00 mm N/A 13.50 mm N/A 60.00 mm N/A 34.75 mm N/A 36.00 mm N/A M14 x 2.0 N/A 71,741 N N/A CAD Icon (for items table)
AMF-M16T N/A Right Hand N/A 16.000 mm N/A 21.00 mm N/A 14.25 mm N/A 66.00 mm N/A 38.00 mm N/A 40.00 mm N/A M16 x 1.5 N/A 76,291 N N/A CAD Icon (for items table)
ABF-M16T N/A Left Hand N/A 16.000 mm N/A 21.00 mm N/A 14.25 mm N/A 66.00 mm N/A 38.00 mm N/A 40.00 mm N/A M16 x 1.5 N/A 76,291 N N/A CAD Icon (for items table)
AM-M16T N/A Right Hand N/A 16.000 mm N/A 21.00 mm N/A 14.25 mm N/A 66.00 mm N/A 38.00 mm N/A 40.00 mm N/A M16 x 2.0 N/A 76,291 N N/A CAD Icon (for items table)
AB-M16T N/A Left Hand N/A 16.000 mm N/A 21.00 mm N/A 14.25 mm N/A 66.00 mm N/A 38.00 mm N/A 40.00 mm N/A M16 x 2.0 N/A 76,291 N N/A CAD Icon (for items table)
AM-M18T N/A Right Hand N/A 18.000 mm N/A 23.00 mm N/A 16.25 mm N/A 72.00 mm N/A 42.00 mm N/A 44.00 mm N/A M18 x 1.5 N/A 100,738 N N/A CAD Icon (for items table)
AB-M18T N/A Left Hand N/A 18.000 mm N/A 23.00 mm N/A 16.25 mm N/A 72.00 mm N/A 42.00 mm N/A 44.00 mm N/A M18 x 1.5 N/A 100,738 N N/A CAD Icon (for items table)
AMF-M20T N/A Right Hand N/A 20.000 mm N/A 25.00 mm N/A 18.00 mm N/A 78.00 mm N/A 46.00 mm N/A 47.00 mm N/A M20 x 1.5 N/A 120,212 N N/A CAD Icon (for items table)
ABF-M20T N/A Left Hand N/A 20.000 mm N/A 25.00 mm N/A 18.00 mm N/A 78.00 mm N/A 46.00 mm N/A 47.00 mm N/A M20 x 1.5 N/A 120,212 N N/A CAD Icon (for items table)
AM-M20T N/A Right Hand N/A 20.000 mm N/A 25.00 mm N/A 18.00 mm N/A 78.00 mm N/A 46.00 mm N/A 47.00 mm N/A M20 x 2.5 N/A 120,212 N N/A CAD Icon (for items table)
AB-M20T N/A Left Hand N/A 20.000 mm N/A 25.00 mm N/A 18.00 mm N/A 78.00 mm N/A 46.00 mm N/A 47.00 mm N/A M20 x 2.5 N/A 120,212 N N/A CAD Icon (for items table)
AM-M22T N/A Right Hand N/A 22.000 mm N/A 28.00 mm N/A 19.50 mm N/A 86.00 mm N/A 50.00 mm N/A 51.00 mm N/A M22 x 1.5 N/A 137,099 N N/A CAD Icon (for items table)
AB-M22T N/A Left Hand N/A 22.000 mm N/A 28.00 mm N/A 19.50 mm N/A 86.00 mm N/A 50.00 mm N/A 51.00 mm N/A M22 x 1.5 N/A 137,099 N N/A CAD Icon (for items table)
AM-M25T N/A Right Hand N/A 25.000 mm N/A 31.00 mm N/A 22.00 mm N/A 95.00 mm N/A 60.00 mm N/A 57.00 mm N/A M24 x 2.0 N/A 251,780 N N/A CAD Icon (for items table)
AB-M25T N/A Left Hand N/A 25.000 mm N/A 31.00 mm N/A 22.00 mm N/A 95.00 mm N/A 60.00 mm N/A 57.00 mm N/A M24 x 2.0 N/A 251,780 N N/A CAD Icon (for items table)
AM-M30T N/A Right Hand N/A 30.000 mm N/A 37.00 mm N/A 25.40 mm N/A 104.78 mm N/A 69.85 mm N/A 60.00 mm N/A M30 x 2.0 N/A 289,331 N N/A CAD Icon (for items table)
AB-M30T N/A Left Hand N/A 30.000 mm N/A 37.00 mm N/A 25.40 mm N/A 104.78 mm N/A 69.85 mm N/A 60.00 mm N/A M30 x 2.0 N/A 289,331 N N/A CAD Icon (for items table)
Unit of Measure
1