COMPANY HEADER
Print Back
  • Body -Alloy steel - heat treatedl - protective coated for corrosion resistance.
  • Ball - Alloy steel - heat treated - hard chrome plated.
  • Race - Alloy steel - heat treated - protective coated for corrosion resistance - PTFE Lined.
  • Left-hand threaded units have an identification groove near end of shank.
  • Groove near middle of shank identifies metric thread.
MW-MT & MG-MT Image
MW-MT & MG-MT Dimensional Drawing
Unit of Measure
1 2 

Part Number

Thread Type

B - Ball Bore

W - Ball Width

H - Head Width

A - Base to Center

D - Head Diameter

C - Thread Depth [mm]

Thread Size

Ultimate Radial Static Load Capacity

CAD

AG-M16T N/A Left Hand N/A 16.000 mm N/A 21.00 mm N/A 14.25 mm N/A 64.00 mm N/A 38.00 mm N/A 33.00 mm N/A M16 x 2.0 N/A 76,291 N N/A CAD Icon (for items table)
AW-M18T N/A Right Hand N/A 18.000 mm N/A 23.00 mm N/A 16.25 mm N/A 71.00 mm N/A 42.00 mm N/A 36.00 mm N/A M18 x 1.5 N/A 100,738 N N/A CAD Icon (for items table)
AG-M18T N/A Left Hand N/A 18.000 mm N/A 23.00 mm N/A 16.25 mm N/A 71.00 mm N/A 42.00 mm N/A 36.00 mm N/A M18 x 1.5 N/A 100,738 N N/A CAD Icon (for items table)
AWF-M20T N/A Right Hand N/A 20.000 mm N/A 25.00 mm N/A 18.00 mm N/A 77.00 mm N/A 46.00 mm N/A 40.00 mm N/A M20 x 1.5 N/A 120,212 N N/A CAD Icon (for items table)
AGF-M20T N/A Left Hand N/A 20.000 mm N/A 25.00 mm N/A 18.00 mm N/A 77.00 mm N/A 46.00 mm N/A 40.00 mm N/A M20 x 1.5 N/A 120,212 N N/A CAD Icon (for items table)
AW-M20T N/A Right Hand N/A 20.000 mm N/A 25.00 mm N/A 18.00 mm N/A 77.00 mm N/A 46.00 mm N/A 40.00 mm N/A M20 x 2.5 N/A 120,212 N N/A CAD Icon (for items table)
AG-M20T N/A Left Hand N/A 20.000 mm N/A 25.00 mm N/A 18.00 mm N/A 77.00 mm N/A 46.00 mm N/A 40.00 mm N/A M20 x 2.5 N/A 120,212 N N/A CAD Icon (for items table)
AW-M22T N/A Right Hand N/A 22.000 mm N/A 28.00 mm N/A 19.50 mm N/A 86.00 mm N/A 50.00 mm N/A 43.00 mm N/A M22 x 1.5 N/A 137,099 N N/A CAD Icon (for items table)
AG-M22T N/A Left Hand N/A 22.000 mm N/A 28.00 mm N/A 19.50 mm N/A 86.00 mm N/A 50.00 mm N/A 43.00 mm N/A M22 x 1.5 N/A 137,099 N N/A CAD Icon (for items table)
AW-M25T N/A Right Hand N/A 25.000 mm N/A 31.00 mm N/A 22.00 mm N/A 95.00 mm N/A 60.00 mm N/A 48.00 mm N/A M24 x 2.0 N/A 251,780 N N/A CAD Icon (for items table)
AG-M25T N/A Left Hand N/A 25.000 mm N/A 31.00 mm N/A 22.00 mm N/A 95.00 mm N/A 60.00 mm N/A 48.00 mm N/A M24 x 2.0 N/A 251,780 N N/A CAD Icon (for items table)
AW-M30T N/A Right Hand N/A 30.000 mm N/A 37.00 mm N/A 25.40 mm N/A 104.78 mm N/A 69.85 mm N/A 54.00 mm N/A M30 x 2.0 N/A 289,331 N N/A CAD Icon (for items table)
AG-M30T N/A Left Hand N/A 30.000 mm N/A 37.00 mm N/A 25.40 mm N/A 104.78 mm N/A 69.85 mm N/A 54.00 mm N/A M30 x 2.0 N/A 289,331 N N/A CAD Icon (for items table)
Unit of Measure
1 2