Part Number |
Thread Type |
Thread Size |
Ultimate Radial Static Load Capacity |
CAD |
|---|---|---|---|---|
| AG-M16T | N/A Left Hand | N/A M16 x 2.0 | N/A 76,291 N |
N/A
|
| AW-M18T | N/A Right Hand | N/A M18 x 1.5 | N/A 100,738 N |
N/A
|
| AG-M18T | N/A Left Hand | N/A M18 x 1.5 | N/A 100,738 N |
N/A
|
| AWF-M20T | N/A Right Hand | N/A M20 x 1.5 | N/A 120,212 N |
N/A
|
| AGF-M20T | N/A Left Hand | N/A M20 x 1.5 | N/A 120,212 N |
N/A
|
| AW-M20T | N/A Right Hand | N/A M20 x 2.5 | N/A 120,212 N |
N/A
|
| AG-M20T | N/A Left Hand | N/A M20 x 2.5 | N/A 120,212 N |
N/A
|
| AW-M22T | N/A Right Hand | N/A M22 x 1.5 | N/A 137,099 N |
N/A
|
| AG-M22T | N/A Left Hand | N/A M22 x 1.5 | N/A 137,099 N |
N/A
|
| AW-M25T | N/A Right Hand | N/A M24 x 2.0 | N/A 251,780 N |
N/A
|
| AG-M25T | N/A Left Hand | N/A M24 x 2.0 | N/A 251,780 N |
N/A
|
| AW-M30T | N/A Right Hand | N/A M30 x 2.0 | N/A 289,331 N |
N/A
|
| AG-M30T | N/A Left Hand | N/A M30 x 2.0 | N/A 289,331 N |
N/A
|