Part Number |
Thread Type |
B - Ball Bore |
W - Ball Width |
H - Head Width |
A - Base to Center |
D - Head Diameter |
C - Thread Depth [mm] |
Thread Size |
Ultimate Radial Static Load Capacity |
CAD |
|---|---|---|---|---|---|---|---|---|---|---|
| AW-M3T | N/A Right Hand | N/A 3.000 mm | N/A 6.00 mm | N/A 4.75 mm | N/A 21.00 mm | N/A 12.50 mm | N/A 10.00 mm | N/A M3 x 0.5 | N/A 11,346 N |
N/A
|
| AG-M3T | N/A Left Hand | N/A 3.000 mm | N/A 6.00 mm | N/A 4.75 mm | N/A 21.00 mm | N/A 12.50 mm | N/A 10.00 mm | N/A M3 x 0.5 | N/A 11,346 N |
N/A
|
| AW-M5T | N/A Right Hand | N/A 5.000 mm | N/A 8.00 mm | N/A 6.25 mm | N/A 27.00 mm | N/A 16.00 mm | N/A 14.00 mm | N/A M5 x 0.8 | N/A 16,396 N |
N/A
|
| AG-M5T | N/A Left Hand | N/A 5.000 mm | N/A 8.00 mm | N/A 6.25 mm | N/A 27.00 mm | N/A 16.00 mm | N/A 14.00 mm | N/A M5 x 0.8 | N/A 16,396 N |
N/A
|
| AW-M6T | N/A Right Hand | N/A 6.000 mm | N/A 9.00 mm | N/A 7.00 mm | N/A 30.00 mm | N/A 19.00 mm | N/A 14.00 mm | N/A M6 x 1.0 | N/A 25,781 N |
N/A
|
| AG-M6T | N/A Left Hand | N/A 6.000 mm | N/A 9.00 mm | N/A 7.00 mm | N/A 30.00 mm | N/A 19.00 mm | N/A 14.00 mm | N/A M6 x 1.0 | N/A 25,781 N |
N/A
|
| AWF-M8T | N/A Right Hand | N/A 8.000 mm | N/A 12.00 mm | N/A 8.75 mm | N/A 36.00 mm | N/A 22.25 mm | N/A 17.00 mm | N/A M8 x 1.0 | N/A 33,203 N |
N/A
|
| AGF-M8T | N/A Left Hand | N/A 8.000 mm | N/A 12.00 mm | N/A 8.75 mm | N/A 36.00 mm | N/A 22.25 mm | N/A 17.00 mm | N/A M8 x 1.0 | N/A 33,203 N |
N/A
|
| AW-M8T | N/A Right Hand | N/A 8.000 mm | N/A 12.00 mm | N/A 8.75 mm | N/A 36.00 mm | N/A 22.25 mm | N/A 17.00 mm | N/A M8 x 1.25 | N/A 33,203 N |
N/A
|
| AG-M8T | N/A Left Hand | N/A 8.000 mm | N/A 12.00 mm | N/A 8.75 mm | N/A 36.00 mm | N/A 22.25 mm | N/A 17.00 mm | N/A M8 x 1.25 | N/A 33,203 N |
N/A
|
| AWF-M10T | N/A Right Hand | N/A 10.000 mm | N/A 14.00 mm | N/A 10.50 mm | N/A 43.00 mm | N/A 27.00 mm | N/A 21.00 mm | N/A M10 x 1.25 | N/A 50,227 N |
N/A
|
| AGF-M10T | N/A Left Hand | N/A 10.000 mm | N/A 14.00 mm | N/A 10.50 mm | N/A 43.00 mm | N/A 27.00 mm | N/A 21.00 mm | N/A M10 x 1.25 | N/A 50,227 N |
N/A
|
| AW-M10T | N/A Right Hand | N/A 10.000 mm | N/A 14.00 mm | N/A 10.50 mm | N/A 43.00 mm | N/A 27.00 mm | N/A 21.00 mm | N/A M10 x 1.5 | N/A 50,227 N |
N/A
|
| AG-M10T | N/A Left Hand | N/A 10.000 mm | N/A 14.00 mm | N/A 10.50 mm | N/A 43.00 mm | N/A 27.00 mm | N/A 21.00 mm | N/A M10 x 1.5 | N/A 50,227 N |
N/A
|
| AWF-M12T | N/A Right Hand | N/A 12.000 mm | N/A 16.00 mm | N/A 12.00 mm | N/A 50.00 mm | N/A 30.00 mm | N/A 24.00 mm | N/A M12 x 1.25 | N/A 44,490 N |
N/A
|
| AGF-M12T | N/A Left Hand | N/A 12.000 mm | N/A 16.00 mm | N/A 12.00 mm | N/A 50.00 mm | N/A 30.00 mm | N/A 24.00 mm | N/A M12 x 1.25 | N/A 44,490 N |
N/A
|
| AW-M12T | N/A Right Hand | N/A 12.000 mm | N/A 16.00 mm | N/A 12.00 mm | N/A 50.00 mm | N/A 30.00 mm | N/A 24.00 mm | N/A M12 x 1.75 | N/A 44,490 N |
N/A
|
| AG-M12T | N/A Left Hand | N/A 12.000 mm | N/A 16.00 mm | N/A 12.00 mm | N/A 50.00 mm | N/A 30.00 mm | N/A 24.00 mm | N/A M12 x 1.75 | N/A 44,490 N |
N/A
|
| AWF-M14T | N/A Right Hand | N/A 14.000 mm | N/A 19.00 mm | N/A 13.50 mm | N/A 57.00 mm | N/A 34.75 mm | N/A 27.00 mm | N/A M14 x 1.5 | N/A 71,741 N |
N/A
|
| AGF-M14T | N/A Left Hand | N/A 14.000 mm | N/A 19.00 mm | N/A 13.50 mm | N/A 57.00 mm | N/A 34.75 mm | N/A 27.00 mm | N/A M14 x 1.5 | N/A 71,741 N |
N/A
|
| AW-M14T | N/A Right Hand | N/A 14.000 mm | N/A 19.00 mm | N/A 13.50 mm | N/A 57.00 mm | N/A 34.75 mm | N/A 27.00 mm | N/A M14 x 2.0 | N/A 71,741 N |
N/A
|
| AG-M14T | N/A Left Hand | N/A 14.000 mm | N/A 19.00 mm | N/A 13.50 mm | N/A 57.00 mm | N/A 34.75 mm | N/A 27.00 mm | N/A M14 x 2.0 | N/A 71,741 N |
N/A
|
| AWF-M16T | N/A Right Hand | N/A 16.000 mm | N/A 21.00 mm | N/A 14.25 mm | N/A 64.00 mm | N/A 38.00 mm | N/A 33.00 mm | N/A M16 x 1.5 | N/A 76,291 N |
N/A
|
| AGF-M16T | N/A Left Hand | N/A 16.000 mm | N/A 21.00 mm | N/A 14.25 mm | N/A 64.00 mm | N/A 38.00 mm | N/A 33.00 mm | N/A M16 x 1.5 | N/A 76,291 N |
N/A
|
| AW-M16T | N/A Right Hand | N/A 16.000 mm | N/A 21.00 mm | N/A 14.25 mm | N/A 64.00 mm | N/A 38.00 mm | N/A 33.00 mm | N/A M16 x 2.0 | N/A 76,291 N |
N/A
|
| AG-M16T | N/A Left Hand | N/A 16.000 mm | N/A 21.00 mm | N/A 14.25 mm | N/A 64.00 mm | N/A 38.00 mm | N/A 33.00 mm | N/A M16 x 2.0 | N/A 76,291 N |
N/A
|
| AW-M18T | N/A Right Hand | N/A 18.000 mm | N/A 23.00 mm | N/A 16.25 mm | N/A 71.00 mm | N/A 42.00 mm | N/A 36.00 mm | N/A M18 x 1.5 | N/A 100,738 N |
N/A
|
| AG-M18T | N/A Left Hand | N/A 18.000 mm | N/A 23.00 mm | N/A 16.25 mm | N/A 71.00 mm | N/A 42.00 mm | N/A 36.00 mm | N/A M18 x 1.5 | N/A 100,738 N |
N/A
|
| AWF-M20T | N/A Right Hand | N/A 20.000 mm | N/A 25.00 mm | N/A 18.00 mm | N/A 77.00 mm | N/A 46.00 mm | N/A 40.00 mm | N/A M20 x 1.5 | N/A 120,212 N |
N/A
|
| AGF-M20T | N/A Left Hand | N/A 20.000 mm | N/A 25.00 mm | N/A 18.00 mm | N/A 77.00 mm | N/A 46.00 mm | N/A 40.00 mm | N/A M20 x 1.5 | N/A 120,212 N |
N/A
|
| AW-M20T | N/A Right Hand | N/A 20.000 mm | N/A 25.00 mm | N/A 18.00 mm | N/A 77.00 mm | N/A 46.00 mm | N/A 40.00 mm | N/A M20 x 2.5 | N/A 120,212 N |
N/A
|
| AG-M20T | N/A Left Hand | N/A 20.000 mm | N/A 25.00 mm | N/A 18.00 mm | N/A 77.00 mm | N/A 46.00 mm | N/A 40.00 mm | N/A M20 x 2.5 | N/A 120,212 N |
N/A
|
| AW-M22T | N/A Right Hand | N/A 22.000 mm | N/A 28.00 mm | N/A 19.50 mm | N/A 86.00 mm | N/A 50.00 mm | N/A 43.00 mm | N/A M22 x 1.5 | N/A 137,099 N |
N/A
|
| AG-M22T | N/A Left Hand | N/A 22.000 mm | N/A 28.00 mm | N/A 19.50 mm | N/A 86.00 mm | N/A 50.00 mm | N/A 43.00 mm | N/A M22 x 1.5 | N/A 137,099 N |
N/A
|
| AW-M25T | N/A Right Hand | N/A 25.000 mm | N/A 31.00 mm | N/A 22.00 mm | N/A 95.00 mm | N/A 60.00 mm | N/A 48.00 mm | N/A M24 x 2.0 | N/A 251,780 N |
N/A
|
| AG-M25T | N/A Left Hand | N/A 25.000 mm | N/A 31.00 mm | N/A 22.00 mm | N/A 95.00 mm | N/A 60.00 mm | N/A 48.00 mm | N/A M24 x 2.0 | N/A 251,780 N |
N/A
|
| AW-M30T | N/A Right Hand | N/A 30.000 mm | N/A 37.00 mm | N/A 25.40 mm | N/A 104.78 mm | N/A 69.85 mm | N/A 54.00 mm | N/A M30 x 2.0 | N/A 289,331 N |
N/A
|
| AG-M30T | N/A Left Hand | N/A 30.000 mm | N/A 37.00 mm | N/A 25.40 mm | N/A 104.78 mm | N/A 69.85 mm | N/A 54.00 mm | N/A M30 x 2.0 | N/A 289,331 N |
N/A
|