Part Number |
Thread Type |
B - Ball Bore |
W - Ball Width |
H - Head Width |
A - Base to Center |
D - Head Diameter |
C - Thread Length |
Thread Size |
Ultimate Radial Static Load Capacity |
CAD |
---|---|---|---|---|---|---|---|---|---|---|
CM-M3 | N/A Right Hand | N/A 3.000 mm | N/A 6.00 mm | N/A 4.25 mm | N/A 27.00 mm | N/A 12.50 mm | N/A 15.00 mm | N/A M3 x 0.5 | N/A 1,775 N |
N/A ![]() |
CB-M3 | N/A Left Hand | N/A 3.000 mm | N/A 6.00 mm | N/A 4.25 mm | N/A 27.00 mm | N/A 12.50 mm | N/A 15.00 mm | N/A M3 x 0.5 | N/A 1,775 N |
N/A ![]() |
CM-M5 | N/A Right Hand | N/A 5.000 mm | N/A 8.00 mm | N/A 5.75 mm | N/A 33.00 mm | N/A 16.00 mm | N/A 20.00 mm | N/A M5 x 0.8 | N/A 5,168 N |
N/A ![]() |
CB-M5 | N/A Left Hand | N/A 5.000 mm | N/A 8.00 mm | N/A 5.75 mm | N/A 33.00 mm | N/A 16.00 mm | N/A 20.00 mm | N/A M5 x 0.8 | N/A 5,168 N |
N/A ![]() |
CM-M6 | N/A Right Hand | N/A 6.000 mm | N/A 9.00 mm | N/A 6.25 mm | N/A 36.00 mm | N/A 19.00 mm | N/A 22.00 mm | N/A M6 x 1.0 | N/A 7,296 N |
N/A ![]() |
CB-M6 | N/A Left Hand | N/A 6.000 mm | N/A 9.00 mm | N/A 6.25 mm | N/A 36.00 mm | N/A 19.00 mm | N/A 22.00 mm | N/A M6 x 1.0 | N/A 7,296 N |
N/A ![]() |
CM-M8 | N/A Right Hand | N/A 8.000 mm | N/A 12.00 mm | N/A 8.00 mm | N/A 42.00 mm | N/A 22.25 mm | N/A 25.00 mm | N/A M8 x 1.25 | N/A 13,591 N |
N/A ![]() |
CB-M8 | N/A Left Hand | N/A 8.000 mm | N/A 12.00 mm | N/A 8.00 mm | N/A 42.00 mm | N/A 22.25 mm | N/A 25.00 mm | N/A M8 x 1.25 | N/A 13,591 N |
N/A ![]() |
CM-M10 | N/A Right Hand | N/A 10.000 mm | N/A 14.00 mm | N/A 9.50 mm | N/A 48.00 mm | N/A 27.00 mm | N/A 29.00 mm | N/A M10 x 1.5 | N/A 21,024 N |
N/A ![]() |
CB-M10 | N/A Left Hand | N/A 10.000 mm | N/A 14.00 mm | N/A 9.50 mm | N/A 48.00 mm | N/A 27.00 mm | N/A 29.00 mm | N/A M10 x 1.5 | N/A 21,024 N |
N/A ![]() |
CM-M10F | N/A Right Hand | N/A 10.000 mm | N/A 14.00 mm | N/A 9.50 mm | N/A 48.00 mm | N/A 27.00 mm | N/A 29.00 mm | N/A M10 x 1.5 | N/A Consult Engineering Department |
N/A ![]() |
CB-M10F | N/A Left Hand | N/A 10.000 mm | N/A 14.00 mm | N/A 9.50 mm | N/A 48.00 mm | N/A 27.00 mm | N/A 29.00 mm | N/A M10 x 1.5 | N/A Consult Engineering Department |
N/A ![]() |
CM-M10Z | N/A Right Hand | N/A 10.000 mm | N/A 14.00 mm | N/A 9.50 mm | N/A 48.00 mm | N/A 27.00 mm | N/A 29.00 mm | N/A M10 x 1.5 | N/A Consult Engineering Department |
N/A ![]() |
CB-M10Z | N/A Left Hand | N/A 10.000 mm | N/A 14.00 mm | N/A 9.50 mm | N/A 48.00 mm | N/A 27.00 mm | N/A 29.00 mm | N/A M10 x 1.5 | N/A Consult Engineering Department |
N/A ![]() |
CM-M12 | N/A Right Hand | N/A 12.000 mm | N/A 16.00 mm | N/A 10.75 mm | N/A 54.00 mm | N/A 30.00 mm | N/A 33.00 mm | N/A M12 x 1.75 | N/A 25,819 N |
N/A ![]() |
CB-M12 | N/A Left Hand | N/A 12.000 mm | N/A 16.00 mm | N/A 10.75 mm | N/A 54.00 mm | N/A 30.00 mm | N/A 33.00 mm | N/A M12 x 1.75 | N/A 25,819 N |
N/A ![]() |
CM-M12F | N/A Right Hand | N/A 12.000 mm | N/A 16.00 mm | N/A 10.75 mm | N/A 54.00 mm | N/A 30.00 mm | N/A 33.00 mm | N/A M12 x 1.75 | N/A Consult Engineering Department |
N/A ![]() |
CB-M12F | N/A Left Hand | N/A 12.000 mm | N/A 16.00 mm | N/A 10.75 mm | N/A 54.00 mm | N/A 30.00 mm | N/A 33.00 mm | N/A M12 x 1.75 | N/A Consult Engineering Department |
N/A ![]() |
CM-M12Z | N/A Right Hand | N/A 12.000 mm | N/A 16.00 mm | N/A 10.75 mm | N/A 54.00 mm | N/A 30.00 mm | N/A 33.00 mm | N/A M12 x 1.75 | N/A Consult Engineering Department |
N/A ![]() |
CB-M12Z | N/A Left Hand | N/A 12.000 mm | N/A 16.00 mm | N/A 10.75 mm | N/A 54.00 mm | N/A 30.00 mm | N/A 33.00 mm | N/A M12 x 1.75 | N/A Consult Engineering Department |
N/A ![]() |
CM-M14 | N/A Right Hand | N/A 14.000 mm | N/A 19.00 mm | N/A 12.25 mm | N/A 60.00 mm | N/A 34.75 mm | N/A 36.00 mm | N/A M14 x 2.0 | N/A 35,214 N |
N/A ![]() |
CB-M14 | N/A Left Hand | N/A 14.000 mm | N/A 19.00 mm | N/A 12.25 mm | N/A 60.00 mm | N/A 34.75 mm | N/A 36.00 mm | N/A M14 x 2.0 | N/A 35,214 N |
N/A ![]() |
CM-M14F | N/A Right Hand | N/A 14.000 mm | N/A 19.00 mm | N/A 12.25 mm | N/A 60.00 mm | N/A 34.75 mm | N/A 36.00 mm | N/A M14 x 2.0 | N/A Consult Engineering Department |
N/A ![]() |
CB-M14F | N/A Left Hand | N/A 14.000 mm | N/A 19.00 mm | N/A 12.25 mm | N/A 60.00 mm | N/A 34.75 mm | N/A 36.00 mm | N/A M14 x 2.0 | N/A Consult Engineering Department |
N/A ![]() |
CM-M14Z | N/A Right Hand | N/A 14.000 mm | N/A 19.00 mm | N/A 12.25 mm | N/A 60.00 mm | N/A 34.75 mm | N/A 36.00 mm | N/A M14 x 2.0 | N/A Consult Engineering Department |
N/A ![]() |