Print Back
  • Body - Low carbon steel - protective coated for corrosion resistance.
  • Ball - Alloy steel - heat treated - hard chrome plated.
  • Grease Fittings available for sizes -M10 and up. Units are supplied without grease fittings. When a grease fitting is required, specify by adding suffix "Z" or "F". Ex.: CM-M10Z = Zerk Type Fitting CM-M10F = Flush Type Fitting.
  • Load ratings apply only to rod ends without grease fittings. For load ratings with fittings, please consult our engineering department.
  • Indentation on bottom of shank identifies metric thread.
CM-M & CB-M Image
CM-M & CB-M Dimensional Drawing
Unit of Measure
1 

Part Number

Thread Type

B - Ball Bore

W - Ball Width

H - Head Width

A - Base to Center

D - Head Diameter

C - Thread Length

Thread Size

Ultimate Radial Static Load Capacity

CAD

CM-M3 N/A Right Hand N/A 3.000 mm N/A 6.00 mm N/A 4.25 mm N/A 27.00 mm N/A 12.50 mm N/A 15.00 mm N/A M3 x 0.5 N/A 1,775 N N/A CAD Icon (for items table)
CB-M3 N/A Left Hand N/A 3.000 mm N/A 6.00 mm N/A 4.25 mm N/A 27.00 mm N/A 12.50 mm N/A 15.00 mm N/A M3 x 0.5 N/A 1,775 N N/A CAD Icon (for items table)
CM-M5 N/A Right Hand N/A 5.000 mm N/A 8.00 mm N/A 5.75 mm N/A 33.00 mm N/A 16.00 mm N/A 20.00 mm N/A M5 x 0.8 N/A 5,168 N N/A CAD Icon (for items table)
CB-M5 N/A Left Hand N/A 5.000 mm N/A 8.00 mm N/A 5.75 mm N/A 33.00 mm N/A 16.00 mm N/A 20.00 mm N/A M5 x 0.8 N/A 5,168 N N/A CAD Icon (for items table)
CM-M6 N/A Right Hand N/A 6.000 mm N/A 9.00 mm N/A 6.25 mm N/A 36.00 mm N/A 19.00 mm N/A 22.00 mm N/A M6 x 1.0 N/A 7,296 N N/A CAD Icon (for items table)
CB-M6 N/A Left Hand N/A 6.000 mm N/A 9.00 mm N/A 6.25 mm N/A 36.00 mm N/A 19.00 mm N/A 22.00 mm N/A M6 x 1.0 N/A 7,296 N N/A CAD Icon (for items table)
CM-M8 N/A Right Hand N/A 8.000 mm N/A 12.00 mm N/A 8.00 mm N/A 42.00 mm N/A 22.25 mm N/A 25.00 mm N/A M8 x 1.25 N/A 13,591 N N/A CAD Icon (for items table)
CB-M8 N/A Left Hand N/A 8.000 mm N/A 12.00 mm N/A 8.00 mm N/A 42.00 mm N/A 22.25 mm N/A 25.00 mm N/A M8 x 1.25 N/A 13,591 N N/A CAD Icon (for items table)
CM-M10 N/A Right Hand N/A 10.000 mm N/A 14.00 mm N/A 9.50 mm N/A 48.00 mm N/A 27.00 mm N/A 29.00 mm N/A M10 x 1.5 N/A 21,024 N N/A CAD Icon (for items table)
CB-M10 N/A Left Hand N/A 10.000 mm N/A 14.00 mm N/A 9.50 mm N/A 48.00 mm N/A 27.00 mm N/A 29.00 mm N/A M10 x 1.5 N/A 21,024 N N/A CAD Icon (for items table)
CM-M10F N/A Right Hand N/A 10.000 mm N/A 14.00 mm N/A 9.50 mm N/A 48.00 mm N/A 27.00 mm N/A 29.00 mm N/A M10 x 1.5 N/A Consult Engineering Department N/A CAD Icon (for items table)
CB-M10F N/A Left Hand N/A 10.000 mm N/A 14.00 mm N/A 9.50 mm N/A 48.00 mm N/A 27.00 mm N/A 29.00 mm N/A M10 x 1.5 N/A Consult Engineering Department N/A CAD Icon (for items table)
CM-M10Z N/A Right Hand N/A 10.000 mm N/A 14.00 mm N/A 9.50 mm N/A 48.00 mm N/A 27.00 mm N/A 29.00 mm N/A M10 x 1.5 N/A Consult Engineering Department N/A CAD Icon (for items table)
CB-M10Z N/A Left Hand N/A 10.000 mm N/A 14.00 mm N/A 9.50 mm N/A 48.00 mm N/A 27.00 mm N/A 29.00 mm N/A M10 x 1.5 N/A Consult Engineering Department N/A CAD Icon (for items table)
CM-M12 N/A Right Hand N/A 12.000 mm N/A 16.00 mm N/A 10.75 mm N/A 54.00 mm N/A 30.00 mm N/A 33.00 mm N/A M12 x 1.75 N/A 25,819 N N/A CAD Icon (for items table)
CB-M12 N/A Left Hand N/A 12.000 mm N/A 16.00 mm N/A 10.75 mm N/A 54.00 mm N/A 30.00 mm N/A 33.00 mm N/A M12 x 1.75 N/A 25,819 N N/A CAD Icon (for items table)
CM-M12F N/A Right Hand N/A 12.000 mm N/A 16.00 mm N/A 10.75 mm N/A 54.00 mm N/A 30.00 mm N/A 33.00 mm N/A M12 x 1.75 N/A Consult Engineering Department N/A CAD Icon (for items table)
CB-M12F N/A Left Hand N/A 12.000 mm N/A 16.00 mm N/A 10.75 mm N/A 54.00 mm N/A 30.00 mm N/A 33.00 mm N/A M12 x 1.75 N/A Consult Engineering Department N/A CAD Icon (for items table)
CM-M12Z N/A Right Hand N/A 12.000 mm N/A 16.00 mm N/A 10.75 mm N/A 54.00 mm N/A 30.00 mm N/A 33.00 mm N/A M12 x 1.75 N/A Consult Engineering Department N/A CAD Icon (for items table)
CB-M12Z N/A Left Hand N/A 12.000 mm N/A 16.00 mm N/A 10.75 mm N/A 54.00 mm N/A 30.00 mm N/A 33.00 mm N/A M12 x 1.75 N/A Consult Engineering Department N/A CAD Icon (for items table)
CM-M14 N/A Right Hand N/A 14.000 mm N/A 19.00 mm N/A 12.25 mm N/A 60.00 mm N/A 34.75 mm N/A 36.00 mm N/A M14 x 2.0 N/A 35,214 N N/A CAD Icon (for items table)
CB-M14 N/A Left Hand N/A 14.000 mm N/A 19.00 mm N/A 12.25 mm N/A 60.00 mm N/A 34.75 mm N/A 36.00 mm N/A M14 x 2.0 N/A 35,214 N N/A CAD Icon (for items table)
CM-M14F N/A Right Hand N/A 14.000 mm N/A 19.00 mm N/A 12.25 mm N/A 60.00 mm N/A 34.75 mm N/A 36.00 mm N/A M14 x 2.0 N/A Consult Engineering Department N/A CAD Icon (for items table)
CB-M14F N/A Left Hand N/A 14.000 mm N/A 19.00 mm N/A 12.25 mm N/A 60.00 mm N/A 34.75 mm N/A 36.00 mm N/A M14 x 2.0 N/A Consult Engineering Department N/A CAD Icon (for items table)
CM-M14Z N/A Right Hand N/A 14.000 mm N/A 19.00 mm N/A 12.25 mm N/A 60.00 mm N/A 34.75 mm N/A 36.00 mm N/A M14 x 2.0 N/A Consult Engineering Department N/A CAD Icon (for items table)
CB-M14Z N/A Left Hand N/A 14.000 mm N/A 19.00 mm N/A 12.25 mm N/A 60.00 mm N/A 34.75 mm N/A 36.00 mm N/A M14 x 2.0 N/A Consult Engineering Department N/A CAD Icon (for items table)
CM-M16 N/A Right Hand N/A 16.000 mm N/A 21.00 mm N/A 12.75 mm N/A 66.00 mm N/A 38.00 mm N/A 40.00 mm N/A M16 x 2.0 N/A 37,391 N N/A CAD Icon (for items table)
CB-M16 N/A Left Hand N/A 16.000 mm N/A 21.00 mm N/A 12.75 mm N/A 66.00 mm N/A 38.00 mm N/A 40.00 mm N/A M16 x 2.0 N/A 37,391 N N/A CAD Icon (for items table)
CM-M16F N/A Right Hand N/A 16.000 mm N/A 21.00 mm N/A 12.75 mm N/A 66.00 mm N/A 38.00 mm N/A 40.00 mm N/A M16 x 2.0 N/A Consult Engineering Department N/A CAD Icon (for items table)
CB-M16F N/A Left Hand N/A 16.000 mm N/A 21.00 mm N/A 12.75 mm N/A 66.00 mm N/A 38.00 mm N/A 40.00 mm N/A M16 x 2.0 N/A Consult Engineering Department N/A CAD Icon (for items table)
CM-M16Z N/A Right Hand N/A 16.000 mm N/A 21.00 mm N/A 12.75 mm N/A 66.00 mm N/A 38.00 mm N/A 40.00 mm N/A M16 x 2.0 N/A Consult Engineering Department N/A CAD Icon (for items table)
CB-M16Z N/A Left Hand N/A 16.000 mm N/A 21.00 mm N/A 12.75 mm N/A 66.00 mm N/A 38.00 mm N/A 40.00 mm N/A M16 x 2.0 N/A Consult Engineering Department N/A CAD Icon (for items table)
CM-M18 N/A Right Hand N/A 18.000 mm N/A 23.00 mm N/A 14.75 mm N/A 72.00 mm N/A 42.00 mm N/A 44.00 mm N/A M18 x 1.5 N/A 47,903 N N/A CAD Icon (for items table)
CB-M18 N/A Left Hand N/A 18.000 mm N/A 23.00 mm N/A 14.75 mm N/A 72.00 mm N/A 42.00 mm N/A 44.00 mm N/A M18 x 1.5 N/A 47,903 N N/A CAD Icon (for items table)
CM-M18F N/A Right Hand N/A 18.000 mm N/A 23.00 mm N/A 14.75 mm N/A 72.00 mm N/A 42.00 mm N/A 44.00 mm N/A M18 x 1.5 N/A Consult Engineering Department N/A CAD Icon (for items table)
CB-M18F N/A Left Hand N/A 18.000 mm N/A 23.00 mm N/A 14.75 mm N/A 72.00 mm N/A 42.00 mm N/A 44.00 mm N/A M18 x 1.5 N/A Consult Engineering Department N/A CAD Icon (for items table)
CM-M18Z N/A Right Hand N/A 18.000 mm N/A 23.00 mm N/A 14.75 mm N/A 72.00 mm N/A 42.00 mm N/A 44.00 mm N/A M18 x 1.5 N/A Consult Engineering Department N/A CAD Icon (for items table)
CB-M18Z N/A Left Hand N/A 18.000 mm N/A 23.00 mm N/A 14.75 mm N/A 72.00 mm N/A 42.00 mm N/A 44.00 mm N/A M18 x 1.5 N/A Consult Engineering Department N/A CAD Icon (for items table)
CM-M20 N/A Right Hand N/A 20.000 mm N/A 25.00 mm N/A 16.25 mm N/A 78.00 mm N/A 46.00 mm N/A 47.00 mm N/A M20 x 1.5 N/A 57,101 N N/A CAD Icon (for items table)
CB-M20 N/A Left Hand N/A 20.000 mm N/A 25.00 mm N/A 16.25 mm N/A 78.00 mm N/A 46.00 mm N/A 47.00 mm N/A M20 x 1.5 N/A 57,101 N N/A CAD Icon (for items table)
CM-M20F N/A Right Hand N/A 20.000 mm N/A 25.00 mm N/A 16.25 mm N/A 78.00 mm N/A 46.00 mm N/A 47.00 mm N/A M20 x 1.5 N/A Consult Engineering Department N/A CAD Icon (for items table)
CB-M20F N/A Left Hand N/A 20.000 mm N/A 25.00 mm N/A 16.25 mm N/A 78.00 mm N/A 46.00 mm N/A 47.00 mm N/A M20 x 1.5 N/A Consult Engineering Department N/A CAD Icon (for items table)
CM-M20Z N/A Right Hand N/A 20.000 mm N/A 25.00 mm N/A 16.25 mm N/A 78.00 mm N/A 46.00 mm N/A 47.00 mm N/A M20 x 1.5 N/A Consult Engineering Department N/A CAD Icon (for items table)
CB-M20Z N/A Left Hand N/A 20.000 mm N/A 25.00 mm N/A 16.25 mm N/A 78.00 mm N/A 46.00 mm N/A 47.00 mm N/A M20 x 1.5 N/A Consult Engineering Department N/A CAD Icon (for items table)
Unit of Measure
1