Print Back
  • Body - Low carbon steel - protective coated for corrosion resistance.
  • Ball - Alloy steel - heat treated - hard chrome plated.
  • Race - Alloy steel - heat treated - protective coated for corrosion resistance.
  • Left-hand threaded units have an identification groove near end of shank.
  • Groove near middle of shank identifies metric thread.
  • Grease Fittings available for sizes -M5 and up. Units are supplied without grease fittings. When a grease fitting is required, specify by adding suffix "Z" or "F". Ex.: KW-M5Z = Zerk Type Fitting KW-M5F = Flush Type Fitting.
  • Load ratings apply only to rod ends without grease fittings. For load ratings with fittings, please consult our engineering department.
KW-M & KG-M Image
KW-M & KG-M Dimensional Drawing
Unit of Measure
1 2 3 

Part Number

Thread Type

B - Ball Bore

W - Ball Width

H - Head Width

A - Base to Center

D - Head Diameter

C - Thread Depth [mm]

Thread Size

Ultimate Radial Static Load Capacity

CAD

KWF-M14 N/A Right Hand N/A 14.000 mm N/A 19.00 mm N/A 13.50 mm N/A 57.00 mm N/A 34.75 mm N/A 27.00 mm N/A M14 x 1.5 N/A 29,840 N N/A CAD Icon (for items table)
KGF-M14 N/A Left Hand N/A 14.000 mm N/A 19.00 mm N/A 13.50 mm N/A 57.00 mm N/A 34.75 mm N/A 27.00 mm N/A M14 x 1.5 N/A 29,840 N N/A CAD Icon (for items table)
KWF-M14F N/A Right Hand N/A 14.000 mm N/A 19.00 mm N/A 13.50 mm N/A 57.00 mm N/A 34.75 mm N/A 27.00 mm N/A M14 x 1.5 N/A Consult Engineering Department N/A CAD Icon (for items table)
KGF-M14F N/A Left Hand N/A 14.000 mm N/A 19.00 mm N/A 13.50 mm N/A 57.00 mm N/A 34.75 mm N/A 27.00 mm N/A M14 x 1.5 N/A Consult Engineering Department N/A CAD Icon (for items table)
KWF-M14Z N/A Right Hand N/A 14.000 mm N/A 19.00 mm N/A 13.50 mm N/A 57.00 mm N/A 34.75 mm N/A 27.00 mm N/A M14 x 1.5 N/A Consult Engineering Department N/A CAD Icon (for items table)
KGF-M14Z N/A Left Hand N/A 14.000 mm N/A 19.00 mm N/A 13.50 mm N/A 57.00 mm N/A 34.75 mm N/A 27.00 mm N/A M14 x 1.5 N/A Consult Engineering Department N/A CAD Icon (for items table)
KW-M14 N/A Right Hand N/A 14.000 mm N/A 19.00 mm N/A 13.50 mm N/A 57.00 mm N/A 34.75 mm N/A 27.00 mm N/A M14 x 2.0 N/A 29,840 N N/A CAD Icon (for items table)
KG-M14 N/A Left Hand N/A 14.000 mm N/A 19.00 mm N/A 13.50 mm N/A 57.00 mm N/A 34.75 mm N/A 27.00 mm N/A M14 x 2.0 N/A 29,840 N N/A CAD Icon (for items table)
KW-M14F N/A Right Hand N/A 14.000 mm N/A 19.00 mm N/A 13.50 mm N/A 57.00 mm N/A 34.75 mm N/A 27.00 mm N/A M14 x 2.0 N/A Consult Engineering Department N/A CAD Icon (for items table)
KG-M14F N/A Left Hand N/A 14.000 mm N/A 19.00 mm N/A 13.50 mm N/A 57.00 mm N/A 34.75 mm N/A 27.00 mm N/A M14 x 2.0 N/A Consult Engineering Department N/A CAD Icon (for items table)
KW-M14Z N/A Right Hand N/A 14.000 mm N/A 19.00 mm N/A 13.50 mm N/A 57.00 mm N/A 34.75 mm N/A 27.00 mm N/A M14 x 2.0 N/A Consult Engineering Department N/A CAD Icon (for items table)
KG-M14Z N/A Left Hand N/A 14.000 mm N/A 19.00 mm N/A 13.50 mm N/A 57.00 mm N/A 34.75 mm N/A 27.00 mm N/A M14 x 2.0 N/A Consult Engineering Department N/A CAD Icon (for items table)
KWF-M16 N/A Right Hand N/A 16.000 mm N/A 21.00 mm N/A 14.25 mm N/A 64.00 mm N/A 38.00 mm N/A 33.00 mm N/A M16 x 1.5 N/A 32,223 N N/A CAD Icon (for items table)
KGF-M16 N/A Left Hand N/A 16.000 mm N/A 21.00 mm N/A 14.25 mm N/A 64.00 mm N/A 38.00 mm N/A 33.00 mm N/A M16 x 1.5 N/A 32,223 N N/A CAD Icon (for items table)
KWF-M16F N/A Right Hand N/A 16.000 mm N/A 21.00 mm N/A 14.25 mm N/A 64.00 mm N/A 38.00 mm N/A 33.00 mm N/A M16 x 1.5 N/A Consult Engineering Department N/A CAD Icon (for items table)
KGF-M16F N/A Left Hand N/A 16.000 mm N/A 21.00 mm N/A 14.25 mm N/A 64.00 mm N/A 38.00 mm N/A 33.00 mm N/A M16 x 1.5 N/A Consult Engineering Department N/A CAD Icon (for items table)
KWF-M16Z N/A Right Hand N/A 16.000 mm N/A 21.00 mm N/A 14.25 mm N/A 64.00 mm N/A 38.00 mm N/A 33.00 mm N/A M16 x 1.5 N/A Consult Engineering Department N/A CAD Icon (for items table)
KGF-M16Z N/A Left Hand N/A 16.000 mm N/A 21.00 mm N/A 14.25 mm N/A 64.00 mm N/A 38.00 mm N/A 33.00 mm N/A M16 x 1.5 N/A Consult Engineering Department N/A CAD Icon (for items table)
KW-M16 N/A Right Hand N/A 16.000 mm N/A 21.00 mm N/A 14.25 mm N/A 64.00 mm N/A 38.00 mm N/A 33.00 mm N/A M16 x 2.0 N/A 32,223 N N/A CAD Icon (for items table)
KG-M16 N/A Left Hand N/A 16.000 mm N/A 21.00 mm N/A 14.25 mm N/A 64.00 mm N/A 38.00 mm N/A 33.00 mm N/A M16 x 2.0 N/A 32,223 N N/A CAD Icon (for items table)
KW-M16F N/A Right Hand N/A 16.000 mm N/A 21.00 mm N/A 14.25 mm N/A 64.00 mm N/A 38.00 mm N/A 33.00 mm N/A M16 x 2.0 N/A Consult Engineering Department N/A CAD Icon (for items table)
KG-M16F N/A Left Hand N/A 16.000 mm N/A 21.00 mm N/A 14.25 mm N/A 64.00 mm N/A 38.00 mm N/A 33.00 mm N/A M16 x 2.0 N/A Consult Engineering Department N/A CAD Icon (for items table)
KW-M16Z N/A Right Hand N/A 16.000 mm N/A 21.00 mm N/A 14.25 mm N/A 64.00 mm N/A 38.00 mm N/A 33.00 mm N/A M16 x 2.0 N/A Consult Engineering Department N/A CAD Icon (for items table)
KG-M16Z N/A Left Hand N/A 16.000 mm N/A 21.00 mm N/A 14.25 mm N/A 64.00 mm N/A 38.00 mm N/A 33.00 mm N/A M16 x 2.0 N/A Consult Engineering Department N/A CAD Icon (for items table)
KW-M18 N/A Right Hand N/A 18.000 mm N/A 23.00 mm N/A 16.25 mm N/A 71.00 mm N/A 42.00 mm N/A 36.00 mm N/A M18 x 1.5 N/A 41,303 N N/A CAD Icon (for items table)
KG-M18 N/A Left Hand N/A 18.000 mm N/A 23.00 mm N/A 16.25 mm N/A 71.00 mm N/A 42.00 mm N/A 36.00 mm N/A M18 x 1.5 N/A 41,303 N N/A CAD Icon (for items table)
KW-M18F N/A Right Hand N/A 18.000 mm N/A 23.00 mm N/A 16.25 mm N/A 71.00 mm N/A 42.00 mm N/A 36.00 mm N/A M18 x 1.5 N/A Consult Engineering Department N/A CAD Icon (for items table)
KG-M18F N/A Left Hand N/A 18.000 mm N/A 23.00 mm N/A 16.25 mm N/A 71.00 mm N/A 42.00 mm N/A 36.00 mm N/A M18 x 1.5 N/A Consult Engineering Department N/A CAD Icon (for items table)
KW-M18Z N/A Right Hand N/A 18.000 mm N/A 23.00 mm N/A 16.25 mm N/A 71.00 mm N/A 42.00 mm N/A 36.00 mm N/A M18 x 1.5 N/A Consult Engineering Department N/A CAD Icon (for items table)
KG-M18Z N/A Left Hand N/A 18.000 mm N/A 23.00 mm N/A 16.25 mm N/A 71.00 mm N/A 42.00 mm N/A 36.00 mm N/A M18 x 1.5 N/A Consult Engineering Department N/A CAD Icon (for items table)
KWF-M20 N/A Right Hand N/A 20.000 mm N/A 25.00 mm N/A 18.00 mm N/A 77.00 mm N/A 46.00 mm N/A 40.00 mm N/A M20 x 1.5 N/A 50,952 N N/A CAD Icon (for items table)
KGF-M20 N/A Left Hand N/A 20.000 mm N/A 25.00 mm N/A 18.00 mm N/A 77.00 mm N/A 46.00 mm N/A 40.00 mm N/A M20 x 1.5 N/A 50,952 N N/A CAD Icon (for items table)
KWF-M20F N/A Right Hand N/A 20.000 mm N/A 25.00 mm N/A 18.00 mm N/A 77.00 mm N/A 46.00 mm N/A 40.00 mm N/A M20 x 1.5 N/A Consult Engineering Department N/A CAD Icon (for items table)
KGF-M20F N/A Left Hand N/A 20.000 mm N/A 25.00 mm N/A 18.00 mm N/A 77.00 mm N/A 46.00 mm N/A 40.00 mm N/A M20 x 1.5 N/A Consult Engineering Department N/A CAD Icon (for items table)
KWF-M20Z N/A Right Hand N/A 20.000 mm N/A 25.00 mm N/A 18.00 mm N/A 77.00 mm N/A 46.00 mm N/A 40.00 mm N/A M20 x 1.5 N/A Consult Engineering Department N/A CAD Icon (for items table)
KGF-M20Z N/A Left Hand N/A 20.000 mm N/A 25.00 mm N/A 18.00 mm N/A 77.00 mm N/A 46.00 mm N/A 40.00 mm N/A M20 x 1.5 N/A Consult Engineering Department N/A CAD Icon (for items table)
KW-M20 N/A Right Hand N/A 20.000 mm N/A 25.00 mm N/A 18.00 mm N/A 77.00 mm N/A 46.00 mm N/A 40.00 mm N/A M20 x 2.5 N/A 50,952 N N/A CAD Icon (for items table)
KG-M20 N/A Left Hand N/A 20.000 mm N/A 25.00 mm N/A 18.00 mm N/A 77.00 mm N/A 46.00 mm N/A 40.00 mm N/A M20 x 2.5 N/A 50,952 N N/A CAD Icon (for items table)
KW-M20F N/A Right Hand N/A 20.000 mm N/A 25.00 mm N/A 18.00 mm N/A 77.00 mm N/A 46.00 mm N/A 40.00 mm N/A M20 x 2.5 N/A Consult Engineering Department N/A CAD Icon (for items table)
KG-M20F N/A Left Hand N/A 20.000 mm N/A 25.00 mm N/A 18.00 mm N/A 77.00 mm N/A 46.00 mm N/A 40.00 mm N/A M20 x 2.5 N/A Consult Engineering Department N/A CAD Icon (for items table)
KW-M20Z N/A Right Hand N/A 20.000 mm N/A 25.00 mm N/A 18.00 mm N/A 77.00 mm N/A 46.00 mm N/A 40.00 mm N/A M20 x 2.5 N/A Consult Engineering Department N/A CAD Icon (for items table)
KG-M20Z N/A Left Hand N/A 20.000 mm N/A 25.00 mm N/A 18.00 mm N/A 77.00 mm N/A 46.00 mm N/A 40.00 mm N/A M20 x 2.5 N/A Consult Engineering Department N/A CAD Icon (for items table)
KW-M22 N/A Right Hand N/A 22.000 mm N/A 28.00 mm N/A 19.50 mm N/A 86.00 mm N/A 50.00 mm N/A 43.00 mm N/A M22 x 1.5 N/A 56,238 N N/A CAD Icon (for items table)
KG-M22 N/A Left Hand N/A 22.000 mm N/A 28.00 mm N/A 19.50 mm N/A 86.00 mm N/A 50.00 mm N/A 43.00 mm N/A M22 x 1.5 N/A 56,238 N N/A CAD Icon (for items table)
KW-M22F N/A Right Hand N/A 22.000 mm N/A 28.00 mm N/A 19.50 mm N/A 86.00 mm N/A 50.00 mm N/A 43.00 mm N/A M22 x 1.5 N/A Consult Engineering Department N/A CAD Icon (for items table)
KG-M22F N/A Left Hand N/A 22.000 mm N/A 28.00 mm N/A 19.50 mm N/A 86.00 mm N/A 50.00 mm N/A 43.00 mm N/A M22 x 1.5 N/A Consult Engineering Department N/A CAD Icon (for items table)
KW-M22Z N/A Right Hand N/A 22.000 mm N/A 28.00 mm N/A 19.50 mm N/A 86.00 mm N/A 50.00 mm N/A 43.00 mm N/A M22 x 1.5 N/A Consult Engineering Department N/A CAD Icon (for items table)
KG-M22Z N/A Left Hand N/A 22.000 mm N/A 28.00 mm N/A 19.50 mm N/A 86.00 mm N/A 50.00 mm N/A 43.00 mm N/A M22 x 1.5 N/A Consult Engineering Department N/A CAD Icon (for items table)
KW-M25 N/A Right Hand N/A 25.000 mm N/A 31.00 mm N/A 22.00 mm N/A 95.00 mm N/A 60.00 mm N/A 48.00 mm N/A M24 x 2.0 N/A 104,435 N N/A CAD Icon (for items table)
KG-M25 N/A Left Hand N/A 25.000 mm N/A 31.00 mm N/A 22.00 mm N/A 95.00 mm N/A 60.00 mm N/A 48.00 mm N/A M24 x 2.0 N/A 104,435 N N/A CAD Icon (for items table)
Unit of Measure
1 2 3