COMPANY HEADER
Print Back
  • Body - Low carbon steel - protective coated for corrosion resistance.
  • Ball - Alloy steel - heat treated - hard chrome plated.
  • Race - Alloy steel - heat treated - protective coated for corrosion resistance.
  • Left-hand threaded units have an identification groove near end of shank.
  • Groove near middle of shank identifies metric thread.
  • Grease Fittings available for sizes -M5 and up. Units are supplied without grease fittings. When a grease fitting is required, specify by adding suffix "Z" or "F". Ex.: KW-M5Z = Zerk Type Fitting KW-M5F = Flush Type Fitting.
  • Load ratings apply only to rod ends without grease fittings. For load ratings with fittings, please consult our engineering department.
KW-M & KG-M Image
KW-M & KG-M Dimensional Drawing
Unit of Measure
1 2 3 4 5 

Part Number

Thread Type

Thread Size

Ultimate Radial Static Load Capacity

CAD

KG-M18 N/A Left Hand N/A M18 x 1.5 N/A 41,303 N N/A CAD Icon (for items table)
KW-M18F N/A Right Hand N/A M18 x 1.5 N/A Consult Engineering Department N/A CAD Icon (for items table)
KG-M18F N/A Left Hand N/A M18 x 1.5 N/A Consult Engineering Department N/A CAD Icon (for items table)
KW-M18Z N/A Right Hand N/A M18 x 1.5 N/A Consult Engineering Department N/A CAD Icon (for items table)
KG-M18Z N/A Left Hand N/A M18 x 1.5 N/A Consult Engineering Department N/A CAD Icon (for items table)
KWF-M20 N/A Right Hand N/A M20 x 1.5 N/A 50,952 N N/A CAD Icon (for items table)
KGF-M20 N/A Left Hand N/A M20 x 1.5 N/A 50,952 N N/A CAD Icon (for items table)
KWF-M20F N/A Right Hand N/A M20 x 1.5 N/A Consult Engineering Department N/A CAD Icon (for items table)
KGF-M20F N/A Left Hand N/A M20 x 1.5 N/A Consult Engineering Department N/A CAD Icon (for items table)
KWF-M20Z N/A Right Hand N/A M20 x 1.5 N/A Consult Engineering Department N/A CAD Icon (for items table)
KGF-M20Z N/A Left Hand N/A M20 x 1.5 N/A Consult Engineering Department N/A CAD Icon (for items table)
KW-M20 N/A Right Hand N/A M20 x 2.5 N/A 50,952 N N/A CAD Icon (for items table)
KG-M20 N/A Left Hand N/A M20 x 2.5 N/A 50,952 N N/A CAD Icon (for items table)
KW-M20F N/A Right Hand N/A M20 x 2.5 N/A Consult Engineering Department N/A CAD Icon (for items table)
KG-M20F N/A Left Hand N/A M20 x 2.5 N/A Consult Engineering Department N/A CAD Icon (for items table)
KW-M20Z N/A Right Hand N/A M20 x 2.5 N/A Consult Engineering Department N/A CAD Icon (for items table)
KG-M20Z N/A Left Hand N/A M20 x 2.5 N/A Consult Engineering Department N/A CAD Icon (for items table)
KW-M22 N/A Right Hand N/A M22 x 1.5 N/A 56,238 N N/A CAD Icon (for items table)
KG-M22 N/A Left Hand N/A M22 x 1.5 N/A 56,238 N N/A CAD Icon (for items table)
KW-M22F N/A Right Hand N/A M22 x 1.5 N/A Consult Engineering Department N/A CAD Icon (for items table)
KG-M22F N/A Left Hand N/A M22 x 1.5 N/A Consult Engineering Department N/A CAD Icon (for items table)
KW-M22Z N/A Right Hand N/A M22 x 1.5 N/A Consult Engineering Department N/A CAD Icon (for items table)
KG-M22Z N/A Left Hand N/A M22 x 1.5 N/A Consult Engineering Department N/A CAD Icon (for items table)
KW-M25 N/A Right Hand N/A M24 x 2.0 N/A 104,435 N N/A CAD Icon (for items table)
KG-M25 N/A Left Hand N/A M24 x 2.0 N/A 104,435 N N/A CAD Icon (for items table)
Unit of Measure
1 2 3 4 5